Comprehensive Solutions for Extracellular Vesicle Production

Empower Your EV-Based Therapies With Solutions Driven by Reproducibility, Scalability, and Quality

Extracellular vesicles (EVs), also referred to as exosomes, are nano-sized particles with high biocompatibility, ideal for delivering genetic material and therapeutics. While they have high potential for use in oncology, regenerative medicine, and diagnostics, EV production is hampered by challenges in yield, purity, scalability, and characterization. Our end-to-end solutions ensure reproducibility, scalability, and quality — backed by decades of expertise and global accessibility.

Consult Our Experts Request Your Sample

EV-Based Therapy Workflow

Solutions for Process Development and Manufacturing

Explore solutions for EV-based therapies to simplify progress in every step of your workflow, from cell line development to fill and finish.

Solutions for EV-Based Therapies

Connected Services

Our process development service simplifies your path to the clinic for cell and gene therapies. Expert support and proven Sartorius technologies help scale processes, reduce variability, and accelerate time-to-market.

Explore PD Service

Comprehensive analysis of fresh and spent media to confidently monitor the impact of media components and process changes, enabling smarter optimization and more consistent process performance.

Explore Spent Media Analysis

Sartorius CHO cell banking platform allows technology transfer of your cell culture parameters without engineering.

Our biologics testing services support product safety, quality, and regulatory compliance from development through commercial manufacturing. cGMP‑compliant testing and expert assays from Sartorius help de‑risk product release, streamline timelines, and accelerate your path to market.

Explore Biologics Testing

Connected Software & Analytics 

MODDE Design of Experiments Software

DOE software Simplified for Life Science. Ready-to-go connectors for Sartorius equipment & Biobrain Supervise to ease implementation. Backed up with a data science team to get the most out of your data.

Explore MODDE®

Multivariate data analysis software that simplifies your data exploration for Process Experts. Ready-to-go connectors for Sartorius equipment and Biobrain Supervise. Backed up with a data science team to get the most out of your data.

Explore SIMCA®

A data acquisition, process control & monitoring system that connects Sartorius and 3rd party unit operations. A scalable system can support 1 to 32 process units to enable PD or GMP production with integration to Umetrics® for DOE or advanced process control.

Explore Biobrain® Supervise

Featured Products

NutriStem® Media

Achieve high cell yields and viability with scalable, widely compatible media.

Linkit® AX Aliquoting Solution

Aliquot your media and buffers 10X faster while minimizing variability with a ready-to-use automated aliquoting system. 

CIMmultus® Monolithic Chromatographic Columns

Fast, high-capacity, high-yield, and high-resolution platform for purification of EVs.

Biowelder® S Automated Aseptic Welder

Automated aseptic welder for PVC & TPE tubing, streamlining processes in GMP manufacturing and CGT.

PATfix

Improve development with at-line analytics to get immediate EV quantification and key process insights.

Ambr® 15

Automated high throughput microscale bioreactor. Monitoring and control of 24 or 48 cell cultures in parallel at 10 - 15 mL working volumes.

Sartoflow® Smart: A Modular, Small-Scale TFF System

The crossflow system built for process development: Achieve high product yields with a low-shear membrane pump.

icon-multiple-choice

Request Your Sample | Raw Materials and Consumables

To help find the right materials and consumables for your needs, request a sample from our portfolio.

Request Your Sample

More About EV-Based Therapies From Sartorius

Related Assets

Editorial

Innovating Now for the Future of EV Therapeutics

Discover how EV therapeutics are reshaping the future of biologic drug development.  

Application Note

Purification of Extracellular Vesicles from MSCs Grown in 3D Culture

Discover a scalable, end-to-end process for the production and purification of EVs from mesenchymal stromal cells.

Poster

End-to-End Scalable Purification Platform for Extracellular Vesicles

Obtain highly pure and concentrated EVs while maintaining CQAs.

Application Note

Scalable EV purification with membrane chromatography

See how Sartobind Convec® D membrane chromatography supports scalable purification of MSC-derived extracellular vesicles.

Poster

Enable Scalable, Robust Production of High-Quality MSC-EVs

Drive innovation in clinical trials and advanced therapies with consistent, high-yield MSC-EVs.

Setting the Standard in EV Production and Manufacturing

“Sartorius processing products are specifically designed and developed for scalability and reproducibility across different therapeutic modalities. In the last couple of years, we have been generating the data needed to ensure manufacturing consistency in extracellular vesicle therapy.”

FAQs for Exosomes

Exosomes are small, membrane-bound vesicles released by cells into their surrounding environment. They range from 30 to 150 nanometers in diameter and carry proteins, lipids, and nucleic acids that can mediate communication between cells.

Extracellular vesicles (EVs) are a broad category of membrane-bound particles released by cells, which includes exosomes as one subtype. Exosomes are specifically small EVs formed inside the cell and released when multi-vesicular bodies fuse with the cell membrane.

Exosomes are used in research and medicine for cell-to-cell communication studies, as biomarkers for disease diagnosis, and as vehicles for drug and gene delivery. Their natural cargo and targeting abilities make them promising for therapeutic and diagnostic applications.

Exosome therapy refers to the use of purified exosomes to promote healing, reduce inflammation, or deliver therapeutic molecules to specific cells or tissues. This emerging treatment approach is being studied for its potential in regenerative medicine and immune modulation.

Exosomes are tiny vesicles released by cells, while stem cells are living cells capable of self-renewal and differentiation into various cell types. Exosomes can be produced by stem cells and may mediate many of their therapeutic effects, but exosome-based therapies do not involve transplantation of live cells.

Benefits of exosome-based therapies include lower risk of immune rejection, ability to cross biological barriers, targeted delivery of therapeutic cargo, and potential for less invasive administration compared to cell-based therapies.

Challenges include efficiently isolating and purifying exosomes, ensuring consistency and safety in therapeutic preparations, scaling up production for clinical use, and understanding the full range of biological activities and potential side effects.

The three main types of extracellular vesicles are: exosomes (30–150 nm, formed within endosomal compartments), microvesicles (100–1000 nm, bud directly from the plasma membrane), and apoptotic bodies (500–2000 nm, released during programmed cell death).

Consult Our Experts

Consult Our Cell and Gene Therapy Experts