• Request A Sample | Cell and Gene Therapy

Cell and Gene Therapy | Request a Sample

Your cell and gene therapies and development processes are unique - one solution doesn’t fit all. To make it easier to find the right media, raw materials and consumables for your specific application, we’re offering samples from our comprehensive portfolio.*

Select the samples you’d like to try in the form or consult the portfolio overview below if you want to learn more first.

*Sample pricing varies by product. Contact us for more information.​

T Cell Media Portfolio

  • Supports T cells, CAR-Ts, TILs, and PBMCs for clinical applications

  • High performance with healthy and patient-derived donor cells 

  • Variety of formulations available:

    • Xeno-free, serum-free formulations:

      • Manufactured in accordance with applicable cGMP guidelines 

      • Full scientific and regulatory support 

    • *NEW* Chemically defined formulation:

      • No addition of serum required
      • Contains Recombumin®, recombinant human albumin

Request Your Sample

CellGenix Media

CellGenix® GMP Dendritic Cell Medium

Generate human dendritic cells for cancer immunotherapy using an optimized, serum-free medium.​ ​    

  • GMP manufactured​ 
  • FDA drug master file available​ 

Request Your Sample

CellGenix Media

CellGenix® GMP SCGM​

Expand isolated hematopoietic stem and progenitor cells for clinical application​s with HSC culture medium. 

  • Serum-free, xeno-free, and ready-to-use 
  • GMP manufactured 
  • Full scientific and regulatory support​ 
  • Drug master file available 

Request Your Sample

Growth Factors and Cytokines

CellGenix® Growth Factors and Cytokines

CellGenix® Growth Factors and Cytokines

Support your ex vivo cell culture with raw and ancillary materials trusted for cell and gene therapy and regenerative medicine.​ 

  • Animal-derived component-free 
  • Purity ≥95%​ 
  • Available as preclinical- and GMP-grade 

Request  Sample

NutriFreez® D5 and D10

Freeze and thaw cells for cell therapies and clinical applications. 

  • 5% or 10% DMSO 
  • Animal component-free 
  • Protein-free 
  • Ready-to-use with a simple protocol 
  • Manufactured in accordance with applicable cGMP guidelines 

Request Your Sample

NutriStor® Cold Storage Solution

Maintain stability of sensitive cells during storage and shipping — without the need for repeated freeze-thaw cycles and multiple centrifugation steps. 

  • Animal component-free 
  • Protein-free 
  • Ready-to-use 
  • Manufactured in accordance with applicable cGMP guidelines 
  • DMF available 

Request Your Sample

Recombumin®​ Products

Albumin supplement for cell stability and post-thaw recovery​ 

  • Ready-to-use​ 
  • Chemically defined​ 
  • Serum-free​ 
  • GMP​ 
  • Drug master file available 

Request  Sample

Flexsafe® 2D & 3D Single-Use Bags for Storage and Shipping  

Get reliable storage and shipping with robust bags that protect performance.   

  • Quality supply assurance 
  • Biocompatibility 
  • Consistent E|L profile 

Request  Sample

Celsius® FFT Single-Use Freeze and Thaw 

Transport drug substances securely with single-use freeze and thaw solutions. 

  • Robust performance down to -80°C 
  • Simplified operations 
  • Compatible with existing freeze and thaw methods  

Request Sample

LipidBrick® Library

LipidBrick® is a novel range of proprietary cationic lipids dedicated to the formulation of LNPs for the development of mRNA-based vaccines and therapeutics.

Request Sample

LipidBrick® CellReady

LipidBrick® Cell Ready

LipidBrick® Cell Ready is a Ready-to-Use Lipid-based Nanoparticle Solution Tailored for the Ex Vivo Transfection of Immune & Stem cells for Gene-Modified Cell Therapy applications.

Request Sample

NanoSpark™ GROW-NK Soluble Activator

NanoSpark® GROW-NK

This innovative soluble activation technology geometrically orients activation antibodies to drive optimal receptor clustering and robust immune cell activation, while reducing the risk of overstimulation. 

  • Soluble
  • All protein-based
  • No magnetic or bead-based components

GROW-NK RUO is for feeder cell-free NK expansion with high viability and cytotoxicity (GMP coming soon).

Request Sample

Nanospark™ STEM-T Soluble T Cell Activator GMP

NanoSpark® STEM-T

This innovative soluble activation technology geometrically orients activation antibodies to drive optimal receptor clustering and robust immune cell activation, while reducing the risk of overstimulation. 

  • Soluble

  • All protein-based

  • No magnetic or bead-based components

 STEM-T RUO and STEM-T GMP for high total & stem-like CD8+ T cell production.

Request Sample

Virosart® Media - Virus Retention Filter for Cell Culture Media

Ensure viral safety in your cell culture process with advanced virus-retentive filtration.

  • Effective against both non-enveloped and enveloped viruses
  • Optimized for virus filtration in chemically defined media

Request  Sample

Sartopore® 2 XLG

Achieve a sterile viral vector product with a robust 0.2 µm filter.  

  • High efficiency 
  • Low adsorption 
  • Maximizes yield 

Request  Sample

MSC NutriStem® XF Medium

Isolate, expand, and differentiate human mesenchymal stem cells with our serum- and xeno-free system. 

  • Custom scale-up and optimization services 
  • Smooth transition to manufacturing 
  • Full scientific and regulatory support 
  • Manufactured in accordance with applicable cGMP guidelines 
  • DMF available 

Request Your Sample

NutriStem® hPSC XF Medium

Give human induced pluripotent stem cells and embryonic stem cells a cell culture environment optimized for growth and expansion, manufactured in accordance with applicable cGMP guidelines. 

  • Defined, xeno-free, serum-free medium 
  • Customizable formulation 
  • Custom scale-up services available 
  • Scientific and regulatory support 
  • DMF available 

Request Your Sample

CellGenix Media

CellGenix® GMP SCGM​

Expand isolated hematopoietic stem and progenitor cells for clinical application​s with HSC culture medium. 

  • Serum-free, xeno-free, and ready-to-use 
  • GMP manufactured 
  • Full scientific and regulatory support​ 
  • Drug master file available 

Request Your Sample

CellGenix® Growth Factors and Cytokines

CellGenix® Growth Factors and Cytokines

Support your ex vivo cell culture with raw and ancillary materials trusted for cell and gene therapy and regenerative medicine.​ 

  • Animal-derived component-free 
  • Purity ≥95%​ 
  • Available as preclinical- and GMP-grade 

Request  Sample

NutriFreez® D5 and D10

Freeze and thaw cells for cell therapies and clinical applications. 

  • 5% or 10% DMSO 
  • Animal component-free 
  • Protein-free 
  • Ready-to-use with a simple protocol 
  • Manufactured in accordance with applicable cGMP guidelines 

Request Your Sample

NutriStor® Cold Storage Solution

Maintain stability of sensitive cells during storage and shipping — without the need for repeated freeze-thaw cycles and multiple centrifugation steps. 

  • Animal component-free 
  • Protein-free 
  • Ready-to-use 
  • Manufactured in accordance with applicable cGMP guidelines 
  • DMF available 

Request Your Sample

Recombumin®​ Products

Albumin supplement for cell stability and post-thaw recovery​ 

  • Ready-to-use​ 
  • Chemically defined​ 
  • Serum-free​ 
  • GMP​ 
  • Drug master file available 

Request  Sample

Flexsafe® 2D & 3D Single-Use Bags for Storage and Shipping  

Get reliable storage and shipping with robust bags that protect performance.   

  • Quality supply assurance 
  • Biocompatibility 
  • Consistent E|L profile 

Request  Sample

Celsius® FFT Single-Use Freeze and Thaw 

Transport drug substances securely with single-use freeze and thaw solutions. 

  • Robust performance down to -80°C 
  • Simplified operations 
  • Compatible with existing freeze and thaw methods  

Request Sample

LipidBrick® Library

LipidBrick® is a novel range of proprietary cationic lipids dedicated to the formulation of LNPs for the development of mRNA-based vaccines and therapeutics.

Request Sample

LipidBrick® CellReady

LipidBrick® Cell Ready

LipidBrick® Cell Ready is a Ready-to-Use Lipid-based Nanoparticle Solution Tailored for the Ex Vivo Transfection of Immune & Stem cells for Gene-Modified Cell Therapy applications.

Request Sample

Virosart® Media - Virus Retention Filter for Cell Culture Media

Ensure viral safety in your cell culture process with advanced virus-retentive filtration.

  • Effective against both non-enveloped and enveloped viruses
  • Optimized for virus filtration in chemically defined media

Request  Sample

Sartopore® 2 XLG

Achieve a sterile viral vector product with a robust 0.2 µm filter.  

  • High efficiency 
  • Low adsorption 
  • Maximizes yield 

Request  Sample

HEK293 Media Sample 

Find the best human embryonic kidney media for your needs. 

  • Chemically defined using high-grade materials 
  • Require little to no adaptation from other serum-free media 
  • For batch, fed-batch, and perfusion processes 
  • Free from animal components, serum, and hydrolysates 
  • Manufactured with ISO 9001 & 13485 standards 

Request  Sample

NutriFreez® D5 and D10

Freeze and thaw cells for cell therapies and clinical applications. 

  • 5% or 10% DMSO 
  • Animal component-free 
  • Protein-free 
  • Ready-to-use with a simple protocol 
  • Manufactured in accordance with applicable cGMP guidelines 

Request Your Sample

FectoVIR®-AAV 

Transfection reagent offering higher AAV titer, improved scalability, and de-risked manufacturing.

  • Delivers process economics and scalability 
  • Tested with multiple serotypes  
  • Designed with patient safety in mind 
  • Available at pharmaceutical GMP grade 

Request  Sample

pPLUS® Plasmids

Innovative plasmids for AAV production enhancing infectivity and quality of viral particles produced by triple transfection. 

  • Optimized for AAV production with FectoVIR®-AAV   
  • Suitable for use with various cell lines and multiple serotypes  
  • Compatible with PEIpro® and other transfection reagents 

Request  Sample

Recombumin®​ Products

Albumin supplement for cell stability and post-thaw recovery​ 

  • Ready-to-use​ 
  • Chemically defined​ 
  • Serum-free​ 
  • GMP​ 
  • Drug master file available 

Request  Sample

Tangential Flow Filtration Cassettes

Increase viral vector recovery with efficient filtration. 

  • Low adsorption 
  • Wide molecular weight cut-off range 
  • Closed, pre-sterilized, gamma-irradiated formats

Request  Sample

For AAV Capture

CIMmultus® SO3 columns for efficient capture of any AAV serotypes or chimera.

  • High recovery of potent capsids
  • High binding capacity and reusability
  • Easy scale-up
  • Fast process 

Request Sample
 

For Full AAV Enrichment 

CIMmultus® columns for full AAV enrichment with three ligands available: QA HR, PrimaT, and PrimaS HR

  • Superior full AAV capsids enrichment
  • High vector genome recovery
  • Cost efficiency: High reusability, high recovery, and high binding capacity reduce overall purification run costs
  • Scalability: From early process development to manufacturing

Request Sample

Sartopore® 2 XLG

Achieve a sterile viral vector product with a robust 0.2 µm filter.  

  • High efficiency 
  • Low adsorption 
  • Maximizes yield 

Request  Sample

Sartoclear® and Sartopure® PP3 Depth Filters for Harvest and Clarification 

Increase viral vector yield with easy-to-use, high-performance, and scalable filters.

  • Removes turbidity 
  • High-capacity filters 
  • Low-adsorption membranes 

Request  Sample

Flexsafe® 2D & 3D Single-Use Bags for Storage and Shipping  

Get reliable storage and shipping with robust bags that protect performance.   

  • Quality supply assurance 
  • Biocompatibility 
  • Consistent E|L profile 

Request  Sample

Celsius® FFT Single-Use Freeze and Thaw 

Transport drug substances securely with single-use freeze and thaw solutions. 

  • Robust performance down to -80°C 
  • Simplified operations 
  • Compatible with existing freeze and thaw methods  

Request Sample

Virosart® Media - Virus Retention Filter for Cell Culture Media

Ensure viral safety in your cell culture process with advanced virus-retentive filtration.

  • Effective against both non-enveloped and enveloped viruses
  • Optimized for virus filtration in chemically defined media

Request  Sample

HEK293 Media Sample 

Find the best human embryonic kidney media for your needs. 

  • Chemically defined using high-grade materials 
  • Require little to no adaptation from other serum-free media 
  • For batch, fed-batch, and perfusion processes 
  • Free from animal components, serum, and hydrolysates 
  • Manufactured with ISO 9001 & 13485 standards 

Request  Sample

NutriFreez® D5 and D10

Freeze and thaw cells for cell therapies and clinical applications. 

  • 5% or 10% DMSO 
  • Animal component-free 
  • Protein-free 
  • Ready-to-use with a simple protocol 
  • Manufactured in accordance with applicable cGMP guidelines 

Request Your Sample

FectoVIR®-LV  

Transfection reagent designed to improve LV productivity in HEK-293 cell systems.  

  • For small- & large-scale suspension systems 
  • Reach highest Lentiviral vectors titer  
  • Reduce cost per batch 
  • Free of any animal-origin component 

Request  Sample



Recombumin®​ Products

Albumin supplement for cell stability and post-thaw recovery​ 

  • Ready-to-use​ 
  • Chemically defined​ 
  • Serum-free​ 
  • GMP​ 
  • Drug master file available 

Request  Sample

Sartopore Evo®

Sterilizing‑grade PES membrane filters deliver next‑generation performance for stable, efficient form and fill operations.

  • Minimal protein and excipient adsorption supports product stability and maximized yield
  • Higher flow rates and throughput compared to PVDF enable efficient filtration with smaller filter elements
  • PFAS‑free by design, helping future‑proof your supply chain and reduce waste

Request Sample

Sartopore® 2 XLG

Achieve a sterile viral vector product with a robust 0.2 µm filter.  

  • High efficiency 
  • Low adsorption 
  • Maximizes yield 

Request  Sample

Sartopure® PP3

Increase lentiviral vector yield and improve product quality with a high-performance filter. 

  • Removes turbidity 
  • High-capacity filter
  • Low-adsorption membranes 

Request  Sample

Flexsafe® 2D & 3D Single-Use Bags for Storage and Shipping  

Get reliable storage and shipping with robust bags that protect performance.   

  • Quality supply assurance 
  • Biocompatibility 
  • Consistent E|L profile 

Request  Sample

Celsius® FFT Single-Use Freeze and Thaw 

Transport drug substances securely with single-use freeze and thaw solutions. 

  • Robust performance down to -80°C 
  • Simplified operations 
  • Compatible with existing freeze and thaw methods  

Request Sample

Sartobind Convec® D

Sartobind Convec® D is a membrane‑based anion‑exchange chromatography solution and enables fast and scalable purification.

  • High EV recovery: Optimized capture of extracellular vesicles
  • High purity: Low non‑specific binding for cleaner EV fractions
  • High throughput: Short residence times enable fast processing
  • Scalable: Linear performance from development to GMP scale
  • Plug‑and‑play: Multiple formats with integrated tubing and connectors

Request Sample

Virosart® Media - Virus Retention Filter for Cell Culture Media

Ensure viral safety in your cell culture process with advanced virus-retentive filtration.

  • Effective against both non-enveloped and enveloped viruses
  • Optimized for virus filtration in chemically defined media

Request  Sample

CellGenix® Growth Factors and Cytokines

CellGenix® Growth Factors and Cytokines

Support your ex vivo cell culture with raw and ancillary materials trusted for cell and gene therapy and regenerative medicine.​ 

  • Animal-derived component-free 
  • Purity ≥95%​ 
  • Available as preclinical- and GMP-grade 

Request  Sample

Celsius® FFT Single-Use Freeze and Thaw 

Transport drug substances securely with single-use freeze and thaw solutions. 

  • Robust performance down to -80°C 
  • Simplified operations 
  • Compatible with existing freeze and thaw methods  

Request Sample

Flexsafe® 2D & 3D Single-Use Bags for Storage and Shipping  

Get reliable storage and shipping with robust bags that protect performance.   

  • Quality supply assurance 
  • Biocompatibility 
  • Consistent E|L profile 

Request  Sample

MSC NutriStem® XF Medium

Isolate, expand, and differentiate human mesenchymal stem cells with our serum- and xeno-free system. 

  • Custom scale-up and optimization services 
  • Smooth transition to manufacturing 
  • Full scientific and regulatory support 
  • Manufactured in accordance with applicable cGMP guidelines 
  • DMF available 

Request Your Sample

NutriFreez® D5 and D10

Freeze and thaw cells for cell therapies and clinical applications. 

  • 5% or 10% DMSO 
  • Animal component-free 
  • Protein-free 
  • Ready-to-use with a simple protocol 
  • Manufactured in accordance with applicable cGMP guidelines 

Request Your Sample

NutriStor® Cold Storage Solution

Maintain stability of sensitive cells during storage and shipping — without the need for repeated freeze-thaw cycles and multiple centrifugation steps. 

  • Animal component-free 
  • Protein-free 
  • Ready-to-use 
  • Manufactured in accordance with applicable cGMP guidelines 
  • DMF available 

Request Your Sample

Recombumin®​ Products

Albumin supplement for cell stability and post-thaw recovery​ 

  • Ready-to-use​ 
  • Chemically defined​ 
  • Serum-free​ 
  • GMP​ 
  • Drug master file available 

Request  Sample

Sartobind Convec® D

Sartobind Convec® D is a membrane‑based anion‑exchange chromatography solution and enables fast and scalable purification.

  • High EV recovery: Optimized capture of extracellular vesicles
  • High purity: Low non‑specific binding for cleaner EV fractions
  • High throughput: Short residence times enable fast processing
  • Scalable: Linear performance from development to GMP scale
  • Plug‑and‑play: Multiple formats with integrated tubing and connectors

Request Sample

Sartopore Evo®

Sterilizing‑grade PES membrane filters deliver next‑generation performance for stable, efficient form and fill operations.

  • Minimal protein and excipient adsorption supports product stability and maximized yield
  • Higher flow rates and throughput compared to PVDF enable efficient filtration with smaller filter elements
  • PFAS‑free by design, helping future‑proof your supply chain and reduce waste

Request Sample

Sartopore® 2 XLG

Achieve a sterile viral vector product with a robust 0.2 µm filter.  

  • High efficiency 
  • Low adsorption 
  • Maximizes yield 

Request  Sample

Sartopure® PP3

Increase exosome yield and improve product quality with a high-performance filter.

  • Removes turbidity 
  • High-capacity filter
  • Low-adsorption membranes 

Request  Sample

Consult Our Experts

Request Your Sample