Unlock the Potential of Bioprocessing 4.0 with Biobrain® Supervise

Biobrain® Supervise SCADA Software

Developed for the Process – Designed for You!

Unlock the potential of Bioprocessing 4.0 with Biobrain® Supervise, providing you with robust & connected process management capabilities, whether it is a standard batch or continuous process. Its reliable data acquisition & historization, comprehensive process monitoring and advanced recipe control make it an ideal tool for all upstream and downstream processes, from R&D to commercial manufacturing. Benefit from the seamless integration of Biobrain® Supervise with Sartorius Advanced Data Analytics solutions to gain a deeper understanding of your processes and to optimize and ensure your manufacturing success.

Biobrain® Supervise, the new name for our proven BioPAT® MFCS SCADA software, is the result of decades of experience in bioprocess control since 1986 and continues our success story with a large global installation base.

Experience Biobrain® Supervise with the Free Demo Version

Request Demo Version

Clear Composition and Design

Experience the attractive and modern software design of Biobrain® Supervise. The intuitive workflow facilitates your daily tasks and its amazingly simple navigation allows rapid access to all the process-relevant information.

Cutting-edge and Compatible Technology

Biobrain® Supervise is compatible with the latest off-the-shelf hardware and software. Quickly collect your data and store it safely in the searchable SQL-database. You will benefit from high performance, scalability and high availability.

Sartorius Service and Support

The Sartorius Service will help you to get the maximum out of your new Biobrain® Supervise. Extensive email support and the possibility to download the most recent version with the latest functionality will ensure reliable operation and easy handling.

What is new in 4.18?

Update includes

  • Results Viewer functionality: Advanced historical data visualization and analysis capabilities now included in Biobrain® Supervise.

  • Enhanced OPC UA integration with string parameter read/write support: Enables advanced control capabilities, including recipe-driven control of Biobrain® and BioSMB instruments from Supervise.

  • Improved alarm synchronization and acknowledgement handling for Biobrain® devices: Eliminates the need for alarm acknowledgement in both systems and helps prevent alarm status inconsistencies.

Important Notice: BioPAT® MFCS has been renamed to Biobrain® Supervise. For more details, including additional improvements and bug fixes, please refer to the Release Notes in the software package.

 

Request Latest Software Version

*Please note that a valid Software and Lifecycle Agreement is mandatory. The latest software version will be provided as a download link via e-mail.

Your Benefits with Biobrain® Supervise

Compliant and Reliable Operation

Biobrain® Supervise gives you audit-safety. Its functionality to support GMP, EU Annex 11 and 21 CFR Part 11 regulations brings the highest degree of data integrity and data security from research to production scale.

TraceabilityData Integrity and SecurityEletronic Record ManagementAccess Control
The comprehensive automatically generated audit trail records all system changes and batch-related activities.Data integrity & security of your data over the whole retention period is ensured by a Microsoft SQL database.Benefit from using compliant digital batch records and electronic signatures to streamline documentation and review processes.The advanced role-based user management system, capable of integration with LDAP, allows controlled
access based on your organizational rules.

ANSI-88-Compliant Batch Control for Robust Process Automation

Reproducible batches are a must-have for process development and pilot manufacturing. The ANSI/ISA-88 compliant Recipe Control Module for Biobrain® Supervise enables this by easy configuration of recipes and following automated batch execution.

Customized and Perfusion Recipes

Are you ready for intensified bioreactor processes? Sartorius has developed Perfusion Process Recipes that can be managed and executed from Biobrain® Supervise with your Sartorius Bioreactor. Sartorius has made available services that use these recipes as a base from which our Process Specialists can work with your upstream team to deliver a fully documented recipe that can accelerate your process intensification journey.

Connectivity Solutions for a Modern Bioprocessing Facility

When today´s automation challenge is native connectivity and interoperability, Biobrain® Supervise provides flexible Plug and Play device connectivity with Sartorius equipment, the integration of PAT sensors and analyzers as well as third-party instruments via OPC® UA for enhanced process knowledge and control.

Monitor and Control Your Process From up to 30 Simultaneously

Biobrain® Supervise can support up to 32 process units ensuring you can scale your facility in combination with a Multi-User Option to scale the number of concurrent users are required to interact with the system. Users can access the application by a traditional local client application or through using remote desktop applications. In addition Biobrain® Supervise supports the latest standards in virtualization that increases robustness and maintainability by IT organizations.

Confident Service

Sartorius support with planning and implementation during all phases of the installation and validation. From assistance with writing the functional design specification over the installation and configuration up to the execution of FAT/SAT. As your Biobrain® Supervise SCADA system is a critical component for your bioprocess, it is important to have confidence that your software is up-to-date and properly supported. Our Service and Support Agreements providing regular product updates and dedicated expert support.

Learn More

 

Data Analytics

Accelerate time to market, minimize costs and safeguard product quality with the capabilities of advanced multivariate data analytics and connect Biobrain® Supervise easily to Sartorius SIMCA® and SIMCA®-online software.

Learn More about Sartorius Data Analytics

Learn More About Biobrain® Supervise

Training Videos

Training

Biobrain® Supervise Software Tutorial

Discover how to manage processes, alarms, and data using Biobrain® Supervise software.

Related Assets

Application Note

Connecting Biobrain® Supervise to Ambr® Bioreactors via OPC UA

PDF | 863.6 KB
Application Note

Connecting Biobrain® Supervise to Hyperflux™ Pro Analyzer via OPC Unified Architecture

PDF | 1.2 MB
Application Note

Connecting Biobrain® Supervise to Biostat STR® Generation 3 via OPC Unified Architecture (UA)

PDF | 666.0 KB
Application Note

Real-Time and Online OD600 Measurement for Cell Growth Monitoring

PDF | 722.8 KB
Application Note

Connecting Biobrain® Supervise to the OSIsoft® PI System via OPC UA  

PDF | 1.1 MB
Application Note

Connecting Biobrain® Supervise to BioPAT® Trace|Multi Trace via OPC Unified Architecture (UA)

PDF | 970.9 KB
Application Note

Connecting Biobrain® Supervise to Endress+Hauser Raman via OPC UA

PDF | 404.0 KB
Datasheet

Software Features - Biobrain® Supervise

PDF | 352.4 KB
Datasheet

BioPAT® MFCS - ANSI-88 Compliant Batch Control for Robust Process Automation

PDF | 605.9 KB
Datasheet

Connectivity Solutions for a Modern Bioprocessing Facility

PDF | 518.5 KB
Brochure

Biobrain® Supervise The Standard in Bioprocess Data Management and Automation

PDF | 4.3 MB

Frequently Asked Questions

Sartorius has restructured the naming of its software automation portfolio to establish a consistent and intuitive naming system. This change aims to clearly show the relationships between our digital products and make their purposes easily identifiable for users.

No, they serve different purposes. The Biobrain® Automation Platform is designed as a comprehensive local automation solution specifically for Sartorius instruments. In contrast, Biobrain® Supervise functions as a centralized SCADA system for bioprocesses, offering data management and automation capabilities for both Biobrain instruments and legacy Sartorius and third-party instruments. By utilizing both products, you benefit from seamless integration, optimized automation, and consistent support, which enhances efficiency and reliability while reducing operational costs and future-proofing your automation solutions.

The transition to Biobrain® Supervise will be seamlessly integrated into the regular BioPAT® MFCS software lifecycle and will be carried out with the minor release 4.16. This ensures that existing customers can update from BioPAT® MFCS to Biobrain® Supervise effortlessly, without any migration effort.

No, only the name in the software and related documentation will be renamed. The user interface and the functionalities will remain unchanged. Please see release notes for further details.

As Biobrain Supervise is only a renaming, the software lifecycle of BioPat® MFCS will continue. Please note that all future updates will only be provided under the new product name Biobrain® Supervise.

The renaming will occur with Version 4.16, expected in Q3/2025. An update for existing BioPAT® MFCS customers is available as part of the regular maintenance updates for customers with an active lifecycle agreement. If you are interested in a lifecycle agreement or an upgrade, please contact your sales representative.

Consult Our Experts

Consult Our Experts