At-line Analytical Solutions

Biomolecule Analysis Tools

Innovative Analytics for Gene Therapy and Vaccines

In gene therapy and vaccine products, ensuring purity during downstream processing is especially challenging. Fast and efficient tracking of target biomolecules and removal of impurities is critical, because it directly affects product yield and purity. Sartorius‘ analytical chromatography column solutions can help provide this information in real-time, through at-line monitoring of large biomolecules including viruses, pDNA, and mRNA.

icon-webcast

Webinar | mRNA Process - From IVT to Final Filtration 

IVT reactions are efficient for mRNA production, and new analytical tools can help you achieve high recovery and quality.    

Learn More
Avoid labor-intensive work

Move away from traditional, labor-intensive methods including ddPCR, ELISA, and TCID50
 

Cut required workflows in half

Currently two methods are needed to determine both E/F AAV capsids. Analytical chromatography provides one technology instead of two

Make decisions faster

Get direct insight into samples with at-line analytical solutions



icon-chromatography-analytical

At-line HPLC

HPLC monitoring and quantitation of large biomolecules delivering rapid, high-resolution separations in minutes.

Explore More
icon-virus-a

Automated Virus Quantification

A unique automated platform for real-time tracking of viral particles and quantification of total intact particles.

Explore More

At-Line HPLC

At-Line HPLC Analytical Chromatography Using CIM® Monolith Technology

Using CIMac analytical columns, the PATfix® HPLC system gives at-line analysis for the control of impurities and critical quality components using HPLC fingerprinting.

Upstream AAV Analytics

PATfix® AAV Switcher Platform

A chromatography-based analytical platform that simplifies AAV quality monitoring with a 2-step process – capture and separation – to accurately measure viral quality from the complex upstream samples. 

Visit eShop

Downstream AAV Analytics

PATfix® AAV Platform

An at-line chromatography-based analytical system that accelerates downstream process development by rapidly measuring impurities, capsid recovery, and empty/full ratios to ensure viral vector quality and regulatory compliance 

Visit eShop

CIMac Analytical Columns

CIMac Analytical Columns bring the unique convective‑flow performance of CIM® monoliths to the analytical scale, making them ideal for in‑process analysis and control in manufacturing and other process analytical technology (PAT) workflows.

Designed for fast, reproducible chromatographic monitoring and quantification of proteins, viruses, nucleic acids, and other large biomolecules, they deliver rapid, high‑resolution separations in minutes with consistent performance across a wide range of flow rates.

Visit eShop


 

PATfix® LNP Switcher Platform

A chromatography-based analytical platform tailored for lipid nanoparticle (LNP) characterization, enabling at-line determination of encapsulation efficiency, particle size, and lipid composition to accelerate nucleic acid–based therapeutic development.

Visit eShop

PATfix® - mRNA Platform

PATfix® mRNA Platform: A chromatography-based analytical platform tailored for mRNA characterization, enabling at-line IVT reaction monitoring, rapid quantification, and comprehensive quality control (size, integrity, dsRNA) to accelerate nucleic acid therapeutic development.

Visit eShop

CIMac Analytical Columns

CIMac Analytical Columns bring the unique convective‑flow performance of CIM® monoliths to the analytical scale, making them ideal for in‑process analysis and control in manufacturing and other process analytical technology (PAT) workflows.

Designed for fast, reproducible chromatographic monitoring and quantification of proteins, viruses, nucleic acids, and other large biomolecules, they deliver rapid, high‑resolution separations in minutes with consistent performance across a wide range of flow rates.

Visit eShop


 

Monolithic Analytical Columns by Chemistry and Application

IEXHICAffinityMixed-ModeReversed PhaseActivated
CIMac AAV Full/EmptyCIMac OHCIMac Oligo dT18CIMac PrimaS® CIMac SDVBCIMac CDI
CIMac pDNACIMac C4 HLDCIMac HDZ-Affinity  CIMac XY
CIMac Adeno CIMac r-Protein A  CIMac HDZ
CIMac QA CIMac r-Protein L   
CIMac QA HR CIMac r-Protein G   
CIMac DEAE     
CIMac COOH     
CIMac SO3     
CIMac EDA-AEX/Activated     

Request A Quote

 

 

AAVAdenovirusmRNApDNAOther Large BiomoleculesProteins
CIMac QA HRCIMac AdenoCIMac Oligo dT18CIMac pDNACIMac QACIMac r-Protein A
CIMac AAV Full/Empty CIMac PrimaS®CIMac C4 HLDCIMac DEAECIMac r-Protein L
  CIMac C4 HLD CIMac COOHCIMac r-Protein G
    CIMac SO3CIMac HDZ-Affinity
    CIMac EDA-AEX/Activated 
    CIMac OH 
      

Request A Quote

 

icon-validation-service

Cornerstone® Biomanufacturing Development Services

Sartorius offers extensive experience in chromatography and purification of biomolecules as well as analytical methods development.

Discover Development Services

Virus Quantification

Rapid Virus Quantification Using the Virus Counter Platform

Sartorius‘ virus quantification products offer a new approach to enable direct, biologically-specific quantification of viruses in minutes, rather than the days or weeks. Virus samples are labeled with specifically-developed reagents in a no-wash assay. The purpose-built platform enables quantification of total virus particles in three minutes per sample, giving users real-time insights into viral titers.

Explore the Virus Counter® Platform

Virus Counter® platform rapidly and precisely quantifies total virus particles:

  • Accelerate time-to-result and time-to-market
  • Gain real-time titer insights
  • Increase product safety and quality by in-depth sample characterization

Explore Virus Counter®

Consult Our Experts
icon-validation-service

Tailored Analytical Methods

Sartorius’ facilities are fully equipped to develop process and analytical methods for biomolecules up to biosafety level 2.

  • Increase control, improve efficiency and prevent rejection of batches in both upstream and downstream with in-process controls (PAT).
  • Enable real-time product release through final control methods.
  • Use methods that can be validated. Sartorius’ HPLC methods use CIMac Analytical Monoliths and are developed on PATfix® along with reference methods for characterization.
  • Includes method development, validation and verification, transfer and routine testing of pharmaceutical samples and biomolecules.

Related Assets

Application Note

Take Control of Your mRNA Production Process With Powerful Analytics

Unlock new insights to streamline mRNA process development, product quantification, and sample characterization.

Application Note

pDNA Isoform Monitoring Supports Robust mRNA Production

Our application note reveals how to quickly implement innovative tools for developing and maintaining robust pDNA production processes.

Application Note

Comparison of HIC Monolithic Support for Sample Displacement Chromatography of pDNA

PDF | 468.2 KB
Application Note

In-Process Control of pDNA Production on CIMac™ pDNA Analytical Column

PDF | 463.7 KB
Poster

Using PATfix® Analytical HPLC Platform to Optimize Lysis Conditions in pDNA Downstream Processing

PDF | 1.5 MB
Poster

Effect of Mg Ç+ Ion Concentration on IVT Reaction Kinetics Determined

PDF | 318.7 KB
Poster

Empty and Full Capsids Separation Using Three Different Modalities

PDF | 1.2 MB
Poster

Combining the Sensitivity of the PATfix® HPLC Platform With Ultracentrifugation for AAV Characterization

PDF | 948.3 KB
Poster

Fast Purification and Analysis of Influenza A Virus Using CIMac Monolith Columns

PDF | 1.1 MB
Poster

Comparison of Fluorescence and Multi-Angle Light Scattering for Rapid Quantitation of Bacteriophage

PDF | 577.7 KB
Poster

Orthogonal Characterization of AAV Samples by Simultaneous Monitoring of Multiple Analytical Parameters During Chromatography

PDF | 1.1 MB
Poster

Learn How to Achieve Better Vaccine Purity and Higher Yields With CIMmultus® QA Columns

PDF | 608.7 KB
Poster

Estimation of Empty | Full AAV10 Particle Ratio Using MALS Detector

PDF | 912.1 KB

Related Services

Explore Services for Your Research and Biomanufacturing Equipment

Discover how Sartorius services help maintain and extend the lifespan of your research and biomanufacturing equipment while minimizing downtime.

Consult Our Experts

Consult Our Experts

Related Topics

icon-capture-and-polish

Monolithic Chromatography

Learn More
icon-chromatography-resin

Chromatography Resins

Learn More
icon-chromatography-membrane

Chromatography Membranes

Learn More
icon-shopping-cart
Ready to Buy?