Filter Integrity and Bag Testing with Automated QRM for Annex 1 Compliance

Filter Integrity and Bag Testing

Ensure Compliance With the QRM Expectations of EU Annex 1

The EU GMP Annex 1 sets high expectations in terms of quality risk management (QRM) and the contamination control strategy (CCS), requiring a proactive means of identifying, scientifically evaluating, and controlling potential risks to product quality. For filter integrity testing and bag testing, this means eliminating the risk of false passes or false failures and ensuring the process is free from cross-contamination.  

The resistance of all Sartocheck® 5 versions to VHP fumigation, combined with an internal pneumatic cleaning function, supports contamination control and helps fulfill Annex 1 CCS requirements. 

The Sartocheck® 5 Plus Filter Tester and Sartocheck® 5 Plus Universal offer automatic detection of operator errors that could otherwise go undetected and generate false results, further supporting the Annex 1 requirement for QRM.  

Consult Our Experts

Coming Q3 2026: Improved Automation Compatibility PAS-X

Learn What's New

Filter and Bag Testing Portfolio

The Sartocheck® 5 Filter Tester performs all standard integrity tests while delivering exceptional data integrity, intuitive usability, and advanced occupational health and safety compliance.

The Sartocheck® 5 Plus Filter Tester builds on these capabilities, adding automation and elevating QRM through the automatic detection of abnormal test conditions that could otherwise go unnoticed and produce false results.

The Sartocheck® 5 Plus Universal offers the same features and performance as the Sartocheck® 5 Plus Filter Tester but adds Point of Use Leak Testing of up to 2,000L bags if combined with the Accessory Kit for Bag Testing and even bag integrity testing of 2D bags if combined with the FlexAct BT.

 

Sartocheck® 5Filter TesterPlus Filter TesterPlus Universal
Filter Testing & Data Integrity

  

  

  

Bag Testing (requires Accessory Kit in option)

  

  

  

Automation (OPC UA, PAS-X* and Modbus TCP)

  

 

 

QRM-related program parameters

  

  

  

OSH - ATEX | IECEx | FM**

  

  

  

External Venting or Cleaning Kit

  

 

  

Software maintenance

  

  

  

Roadmap of additional features***

  

  

  

 View ProductView ProductView Product

*PAS-X requires software version 3.2.0

**Does not apply to the Accessory Kit for Bag Testing

***Check with Field Application Specialist for additional information

Surpass Quality Risk Management Requirements

The regulatory focus on QRM (namely, ICHQ9 and the new Annex 1 developed by the EMA in cooperation with the US FDA, WHO, and PIC/S) also applies to filter integrity testing, point of use leak testing of bags and integrity testing of bags, as a fundamental element of sterility assurance. The Sartocheck® 5 uses program-specific parameters to support the automatic identification of testing anomalies in advance or during the test for both filter and bag testing. This avoids time-consuming and costly deviations, potential drug recalls, and 483 warning letters.

Reach the Ultimate Level of Data Integrity

Filter integrity test, point of use leak test and bag integrity test values are part of the batch record and serve as critical justification for drug release. Long-term data reliability is therefore essential to prevent quality deviations and avoid potential FDA 483 warning letters.

Data integrity and security in testing results should not be viewed solely as an IT concern: they represent a global business risk. Inadequate standards can not only disrupt pharmaceutical operations but, more importantly, compromise patient safety.

Automatic Detection of Improper Test Setups

The Sartocheck® 5 Plus allows the administrator to enter a specific expected volume range for filter integrity testing and a specific expected filling time range for bag testing, for each individual program. A measurement outside the range will automatically abort the test.

Electronic Signatures: Four Eyes Principle

Electronically signing test results according to the four eyes principle reinforced data reliability.

Audit Trail With Time Zone–Synchronized (NTP) Events

All GMP-relevant actions are time-stamped in the audit trail to comply with 21 CFR Part 11. When parameters are changed, both the before and after values are recorded to ensure full traceability.

Custom Linux-based OS with SSB custom architecture

The Sartocheck® 5 uses a custom Linux-based OS with Sartorius Stedim’s own custom architecture to provide inherent protection against virus and malware attacks.

Write-Protected and Continuously Monitored Root File System

The write-protected root file system prevents viruses from residing in the system. Its integrity is continuously monitored, and any detected change triggers an automatic software recovery.

Experience the Comfort of Intuitive Usability

An optimal user experience speeds up process workflows due to intuitive guidance and ease of use. The high-quality touchscreen of the Sartocheck® 5 provides a unique viewing angle, an intuitive user interface, a logical menu structure, and simple data entry options. This allows straightforward programming of tests and QRM enhancement features, as well as error-free operation in GMP production environments.

ATEX certification

Filter integrity testing may involve inflammable alcohol in case of retesting. The Sartocheck® 5 is ATEX-certified for use in explosive environments and compatible with all common cleaning agents and VHP. This ensures maximum safety for both operators and facilities.

Explosion-Proof (ATEX | IECEx | FM) for Safe Testing of Alcohol-Wetted Filters

The Sartocheck® 5 is the only explosion-proof filter integrity tester available on the market.

Resistant to All Common Cleaning Agents and H₂O₂ (VHP)

The Sartocheck® 5 is the only VHP-compatible filter integrity tester on the market.

Accessory Kit for External Venting Prevents Backflow

The optional Accessory Kit includes a venting valve, blocking valve, and pressure sensor identical to the one used inside the Sartocheck® 5, providing effective external venting and backflow prevention.

LDAP Group-Based Role Management

Users can be conveniently managed directly on the LDAP server, without requiring any configuration changes on the Sartocheck® 5.

Sartocheck® 5 Plus WIT Trolley

Simplify Annex 1 Compliance

The Sartocheck® 5 Plus WIT Trolley has been developed to support compliance with increased regulatory expectations in EU GMP Annex 1, sections 8.88 and 8.89, for integrity testing of critical and non-critical vent filters. By enabling water intrusion testing (WIT), the trolley reduces testing effort and helps ensure reliable, reproducible results.​ It is designed for plug-and-play setup, requiring only connection to the top and bottom of the filter housing. Automated overfilling helps completely fill the housing and eliminate air bubbles, while an anti-backflow valve prevents test water from flooding the Sartocheck® 5 Plus during filling.

Contamination control strategy

After testing, the filter housing is actively drained with compressed air. The test water is directed to drain and is not reused, helping minimize the risk of contamination in the pressure vessel. All wetted stainless-steel parts of the WIT Trolley, including the pressure vessel and overflow tank, can be steamed in-line at up to 134 °C. A temperature sensor at the lowest point verifies that the temperature is maintained during the defined steaming time.

Automation and integration

The Sartocheck® 5 Plus WIT Trolley can be integrated into an automation environment via OPCUA. After the filter housing has been filled with water, the WIT Trolley triggers the Sartocheck® 5 Plus Filter Tester.

Sartorius Qualification

Each Sartocheck® 5 Plus WIT Trolley undergoes factory acceptance testing before release. Qualified Sartorius service personnel can execute IQ | OQ or site acceptance testing. IQ | OQ documentation is included with delivery.

Supporting Products & Services

Explore Robust Sterilizing-Grade Filters

From membrane filter pioneers to today’s innovators.

Advance Your Virus Filtration Process

Achieve robust retention, enhanced efficiency, reduced contamination risk, and flexible configuration options.

Reliable Gas & Vent Filtration

Find the right filter for any scale, size, or temperature in single-use and conventional processes.

Browse TFF Cassettes for Every Application

Find your TFF solution with our cutting-edge options, tailored to your unique needs. Boost operations with precision and innovation.

PUPSIT Assemblies

A qualified, sterile filter transfer set for final filling that complies with PUPSIT requirements outlined in EU GMP Annex 1.

Single-Use Assemblies for Filtration

Pre-sterilized filter assemblies consisting of air and gas filters, pre-connected tubing, and aseptic connectors for sterile connection.

Virus clearance validation services

Confidence®: Faster LRV Results

Validate the performance of Virosart® virus filters with our Confidence® Services. Benefit from highly purified viruses and expert knowledge.

Shop Now

Quickly find filter integrity testing products by searching by category or filtering by attributes.

Shop Filter Integrity Testing Products Now

Learn More About Filter Integrity Testing

Software & Accessory Upgrade Overview

Automation and Performance Upgrade Q3 2026 - Version 3.2.1

  1. Bag testing capacity (3.1.1 - Sartocheck® 5 Plus Universal)

  2. PAS-X automation compatibility (3.2.0 - Sartocheck® 5 Plus FT & UN)

  3. Stability improvements (3.2.1 - all Sartocheck® 5 variants)

Request Your Upgrade

Testing and Performance Upgrade Q3 2025 – Version 3.1.1

  1. Activated interface (GPU) acceleration
  2. Displaying calibration date of connected accessory kits
  3. Software rebranding
  4. Stability improvements
  5. New software version for bag testing (Sartocheck® 5 Plus Universal)

Request Your Upgrade

Testing & Performance Upgrade Q2 2024 – Version 2.3.2

  1. Bubble point pressure stabilization (no change in the testing algorithm)
  2. Improved data export performance
  3. Double backup of calibration data
  4. Improved keyboard Pinyin-function (Mandarin)
  5. Stability improvements

Request Your Upgrade

General Performance Upgrade Q1 2023 – Version 2.2.1

  1. Stability improvements
  2. Audit trail improvements
  3. Connectivity improvements
  4. Cleaning cycle improvements (CCS)

Request Your Upgrade

Accessory Hardware Upgrade Q3 2022

Contamination Control Strategy (CCS)

  1. Accessory Kit allowing cleaning of the internal pneumatics with up to 0.5M NaOH at 50 °C.
  2. Recommended standard cleaning at room temperature with 0.1M NaOH.
  3. Combined with the Accessory Kit for external venting, the Cleaning Kit is part of a comprehensive CCS of the Sartocheck® 5 thus fulfilling the most stringent expectations of Annex 1 compliance.

Request Your Upgrade

Software Upgrade Q2 2022 - Version 2.1.1

Data Integrity

  1. New root file system – Higher security
  2. Blocking of abusive test repeats (e.g., max 3 tests per filter)
  3. Mandatory Why Comment when modifying programs

HSE | OSH (Health Safety & Environment | Occupational Safety and Health)

  1. Fully automated  cleaning function (software)
  2. Accessory kit for automated cleaning – Not included in the upgrade

Usability

  1. Flexible entry of diffusion values for TFF cassettes (max 4,800 mL/min)
  2. Scheduled exports of Audit Trail PDFs
  3. Improved overall stability

Request Your Upgrade

Related Assets

Sartocheck® 5 Plus Filter Tester New Software Release Q3 2025 - Version 3.1.1

PDF | 3.8 MB

Quality Risk Management Handbook Conducting FMEA Using the Sartocheck® 5 Plus Filter Tester

PDF | 597.4 KB
icon-magnifier

Automatic Early Detection of Operator Errors

Human error can never be completely eliminated. A key strategy for reducing risk priority number (RPN) in FMEA is to improve detectability. A false pass during an integrity test becomes a serious deviation only if the operator discards the filter before the error is detected.

The Sartocheck® 5 Plus Universal uses program-specific QRM parameters to enable fast, automatic detection of operator errors, allowing immediate corrective actions before costly deviations occur.

  • Over 5,000 units installed in the bioPharma industry since launching in 2019
  • Software life cycle management, including risk assessments for upgrades
  • QRM Handbook available, with FMEA suggestions included

Consult Our Experts

Frequently Asked Questions

For hydrophilic filters, there are two frequently used integrity tests:

  1. The diffusion test, also called forward flow, consists of measuring the gas flow through the wet membrane at a defined differential pressure.
  2. The bubble point consists of detecting the differential pressure at which a disproportionate increase in gas flow occurs as the wetting liquid is expelled from the largest pores of the membrane. 

A combined diffusion and bubble point test can also be performed, but it is not a regulatory requirement to conduct both. 

For hydrophobic filters, there are three frequently used integrity tests: 

  1. The water intrusion test (WIT) consists of measuring the amount of water that evaporates from the upstream to the downstream side of the membrane at a defined test pressure. If the size of the filter allows for WIT, this is the preferred method.
  2. The diffusion test is performed after wetting the hydrophobic membrane with, for example, 60% IPA, 70% IPA, or another suitable low surface tension liquid. It is a good alternative if the WIT fails twice.
  3. The bubble point test is also performed after wetting the hydrophobic membrane with a suitable low surface tension liquid (e.g., 60% or 70% IPA). Like the diffusion test, it is a good alternative if the WIT fails twice.

The bubble point is the differential pressure at which the wetting liquid is expelled from the largest pores. It is correlated with the size of the largest pores in the membrane. From a general perspective, the diffusion test is considered more sensitive, even though it is not correlated with pore size. It should be recognized that each method has strengths and limitations that must be evaluated based on the specific circumstances of the test.

Annex 1 of EudraLex Volume 4, released in August 2022, is currently the most frequently discussed GMP guideline in filter integrity testing. Other relevant guidance documents include: 

  • WHO Annex 2, TRS 1044 (October 2022)
  • FDA Guidance for Industry (September 2004)

Pre-use post sterilization integrity testing (PUPSIT) refers to verifying the integrity of a sterilizing-grade filter after sterilization and before use, as required by EU Annex 1 and WHO Annex 2. Pre-use testing of sterilized filters was first introduced in EU Annex 1 in 1996 (Section 85), although the term PUPSIT was not used until the version released in 2022.

Integrity testing is a regulatory requirement and a fundamental element of sterility assurance, but by itself, it is of limited value. In fact, a sterilizing-grade filter can only be considered effective if the integrity test is passed, if assurance is given that the result is not a false pass, if the filter type has been validated with a bacterial challenge test under process conditions, and if the filter supplier has a solid quality management system in place to ensure reproducible filters.

Consult Our Experts

Consult Our Experts

Related Services

Laboratory Weighing Services

You Can Count on Our Support

Trust our comprehensive range of services. We are ready to assist you with process validation and optimization to help you achieve your goals.

Explore Services for Your Research and Biomanufacturing Equipment

Discover how Sartorius services help maintain and extend the lifespan of your research and biomanufacturing equipment while minimizing downtime.

Single-Use System Integrity (SUSI) Assurance

Built-in integrity control strategy all along the SUS life cycle.

icon-shopping-cart
Ready to Buy?