Comprehensive Lentivirus Process Solutions

Setting The Standard in Lentiviral Solutions for Gene Therapy and Gene-Modified Cell Therapy, Together

Scientists often use lentiviral (LV) vectors to deliver genes to therapeutic cells (gene-modified cell therapies) and offer potentially life-saving treatment against cancers or delivered directly to patients to treat rare genetic disorders. Because developers can use LV as a raw material or as the final therapy product, it’s critical to build robust processes that achieve consistently high viral yields with high quality.

Consult Our Experts Request Your Sample

Webinar

Accelerating Viral Vector Characterization: An Industry Case Study

Explore how CDMOs can overcome process bottlenecks, improve efficiency, and support flexible, scalable manufacturing with proven technologies. 

Register Here

Lentiviral Vector Gene Therapy Workflow

Solutions for Process Development and Manufacturing

Explore lentiviral vector process solutions to simplify progress in every step of your workflow.

Solutions For Lentiviral Vector Production

Connected Services

Banner Ready-to-use Plasmids

Plasmid Engineering Service offers custom plasmid engineering based on a unique DNA brick approach to enable fast and precise engineering of any plasmids, even the most complex ones with a success rate above 95%

Explore Plasmid Engineering Service

Plasmid Manufacturing Service excels in producing pDNA at high quality with superior yields and supercoiled integrity.  Each plasmid DNA produced is provided with regulatory support to ensure compliance for clinical trials and commercial use.

Explore Plasmid Manufacturing Service

Cornerstone Development Service is designed to support customers in establishing in-house pDNA purification processes at the required scale and that is then seamlessly transferred to each customer site.

Explore Chromatography Development Services

Cell culture media Services include a array of media services including benchmarking services, media optimization, media development and media manufacturing-all supported by spent media analytics

Explore Cell Culture Media Services

Connected Software & Analytics 

MODDE Design of Experiments Software

DOE software Simplified for Life Science. Ready-to-go connectors for Sartorius equipment & Biobrain Supervise to ease implementation. Backed up with a data science team to get the most out of your data.

Explore MODDE®

Multivariate data analysis software that simplifies your data exploration for Process Experts. Ready-to-go connectors for Sartorius equipment and Biobrain Supervise. Backed up with a data science team to get the most out of your data.

Explore SIMCA®

A data acquisition, process control & monitoring system that connects Sartorius and 3rd party unit operations. A scalable system can support 1 to 32 process units to enable PD or GMP production with integration to Umetrics® for DOE or advanced process control.

Explore Biobrain® Supervise

Featured Products

Virus Counter® Plus

Enable rapid, direct, and reliable quantification of virus particles to support faster decision-making.

Sartobind® Convec D

Achieve high recovery, scalability, and fast processing time using Sartobind® Convec D for lentivirus capture.​​ 

Transfection Reagents and pDNA

Increase LV titer and particle quality with optimized transfection reagents and plasmids.

Celsius® FFT Freezing Solution

Manage your entire cold chain with confidence and reach high LV functional titers.

Recombumin® Recombinant Human Albumin

Stabilize your lentiviral gene therapy with versatile recombinant human albumin.

Biowelder® TC Sterile Welding Device

Preserve sterility during connection and disconnection throughout your biomanufacturing process.

TFF Cassettes

Increase lentivirus recovery using closed, pre-sterilized, and low-adsorption membranes with MWCO of 100 or 300 kDa.

Flexsafe® 2D Bags

Protect your product during storage and shipping for sterile filtration, media preparation, sampling, and fluid transfer steps.

Sartopore® 2 and Virosart® Media Filters

Preserve sterility and protect your process from virus contamination with reliable filters for media and buffer filtration.

Sartopore® 2 XLG Filter

Achieve a sterile product by using a high-efficiency, low-adsorption, and robust filter to maximize yield.

Univessel® 2 L Bioreactor

Optimize your lentivirus process for larger volumes with a fully scalable, single-use bioreactor.

icon-multiple-choice

Request Your Sample | Raw Materials and Consumables

To help find the right materials and consumables for your needs, request a sample from our portfolio.

Request Your Sample

Ready to Buy?

Browse LV gene therapy products by searching or filtering by product type.

Shop LV Gene Therapy Products

More About LV Gene Therapy From Sartorius

Featured Asset

icon-webcast

Scalable Solutions for Optimizing Lentiviral Vector Production

This webinar showcases the optimization of a scalable LV process using a high-throughput, automated microbioreactor system.

Watch Webinar

Related Assets

Application Note

Screening Sartopure® filter trains for efficient LV clarification

See how primary and secondary filter selection influences throughput, turbidity reduction, and infectious titer recovery.

Application Note

Enhancing LV Purification: Scalable TFF With Hollow Fibers

See how hollow fiber TFF enables scalable LV purification, with data on recovery, impurity removal, and infectivity.

Application Note

An Efficient, End-to-End Process for Plasmid DNA Purification

Discover how Sartorius downstream processing solutions enable the purification of high-quality plasmid DNA.

Poster

Monolithic Columns for Lentiviral Purification

This poster demonstrates a process development approach for using CIM® monolithic columns in the downstream purification of lentiviruses.

Webinar

Screen, Optimize, and Characterize Your Viral Vector Production

Learn early PD strategies that enhance clinical-stage production of AAV and LV.

Poster

Lentiviral Vector Development with Automated Bioreactors and DOE

Read about how this project design allowed for rapid deployment of processes and scale-up to a 50 L Biostat STR®.

icon-contact-us

Stay Up-to-Date

Sign up for our newsletter to get updates on the latest solutions for AAV and LV gene therapy.

Sign Up for Newsletter

FAQs for Lentiviral Vector Gene Therapy

Lentiviruses are a family of viruses insert DNA into the host cells' genome upon transduction. They can permanently integrate genetic material into dividing and nondividing cells. Lentiviral vectors are produced from a culture of packaging cells, which scientists then transfect with plasmids. The vector-producing cells are then expanded in culture and purified.

Lentiviruses are transducing, dividing, and nondividing cells, and enable long-term expression by integrating into the cell genome. They have a large payload of 9.7 kb. Lentivirus is unique in its ability to infenct nondividing cells, and has high transduction toward targets like T-cells.

BSL2. Scientists can't perform viral clearance on lentiviruses using a filter, so single-use and closed systems are prefered. Scientists need to control raw materials and filter them to remove virus. Removing impurities like DNA and HCP is difficult because lentiviruses are large and sensitive, making downstream process challenging.

Consult Our Experts

Consult Our Cell and Gene Therapy Experts