Outsource Your Plasmid DNA Projects

We Have the Perfect Solution

The demand for plasmid DNA extends from vaccines and human therapeutics, Cell and Gene Therapy to veterinary health sectors.

Our validated plasmid DNA platform offers advanced and custom manufacturing services available at all grades and scales tailored to meet your requirements. With an extensive range of quality grades (Discovery, Research, GMP Principles and GMP) and multiple production scales (microgram up to gram production batches) our service enables the production of supercoiled or linear DNA as starting material or drug substance.
 

  • High purity: Low endotoxin & high supercoiled​ content
  • Speed: Short lead time for all quality grades
  • Flexibility: Compatible with all types of plasmids & variety of grades and volumes to meet your needs as you scale
  • Regulatory Compliance (Belgium production site): ICHQ7 GMP Facility​, Eudralex vol.4 Part II, Antibiotic-free process, TSE/BSE free and animal free

Tailored DNA Supply for each Development Phase 

For use as starting material to produce biotherapeutics such as mRNA and viral vectors, or as the final drug substance, our plasmid DNA platform ensures efficient and cost-effective manufacturing for every development phase. Our extensive range of available quality grades ensures reliable quality and compliance to cover regulatory requirements throughout preclinical, clinical, and commercial phases with Discovery, Research, GMP Principles, and GMP grade (certified manufacturing site).

Fast, Cost-Effective Plasmid Production for Early Research

Our Discovery grade material is produced using a cost-effective and flexible process, designed for early-stage research. Starting from as little as 1 µg and scaling up to 50 mg, this approach allows us to rapidly generate plasmids with short lead times of 3 to 4 weeks. Each batch is delivered with a detailed analysis report, giving you reliable data to support proof-of-concept studies and accelerate your decision-making in the discovery phase.

Consult Our Experts

Bridge Discovery to Research: Highly-Purified Plasmids for Advanced Research

Our Research grade material is manufactured following scalable bioreactor processes, using only one single chromatography step to reach specifications for release. This enables a large plasmid DNA production range from 50 mg up to 20 g, with a standard short lead time of 6 weeks. The Research grade is highly purified plasmid DNA that is provided with a comprehensive analysis report to support preclinical development and advanced research needs. Designed as a bridge between Discovery and GMP Principles grades, our Research grade material ensures consistent, scalable, and reliable performance for your next project stage.
 

Consult Our Experts 

 

From Research to GMP Principles : Scalable Plasmid Solutions for Development & Preclinical

  • GMP Principles – Small Scale (1 mg to 50 mg)
    Our GMP Principles small-scale offering provides highly purified plasmids produced under controlled conditions, bridging the gap between Research and full GMP manufacturing. With batch sizes ranging from 1 mg to 50 mg and turnaround times from 5 to 8 weeks, this grade includes comprehensive documentation such as CoA, MSR, TSE/BSE-free statement, and on-site MBR. It is the ideal solution for method development, early toxicology studies, and process optimisation following GMP rules.

     

  • GMP Principles – Large Scale (50 mg to 20 g)
    For projects requiring larger quantities, our GMP Principles large-scale service delivers from 50 mg up to 20 g within 10 weeks. Produced under GMP-like conditions, this grade ensures reproducibility and quality with extensive documentation including CoA, MSR, TSE/BSE-free statement, and on-site MBR. It is specifically designed to support preclinical and early phase clinical trials providing a reliable foundation for your transition to full GMP manufacturing.

    Consult Our Experts 

Achieve Clinical Excellence: GMP Certified Plasmids for Safe & Reliable Market Access

Our GMP grade offering implies manufacturing in full compliance with Good Manufacturing Practices at a certified manufacturing site, delivering plasmids at the highest quality standard for clinical and commercial phases.

GMP – Small Scale (1 mg to 50 mg)

Tailored small-batch production designed for personalized medicine and as a critical raw material for viral vector (AAV, Lentivirus) and mRNA-based therapeutics in early-phase clinical trials (Phase I/II). This flexible offering gives you access to exact small quantities—avoiding the high cost of large-scale batches (e.g., 200L+)—and shortens your time-to-clinic thanks to dedicated small-scale facility scheduling that eliminates traditional CDMO lead time.

GMP – Large scales (50 mg to 20 g)

With scales from 50 mg up to 20 g and a standard lead time of 12 weeks, our large-scale GMP offering is tailored for late-phase clinical trials (Phase II/III) and commercial supply. Designed for high-yield demand, this service ensures seamless process scalability, robust batch-to-batch consistency, and cost optimization per gram, securing a reliable supply chain for your advanced gene therapies and mRNA programs.

Both scales includes a comprehensive documentation package: CoA, MSR, animal-free statement, GMP certificates, and on-site MBR. Designed to meet strict regulatory requirements, our GMP grade service ensures safety, consistency, and full traceability to support your clinical trials and your market access.
 

Consult Our Experts 


 

Quality Assurance

Our services include full-length sequence analysis using Next Generation Sequencing (NGS) or Sanger sequencing and a Certificate of Analysis for each batch of product. Our GMP Principles and GMP grade manufacturing and analytical batch records are supported with change control. Also, we ensure environmental monitoring to ensure consistent quality with our GMP grade.  
The produced plasmids undergo extensive characterization and quality control testing. Traceability of raw materials and processes under QA oversight for GMP Principles and GMP grade.

Consult Our Experts
 

Learn more about quality and deliverables by grade in the table below.

 

FAQs - Plasmid Manufacturing Service

Submit your request using our contact us form. A first ballpark estimation will rapidly be sent to you. Based on the requested plasmid quantity and quality grade, a detailed quotation will be edited including the adapted strategy, the successive work packages and deliverables, the timing as well as the associated budget.

The standard turnaround time for the manufacturing of one batch is as follows:

  • Discovery: 3 to 4 weeks
  • Research: 6 weeks
  • GMP Principles: 5 to 10 weeks
  • GMP: 12 weeks

 

The maximum quantity of plasmid that can be delivered is 20 g regardless of the quality grade considered (Research, GMP Principles Grade or GMP). We also offer a pDNA amplification service for quantities from 1 μg to 50 mg at Discovery grade.

icon-q-&-a

See Other Questions Related to Plasmid Manufacturing Service

See All

Related Assets

Poster

Integrated plasmid and AAV manufacturing from lab to clinic

See how optimized plasmids support the next generation of gene, cell, and RNA-based therapies.

Poster

Developing a high-yield AAV production platform using DOE and automate...

See how automated bioreactors and DOE enable efficient, scalable AAV production.

Process Development Services

Want to manufacture your plasmids in house? Our process development services support the establishment of plasmid production processes at customer sites.

Consult Our Experts

Related Webinars

Webinar

Webinar GMP or Not?

Join this webinar to understand raw material quality grades and requirements for ATMP manufacturing.

Pharmaceutical glass production line for Pharma Manufacturing Adobe Stock Image Sartorius
Webinar

Integrated Plasmid Engineering and Manufacturing Process

A unified approach from lab to clinic.

Webinar

Straightforward AAV Manufacturing Process  

Scale up from bench-scale to 2000L STR.

Webinar

Production of Difficult-to-Express Proteins

Strategies to increase the success rate.

Related Topics

Banner Ready-to-use Plasmids

Plasmid Engineering & Sequencing Service

Utilize our e-Zyvec® assembly technology to design & optimize plasmid sequences tailored to your specific applications.

Transfection Reagents

Discover our transfection reagents for various applications, designed to fit with our plasmids and enhance your productivity.

Off-the-shelf Plasmids

Explore our off-the-shelf plasmids for AAV and LV production, the perfect fit with FectoVIR® transfection reagents.

Consult Our Experts

Consult Our Experts