Transfection Reagents

Transfection Reagents 

Transfection Reagents for Seamless Research, Development, and Manufacturing

Our transfection reagents are precisely designed for transient transfection, supporting a wide range of applications including viral vector manufacturing for cell and gene therapy (CGT), protein production, and life science research.  

These ready-to-use transfection reagents come with a pre-optimized protocol, ensuring high transfection efficiency, superior cell viability and increased viral vector titers. Available at pharma-GMP grade, our solutions meet the unique needs of biotech, pharmaceutical companies and contract organisations, providing consistent support for projects from R&D to manufacturing with unmatched quality and reliability.

 

View Products  Consult Our Experts

Highlight Products

FectoVIR®-AAV 

Available at research and GMP grade to intensify production of recombinant AAV.

FectoVIR®-LV

Available at research and GMP grade designed to improve lentiviral vector (LV) titers in HEK293 cells.

PEIpro®

A leading PEI-based DNA transfection reagent that offers flexibility and scalability  in viral vector manufacturing process.

FectoPRO®

FectoPRO® is a transfection reagent specifically optimized for transient protein and antibody expression in CHO and HEK293 cells.

jetOPTIMUS DNA Transfection Reagent 0.75mL - box and vial, product image front

jetOPTIMUS®

Leverages innovative cationic nanotechnology developed to improve DNA transfection efficiency in hard-to-transfect cells.

jetMESSENGER mRNA Transfection Reagent 0.75mL - box and vial, product image front

jetMESSENGER®

An efficient and gentle transfection reagent for high mRNA transfection in primary cells, cancer cell lines, neurons, and stem cells.

Explore Our Transfection Reagents 

Take a look at our gold-standard products and services supporting research to commercialization.
 

Viral Vectors for CGT

The use of high-quality transfection reagents is crucial for producing viral vectors for cell and gene therapy, significantly enhancing process economics and industrial scalability. High productivity in AAV and LV manufacturing increases doses per batch, reducing costs and improving therapy accessibility.  

FectoVIR®-AAV and, FectoVIR®-LV, designed for large-scale production, offer low complexation volume, long stability, and high reproducibility, ensuring efficient and consistent results in comparison to gold standard PEIpro® that continues to be available. Our GMP-grade transfection reagents, manufactured in compliance with ICH Q7 guidelines and supported by comprehensive regulatory documentation, bolster compliance and quality assurance. Furthermore, risk mitigation is strengthened through toxicity statements and specific GMP UHPLC methods for the detection of residual PEIpro® and FectoVIR-AAV®, ensuring patient safety.

FectoVIR®-AAV 

Available at research and GMP grade to intensify production of recombinant AAV.

FectoVIR®-LV

Available at research and GMP grade designed to improve lentiviral vector (LV) titers in HEK293 cells.

PEIpro®

A leading PEI-based DNA transfection reagent that offers flexibility and scalability  in viral vector manufacturing process.

Protein Production

Transient production of recombinant protein or monoclonal antibodies is an important step in research to study the behavior of a protein of interest in cells, screen and candidate proteins in early stages of therapeutic research and to enable modulation of molecular mechanism in many other fields of application.

Our goal is to streamline the protein production process, allowing researchers to concentrate on their scientific objectives without the usual complexities of protein expression. To achieve this, we have developed FectoPRO®, a transfection reagent specifically designed for transient protein production in mammalian cells. FectoPRO® offers ready-to-use, cost-effective solutions tailored for efficient protein production in HEK-293 and CHO cell lines, ensuring a smooth and effective workflow for research needs.  

FectoPRO®

FectoPRO® is a transfection reagent specifically optimized for transient protein and antibody expression in CHO and HEK293 cells.

Life Science Research

Explore our extensive range of life science delivery solutions for scientists, including ready-to-use transfection reagents suitable for most mammalian primary cells and cell lines, as well as off-the-shelf plasmids. These products ensure that you can conduct your research smoothly and rely on the following approaches:

  • A range of best-in-class transfection reagents to study the function of a protein of interest, its role in a signaling pathway, perform genome editing using plasmid-based or RNA-based proven methods, and to conduct cost-effective RNA interference to transfect guide RNA and express Cas9 protein in mammalian cells.
  • Tailored transfection solutions: Choose from our selection of specialized reagents, including jetPRIME®, INTERFERin®, and more, for targeted gene expression, genome editing, and RNA interference studies. Request samples and benefit from our scientific support to optimize your experiments and assist you during your evaluation phase.
jetPRIME Transfection Reagent 0.75mL - box and vial, product image front

jetPRIME®

A versatile DNA and siRNA transfection reagent that ensures high DNA transfection efficiency and excellent gene silencing.

jetOPTIMUS DNA Transfection Reagent 0.75mL - box and vial, product image front

jetOPTIMUS®

Leverages innovative cationic nanotechnology developed to improve DNA transfection efficiency in hard-to-transfect cells.

Product packaging and vial of INTERFERin siRNA transfection reagent

INTERFERin®

Achieves over 90% gene silencing in a wide variety of cells; suitable for transfecting miRNA and other oligonucleotides.

jetMESSENGER mRNA Transfection Reagent 0.75mL - box and vial, product image front

jetMESSENGER®

An efficient and gentle transfection reagent for high mRNA transfection in primary cells, cancer cell lines, neurons, and stem cells.

jetPEI DNA Transfection Reagent 4x1mL - box and vial, product image front

jetPEI®

A robust and reproducible transfection reagent, ideal for automated or manual high-throughput screening workflows.

PULSin Protein Delivery Reagent 0.4mL - box and vial, product image front

PULSin®

A powerful and efficient reagent for delivering proteins, antibodies, and peptides into mammalian cells.

DNA helix
Cell Culture Media

Request a Sample: Transfection Reagents for Life Science Research

Request a complimentary sample of our ready-to-use transfection reagents for life science research involving most mammalian cell lines.

Request a Sample

Looking for Guided Support

icon-certificate

Where Can I Find Certificates Of Analysis?

You can find certificate of analysis for all products in My Sartorius Portal.  You can access them by creating an account.

Browse My Sartorius

icon-coach

Troubleshoot Your Transfection

From starting transfection, changing plasmid DNA construct, working with a new cell line or isolated primary cells can require fine-tuning. Our transfection experts are always available to help you.
Contact Support Team       View Our FAQs

The Who, The Why and How of Transfection?

Scientists rely on transfection as a powerful technique to modulate gene expression in eukaryotic cells in vitro and in vivo. Transfection can be used from researchers in universities or research institutes to engineers in Biotechnology or Pharmaceutical companies.

Transfection is the process that allows exogenous nucleic acids to bypass the cell membrane to enter into cells. Exogenous nucleic acids commonly used are plasmid DNA, RNA, siRNA and oligonucleotides. Once delivered into cells, nucleic acids modulate gene expression by driving overexpression or silencing of a gene of interest.

Gene overexpression is an indispensable tool for several applications, from understanding the role of gene of interest (gene studies, high-throughput screening), to the production of biologics such as antibodies (protein production) and recombinant viral particles, particularly for therapeutic purposes (virus production for gene & cell therapy).

Gene silencing is a method used to prevent expression of a gene of interest. The expression of a gene can be partially reduced (gene knockdown) or completely blocked (gene knockout). Because any gene can potentially be targeted, gene silencing is a prevalent technique used to develop gene-based therapies to address monogenic pathologies, cancer and in immunotherapy strategies.

Transfection of nucleic acids is used to transiently or stably modifed cells by overexpressing or silencing specific gene(s). Several methods can be used to performed transfection that are generally divided in two different categories: Chemical and physical. There are several physical methods that exist such as electroporation, sonoporation or microinjection but these processes are complex and relatively toxic for mammalian cells. To solve these issues, chemical-mediated transfection offers a great alternative: easiness of use, high transfection efficiency and excellent cell viability. Chemical transfection are typically performed using cationic polymers or lipids that will protect the anionic nucleic acids.

  1. Encapsulation of Genetic Material with Transfection Reagent
    Nucleic acids are negatively charged due to their polyphosphate backbone and are thus able to interact with positively charged transfection reagents (polymers or lipids). This results in the formation of transfection complexes or nanoparticles, which protect nucleic acids from nuclease-mediated degradation.
  2. Cellular Uptake of Nanoparticle
    Most cells express negatively charged heparan sulfate proteoglycans on the external surface of their cell membrane, with which positively charged transfection complexes are able to interact. This interaction is key to trigger cellular uptake via an endocytosis process.
  3. Release into the Cytosol and if Needed Transport into the Nucleus for Transcription
    Upon cellular uptake, transfection complexes are sequestrated into intracellular vesicles. Our transfection reagents are able to induce the release of the nucleic acids into the cytoplasm through vesicle membrane rupture or fusion. Most nucleic acids (oligonucleotides, siRNA, mRNA, etc) stay in the cytoplasm where they are active. In case of gene transfer, plasmid DNA is transported into the nucleus for transient expression) which can become permanent after genome integration (stable expression).

Related Assets

Poster

Developing a high-yield AAV production platform using DOE and automate...

See how automated bioreactors and DOE enable efficient, scalable AAV production.

Application Note

Unlocking Efficiency in LNP Development

Learn how the Sunscreen® HTS system and LipidBrick® Library enable rapid generation and optimization of LNP formulations.

Poster

Advancing gene therapy with Recombumin® human albumin

We demonstrate that Recombumin® HA significantly enhances the stability of AAVs across a wide range of conditions.

Application Note

Process Optimization of Lentivirus Vector Production Using DoE

This app note delves into the significance of fine-tuning process parameters for transient lentivirus production, includingplasmids, transfection reag...

Poster

PEIpro®

Addressing large-scale manufacturing of clinical grade viral vectors using an optimized PEI-based transfection process.

Poster

FectoVIR®-LV 

Next-generation transfection reagent for large scale therapeutic lentiviral vector production.

Poster

FectoVIR®-AAV

Next-generation transfection reagent for large scale AAV manufacturing.

Poster

FectoVIR®-LV

Overview of CAR-T cell generation using optimized plasmid design and lentiviral vector production.

DNA helix
Infographic

DNA vs. mRNA Transfection

DNA and mRNA transfection both introduce genetic material into cells, differing in material and processes.

Webinar

PFVs, LNPs, and Electroporation for Nucleic Acid Delivery

Discover head-to-head data comparing three leading nucleic acid delivery methods and their implications for efficient, scalable cell engineering.

Webinar

Webinar GMP or Not?

Join this webinar to understand raw material quality grades and requirements for ATMP manufacturing.

Webinar

Optimization-by-Design 

A critical factor in successful viral vector scale up.

Webinar

Building an AAV platform in 2023

Learn about Challenges, threats and opportunities.

Webinar

Enabling a Robust AAV Upstream Platform

Enhance transfection with a next-generation transfection reagent and helper plasmid.

Webinar

Next Generation of Genetic Engineered AAV Helper Plasmids

Learn strategies to improve AAV helper plasmid engineering.

Webinar

Fast and Efficient Recombinant Protein Expression Optimization

Learn about e-Zyvec® Technology, our DNA optimisation service.

Related Topics

Banner Ready-to-use Plasmids

Plasmid Engineering & Sequencing Service

Utilize our e-Zyvec® assembly technology to design & optimize plasmid sequences tailored to your specific applications.

Off-the-shelf Plasmids

Explore our off-the-shelf plasmids for AAV and LV production, the perfect fit with FectoVIR® transfection reagents.

Non-Viral Delivery Solutions

Non-Viral Delivery Solutions

Explore our lipid library for LNPs and ready-to-use reagents for efficient and cost-effective in vivo and ex vivo nucleic acid delivery.

Bridging the Gap between Academia and Industry

Universities, institutes, and startups: Partner with us to optimize processes and gain access to cutting‑edge technologies and expertise.

Cell and Gene Therapy

Cell and gene therapy solutions driven by reproducibility, scalability, and support for regulatory compliance. 

Consult Our Experts

Consult Our Experts

Ready to Buy?