Biowelder® TC Sterile Welding Device

Biowelder® TC Sterile Tube Welding Device

Automated Sterile Tube Welding for Total Containment

Advanced biomanufacturing processes require advanced tools to provide reliable connections between components. The Biowelder® TC is an automated device for making sterile connections between thermoplastic elastomer (TPE) tubing elements. This proven technology uses unique rotating tube holders to connect dry- or liquid-filled TPE tubing and ensures total containment of process fluids by reconnecting discarded tube ends. Validation protocols ensure that Biowelder® TC connections are sterile.

Flexibility

Device can accommodate tube sizes from 1/4" to 1" OD and supports co-welding of varied TPE brands. Tubes can be dry, wetted or filled.

Total Containment 

Patented technology creates two welds to prevent environmental contamination from discarded tube ends.

Automation

An operator starts the automated welding process via the LCD touch screen.

Error Prevention

Tube holders are color-coded for ease of use.

Ultra Safe Connection

The thermal welds are extraordinarily stable and ensure a sterile connection.

Biowelder® TC Working Principle

To start using the Biowelder® TC automated tube welder, an operator inserts the tube holders, the disposable blade and the TPE tubes and initiates the welding process via the touch screen. The blade is first heated for depyrogenation and cooled to the welding temperature, with an infrared sensor controlling the temperature. After the blade cuts the tubes, the tube holder rotates and a new connection is established.

Market Leading Welding Performance

Versatile Automated Sterile Tube Welder

The Biowelder® TC automated welding device provides a simple, flexible, and fast solution for making sterile connections across all biopharmaceutical manufacturing processes. It can be used on disposable bags, single-use tubing assemblies and unit operations. 

View Products
 

Biowelder® TC Sterile Welding Device

Automated & ergonomic design

On-screen step-by-step instructions, color coding and
size-specific tube holders minimize operator errors.

Variety of qualified materials

Compatible with Tuflux® TPE, C-Flex® 374*, AdvantaFlex®**, PharMed®* BPT, and SaniPure®* BDF™ tubings. Additional TPE brands may be used after internal validation.

Variety of tube sizes and conditions

Has 1/4" to 1" OD tube size capacity and can weld dry, wet or liquid-filled tubes.

Extensively qualified

Comprehensive validation guide is available to support quality assurance and safe and robust sterile welding connections.

Short welding time

Produces fast, reliable and automated connections in under 2.5 minutes.

*C-Flex®, SaniPure™ and PharMed® are registered trademarks of Saint-Gobain Performance Plastics Corporation. **AdvantaFlex® is registered trademark of AdvantaPure.



Biowelder® TC Applications

Connect with Flexibility

Biowelder® TC can weld wet, dry, or liquid-filled tubing in non-classified and classified environments while maintaining product sterility.


Request a Quote

Connect at Every Step

From small-scale upstream processes to final filling applications in large commercial productions, the Biowelder® TC adapts to changing connection needs.

Connect Across Applications

Create sterile welds in an array of processes including mAbs, vaccines, cell and gene therapeutics, cell line development and biosimilars.

Sterile Tube Welding

Biowelder®  TC Components, Accessories and Services

Maximize welding capabilities and ensure uninterrupted operation with single-use components and accessories. Regular Sartorius service maintains peak performance.


Biowelder® TC System

The Biowelder® TC provides a simple, flexible and fast solutions for bioprocessing connections.

Request a Quote

Components

Tube Holders

Each tubing dimension has a tube holder dedicated to exactly one combination of ID to OD. Color codes assure precise operation.

Request a Quote

Blades

The welder has only one consumable — single-use cutting blades. To ensure clean and sterile welds, cutting blades are discarded after use.

Request a Quote

Accessories

Ensure top Biowelder® performance with a temperature calibration kit.

Request a Quote

Explore Services for Your Research and Biomanufacturing Equipment

Discover how Sartorius services help maintain and extend the lifespan of your research and biomanufacturing equipment while minimizing downtime.

Take a Closer Look

Related Products

Tuflux® Tubing

Benefit from low extractable profiles for both silicone and TPE tubing to transfer critical fluids across process steps.

Biosealer® TC Aseptic Tube Sealing Device

The Biosealer® TC is a robust, flexible and easy-to-use device that generates sterile TPE tubing disconnections.

Learn More About Biowelder® TC

Related Assets

User Guide

Biowelder® Total Containment

PDF | 1.9 MB
Infographics

6 Reasons to Choose the Biowelder® TC

JPEG | 378.0 KB

Frequently Asked Questions

A sterile tube welder is a device that enables a sterile or aseptic connection between two tubes. The process often involves a consumable, such as a stainless steel blade, used to cut and weld the tubes. As this method does not contaminate the inside of the tubing, it offers several significant benefits. The bioprocessing system remains closed during this operation, which allows for installation in a less stringent environment. Furthermore, there is a high point-of-use flexibility, as the only need is a weldable tubing. Furthermore, multiple welds in a row are possible if sufficient tubing is available.

There are different types of tube welders, ranging from those that are more manually operated to those that are highly automated. Usually, the tubes that need to be connected are inserted into a tube holder, fixed, and then squeezed. After that, in most cases, a preheated blade cuts both tubes without any contamination. Then the tubes are moved so that the tubes to be connected are very close to each other and axially aligned. After that, the blade is removed, and the tubes are pressed together to weld and create a new, robust connection.

Consult Our Experts

Consult Our Experts

Related Topics

Opta® SFT Aseptic Tube Connectors

Opta® SFT aseptic tube connectors allow fast and reliable sterile connection and fluid transfer between two pre-sterilized process components.

Clipster® Aseptic Point-of-Use Disconnectors

Clipster® is a single-use solution for disconnecting tubing at any stage in the process while maintaining sterility.

FM_TakeOne--_4726

Quickseal® — Reliable Aseptic Disconnection

Installed on an array of tube materials, Quickseal® provides reliable and rapid aseptic tube disconnection. 

Ready to Buy?