Comprehensive Solutions for Extracellular Vesicle Production

Empower Your EV-Based Therapies With Solutions Driven by Reproducibility, Scalability, and Quality

Extracellular vesicles (EVs), also referred to as exosomes, are nano-sized particles with high biocompatibility, ideal for delivering genetic material and therapeutics. While they have high potential for use in oncology, regenerative medicine, and diagnostics, EV production is hampered by challenges in yield, purity, scalability, and characterization. Our end-to-end solutions ensure reproducibility, scalability, and quality — backed by decades of expertise and global accessibility.

Consult Our Experts Request Your Sample

EV-Based Therapy Workflow

Solutions for Process Development and Manufacturing

Explore solutions for EV-based therapies to simplify progress in every step of your workflow, from cell line development to fill and finish.

EV Products

icon-multiple-choice

Request Your Sample | Raw Materials and Consumables

To help find the right materials and consumables for your needs, request a sample from our portfolio.

Request Your Sample

Featured Products

NutriStem® Media

Achieve high cell yields and viability with scalable, widely compatible media.

Linkit® AX Aliquoting Solution

Aliquot your media and buffers 10X faster while minimizing variability with a ready-to-use automated aliquoting system. 

CIMmultus® Monolithic Chromatographic Columns

Fast, high-capacity, high-yield, and high-resolution platform for purification of EVs.

Biowelder® S Automated Aseptic Welder

Automated aseptic welder for PVC & TPE tubing, streamlining processes in GMP manufacturing and CGT.

Hollow Fiber (HF) TFF Modules

Improve recovery by being able to process shear-sensitive molecules gently during separation. Wide range of scalable MWCO options available.

PATfix

Improve development with at-line analytics to get immediate EV quantification and key process insights.

Ambr® 15

Automated high throughput microscale bioreactor. Monitoring and control of 24 or 48 cell cultures in parallel at 10 - 15 mL working volumes.

Sartoflow® Smart: A Modular, Small-Scale TFF System

The crossflow system built for process development: Achieve high product yields with a low-shear membrane pump.

More About EV-Based Therapies From Sartorius

Related Assets

Poster

End-to-End Scalable Purification Platform for Extracellular Vesicles

Obtain highly pure and concentrated EVs while maintaining CQAs.

Poster

Enable Scalable, Robust Production of High-Quality MSC-EVs

Drive innovation in clinical trials and advanced therapies with consistent, high-yield MSC-EVs.

Setting the Standard in EV Production and Manufacturing

“Sartorius processing products are specifically designed and developed for scalability and reproducibility across different therapeutic modalities. In the last couple of years, we have been generating the data needed to ensure manufacturing consistency in extracellular vesicle therapy.”

FAQs | Exosomes

Exosomes are small, membrane-bound vesicles released by cells into their surrounding environment. They range from 30 to 150 nanometers in diameter and carry proteins, lipids, and nucleic acids that can mediate communication between cells.

Extracellular vesicles (EVs) are a broad category of membrane-bound particles released by cells, which includes exosomes as one subtype. Exosomes are specifically small EVs formed inside the cell and released when multi-vesicular bodies fuse with the cell membrane.

Exosomes are used in research and medicine for cell-to-cell communication studies, as biomarkers for disease diagnosis, and as vehicles for drug and gene delivery. Their natural cargo and targeting abilities make them promising for therapeutic and diagnostic applications.

Exosome therapy refers to the use of purified exosomes to promote healing, reduce inflammation, or deliver therapeutic molecules to specific cells or tissues. This emerging treatment approach is being studied for its potential in regenerative medicine and immune modulation.

Exosomes are tiny vesicles released by cells, while stem cells are living cells capable of self-renewal and differentiation into various cell types. Exosomes can be produced by stem cells and may mediate many of their therapeutic effects, but exosome-based therapies do not involve transplantation of live cells.

Benefits of exosome-based therapies include lower risk of immune rejection, ability to cross biological barriers, targeted delivery of therapeutic cargo, and potential for less invasive administration compared to cell-based therapies.

Challenges include efficiently isolating and purifying exosomes, ensuring consistency and safety in therapeutic preparations, scaling up production for clinical use, and understanding the full range of biological activities and potential side effects.

The three main types of extracellular vesicles are: exosomes (30–150 nm, formed within endosomal compartments), microvesicles (100–1000 nm, bud directly from the plasma membrane), and apoptotic bodies (500–2000 nm, released during programmed cell death).

Consult Our Experts

Consult Our Cell and Gene Therapy Experts