Comprehensive Cell Culture Media, Cell Line, and Buffer Solutions
For Your Cell-, Viral-, and Protein-Based Therapies.
Choose a winning culture for your therapy development. At Sartorius, we offer a wide range of media, cell lines, buffers, and services to meet your cell culture needs. Backed by a global manufacturing network, we provide what’s vital to your cells and your success – from screening to commercial production.
- Find the right media, cell lines, buffers, and supporting services including cell line development services, media services, cell banking & testing services
- Transition from from research to commercial manufacturing with our classical and cell culture media cell lines, and buffers
- Scale seamlessly with flexible formats and packaging
- Work with our dedicated technical and regulatory experts
- Get consistent quality from our global manufacturing network
Comprehensive Media Solutions for Your Cell-Based Therapy
Maximize cell quality attributes, ensure reproducible results, and reduce your development timelines. Whether you’re working in immune or stem cell therapies, we offer xeno-free and animal component-free cell culture media, reagents, and supplements to cover all major cell types.
Comprehensive Media, Feed, Supplements, and Supporting Services for Your Gene Therapy
Maximize the titer production with a complete upstream solution. We support most common cell line, reagent, and serotype combinations with our four chemically defined media and feed supplements. Find solutions for your AAV, LVV, and AdV development and manufacturing, along with custom media development, optimization, and characterization services.
Comprehensive Media, Cell Line, and Supporting Services for Your Viral Vaccine
Overcome the limitations of traditional egg-based methods with a robust and flexible cell culture solution for virus and influenza vaccine production. The MDCK Suspension Platform comprises a monoclonal suspension MDCK cell line and 4Cell® MDXK CD Medium, a chemically defined, serum-free, animal component-free, and hydrolysate-free formulation. This medium is optimized specifically for monoclonal suspension MDCK cells, providing a robust and scalable solution for the production of influenza and other viral vaccines. It is supported by comprehensive services, including cell bank testing and biosafety characterization.
Vero cells are widely accepted by regulatory authorities and extensively used in the production of both live and inactivated viral vaccines. Vero cell growth in both, 2D monolayers and 3D microcarrier suspension cultures, can be ideally supported by 4Cell® NutriVero® PRF. This ready-to-use, chemically defined medium is also free of serum and animal components. It ensures the safety, quality, and scalability required for cGMP-compliant vaccine production and other biotherapeutics, such as oncolytic viruses.
4Cell® BHK Medium is a chemically defined, serum-free, animal component-free, and protein-free medium. Together with the chemically defined, animal component-free 4Cell® Basic Feed , we provide an optimal solution for vaccine and recombinant protein production in suspension BHK-21 cells.
High-Performance CHO Media & Feeds for Biopharmaceutical Production
Our CHO cell culture media provide a chemically defined, high-performance solution designed to support consistent cell viability and robust protein expression—from early-stage development through GMP manufacturing. Backed by a comprehensive and rigorously tested portfolio, our media enable customers to quickly identify the optimal formulation for their specific CHO cell line.
With Chinese Hamster Ovary (CHO) cells serving as the industry standard for therapeutic protein production, we offer a complete solution that includes six chemically defined media, four feeds, and custom media services.
For Sartorius DG44 clone users, our 4Cell® SmartCHO media are specifically optimized to enhance cell growth and productivity—accelerating timelines to clinical development.
Our offering also supports media optimization and scale-up, ensuring reproducible performance at every stage of the bioproduction process.
Classical Media Manufactured to Meet the Highest Quality Standards
Sartorius media are designed to support the growth and maintenance of a variety of cells and cell lines. Each lot is manufactured under a strictly controlled process according to a Product Master Record to provide lot-to-lot consistency. Sartorius offers ready-to-use media in liquid formulations with various packaging options. Sartorius‘ excellence and expertise provide you with the safest, most reliable and most consistent media products.
Samples for Cell Culture Media
Accelerated Global Capacity Expansion to Meet Your Manufacturing Needs
Related Products and Services
Learn More About Cell Culture Media
FAQs - Cell Culture Media
A primary cell line is produced from a single cell type isolated from tissue and cultured under optimal and controlled conditions.
Cell medium ingredients include nutrients (both organic and inorganic), vitamins, salts, O2 and CO2 gas phases, proteins (from defined or undefined sources), carbohydrates, cytokines, growth factors, and cofactors.
Media should be changed every 2 to 3 days. However, media is best changed when cell density reaches a healthy level, so this also depends on the growth rate of your cell culture. Most media also contain a pH indicator that changes color to yellow when pH drops, which is a sign of nutrient depletion and waste accumulation.
- Serum-containing media - basal media supplemented with undefined biological materials such as serum or cell extracts.
- Serum-free, animal component-containing media - basal medium supplemented with defined proteins, growth factors, and cytokines from animal sources;
- Serum-free, xeno-free medium - basal media supplemented with defined proteins, growth factors, and cytokines from human origin only.
- Animal component-free, chemically defined medium - basal medium composed of material from chemically defined sources.
Cell culture medium provides nutrients and growth factors necessary for cell proliferation. A typical basal cell culture medium is composed of amino acids, carbohydrates, vitamins, inorganic salts, glucose, trace elements, and a buffer system to maintain a stable pH. Traditionally, animal-derived serum is used to supplement basal media to provide a source of growth factors. Now, serum-free, chemically defined formulations are highly favored.
Serum-free media are media designed to grow cells in the absence of animal-derived serum. Serum-free media include chemically defined media, which are free of any animal components or hydrolysates.
Serum-free media allows cell culture to be performed under a defined set of conditions, limiting batch-to-batch variability. It also simplifies purification and downstream processing.
Xeno, derived from the Greek word “xenos”, means “foreigner.” A xeno-free media is a culture medium with a formulation that only contains human-derived components and not any other species such as bovine or porcine.
Serum-free media are free from any serum (from all animal species) but can include other animal components (such as HSA and BSA), while xeno-free is free of components from non-human animal species but can include human serum.
Each medium should be stored according to the manufacturer’s protocols and recommendations. Most basal media require storage under controlled conditions at 2-10°C, light protected, and secured to avoid degradation and contamination of the components. Once opened and supplemented with additional components under sterile conditions, the medium can typically be stored for 1-4 weeks at 2-8°C and light protected.
Each medium should be stored according to the manufactured protocols and recommendations. The typical expiration date is within 12-18 months of manufacture. When open and supplemented with other components under sterile conditions, media can generally be stored for 1-4 weeks, at 2-8°C, and protected from light. Classical media supplemented with serum antibiotics can be kept at 4°C for up to 4 weeks; serum-free media can be kept for up to 2 weeks.
Bleach should be added to unused media at ≥10% final concentration to treat any microorganism present before disposal.