Process Development with Biostat STR® Generation 3 and Biobrain® Automation Platform
The Biostat STR® Generation 3 single-use bioreactors and the Biobrain® automation platform with a comprehensive suite of analytical tools, accelerating process development and supporting seamless scaling to commercial manufacturing. The system can be used stand-alone or easily integrates into existing automation infrastructures and consistently delivers on speed, process control, and productivity. Additionally, BioPAT® Process Insights software simplifies Sartorius bioreactor scaling to reduce risk and development timelines.
Reduce time spent on process transfer with SU technology, integrated sensors and Flexsafe STR® bags.
Modular design& interchangeable bag holders offer flexibility while Media Control Hub saves space.
Repligen XCell ATF®, BioPAT® Viamass & BioPAT® Trace run by Biobrain supports easier intensification.
Simplify tech transfer and ensure consistent results during scale-up from 50 L to 2,000 L.
Configurations & Components
Biostat STR® Generation 3 Configurations
Our Commerical Manufacturing solutions have been predesigned into two configurations with flexible options and easy upgrades. Select the configuration that best fits your current needs and can conveniently adapt to any future requirements.
Feature | Essential | Performance |
|---|---|---|
Key New Features | ||
Integrated Repligen XCell ATF® Technology | o | |
Media Control Hub for organizing pumps, balances, and feeds | o | |
Process Analytical Technologies (PAT) Toolbox | ||
BioPAT® Trace glucose/lactate sensor | o | |
BioPAT® Viamass sensor for real-time viable cell density | o | |
BioPAT® Xgas sensor for real-time off-gas measurement | o | |
Advanced Process Control | ||
Vessel Level Control |
|
|
Gravimetric Feeds | 2 | Up to 5 |
Viamass Cell Bleed/Feed Control | o | |
Trace Glucose Control | o | |
Setpoint Profile |
|
|
Automation | ||
Local Recipe Execution |
|
|
Local Data Archive, Historical Trending & Batch Reporting |
|
|
| Secure Remote Service Access |
|
|
Safety | ||
BioPAT® Foam single-use sensor with High Foam Alarm | o | |
Sartocheck® bag tester | o | o |
Notes: - Always Included, o - Option
Explore the Platform Components
The Biostat STR® Generation 3 Release 2 expands on the original Generation 3 STR with the addition of fully integrated XCell ATF® Technology, Media Control Hub, and Biobrain® software features for GMP and recipe execution.
Adaptability for Diverse Processes
The stainless-steel bag holders host the single-use Flexsafe STR® bags across all sizes from 50L to 2,000L.
The bag holders are fully interchangeable with the control tower to flexibly adapt to changing process requirements by switching bag holder size:
- Full jacket for optimal temperature control
- Integrated load cells and gas supply
- Improved Surface Finish (< 1.2 μm for improved cleanability in CM applications
- Bag lifting device available for simplified 500 L, 1,000 L and 2,000 L Flexsafe STR® bag installation
Superior Process Control
The control tower runs on Biobrain®, our automation platform to manage all process steps.
The control tower’s intuitive user interface Biobrain® enables advanced process control and automation while making bioreactor operation more streamlined.
- The control tower can be used interchangeably with any bag holder size.
- Easy configuration changes to meet changing process needs without additional hardware modifications
- GMP compliant with audit trail, user management, batch reporting and more
Improving Productivity & Minimizing Risk
Flexsafe STR® single-use cell culture bags deliver increased cell viability and higher cell density.
Flexsafe STR® bags are fully configurable to fit your process needs with multiple options for impeller, sparger and BioPAT® sensor technologies.
- Integrated single-use sensors for optical DO and pH, electrochemical pH as well as BioPAT® Viamass
- Multiple sparger and impeller options on a magnetically coupled center-line shaft
- Full control of the supply chain from raw material to bag assembly ensures superior quality and consistency
Excellent Organization & Connectivity
The Media Control Hub simplifies the set-up of complex feed strategies by providing storage and connectivity for pumps and balances.
It has a footprint of only 0.8 m2 but offers up to 3.2 m2 storage area. Pumps and balances can be connected directly to the Hub and controlled through Biobrain® at the control tower. Various accessories for organization of tubes and cable help maintain an organized workspace.
- Adjustable shelves and versatile cable and tubing management.
- Data and power connection for pumps and balances directly on the hub
- One data connection cable to the STR control tower & one electrical power connection to the mains supply
Simplified Perfusion Processes
The Biostat STR is available with fully integrated XCell ATF® Technology (ATF control hardware & software) for intensified processes.
This integration simplifies perfusion processes and ensures process intensification is faster, easier and more efficient. Installation, qualification, training and operation are more streamlined.
- All required hardware for control of XCell ATF® device fully integrated in the bag holder
- Operation of the XCell ATF® Device is done through the Biobrain® interface, no need for a separate control unit
- Easy and flexible set-up of intensified processes.
Focus On Enhanced Capabilities
Increase Speed to Clinic and Market
The Biostat STR® system simplifies tech transfer and ensures consistent results during scale-up from 50 L to 2,000 L supported by BioPAT® Process Insights process scaling software, better process understanding through BioPAT® sensors, and the GMP ready Biobrain® automation platform.
Develop Intensified Processes Faster
Full integration of XCell ATF® Technology in the Biostat STR® hardware and software eliminates the need for additional control hardware and simplifies perfusion process development, setup, and control.
- Accelerate procurement and commissioning with fully integrated XCell ATF® control hardware
- Simplify training and operation with XCell™ control software seamlessly embedded within the Biobrain® automation platform
- Automate cell bleed and glucose feed control with BioPAT® Viamass and BioPAT® Trace
- Connect cell retention devices and advanced sensors to highly configurable Flexsafe STR® bags
Streamline scale-up and tech transfer
Sartorius offers the only natively scalable bioreactor portfolio, from cell line screening through blockbuster production.
The Biostat STR® Generation 3 platform is part of the industry's only natively scalable stirred-tank bioreactor portfolio, enabling confident process transfer from process development through commercial manufacturing.
- Leverage a conserved stirred-tank geometry across the Sartorius bioreactor portfolio, enabling predictable scale-up from Ambr® bioreactors to the Biostat STR® system.
- Reduce scale-up risk with comprehensive process characterization, application expertise, and demonstrated performance across development, pilot, and manufacturing scales.
- Accelerate technology transfer with the Biobrain® automation system to support GMP-ready operation.
Maintain Real-Time Monitoring
From viable cell mass to off-gas analysis, enhance process understanding and control through BioPAT® sensor technologies. BioPAT® sensors enable sophisticated process monitoring for the Biostat STR® online and in real time.
- Analyze viable cell mass and gain advanced feed and bleed control with BioPAT® Viamass
- Measure glucose and lactate concentration and automate nutrient feeds with BioPAT® Trace
- Analyze oxygen and carbon dioxide concentrations with BioPAT® Xgas for precise understanding of culture metabolism
- Monitor foam level in the bioreactor with BioPAT® Foam, knowing alarms will notify of potential filter blockage
Keep the Workspace Clean
The Media Control Hub organizes feeds, pumps and balances to automate complex processes while maintaining a clean and efficient workspace.
- Tap into power and data connectivity for pumps and balances at the Media Control Hub
- Monitor pump control and balance read-out through the Biobrain® interface at the control tower
- Organize accessories such as cable guides and tube holders for a clean process setup
- Optimize space through small footprint
Biobrain® Automation Platform
Control and Automate Every Process
The Biostat STR® 3 runs on Biobrain®, a GMP-compliant automation platform enabling advanced process monitoring and control.
- Comply with industry standards GAMP 5, ISA 88 and OPC UA
- Be GMP-ready with one year of data storage, archiving, audit trail and batch reporting
- Execute automated processes with local recipe control based on ANSI-88 compliant process automation
- Benefit from native connectivity to BioPAT® MFCS4 for enhanced process automation and control
- Interface with your data historian, external SCADA, or DCS systems
- Enjoy ease-of-use with the modern, intuitive Biobrain® HMI
Enhanced Support and Transparency
Interface Consulting supports clients by offering consultation and providing documentation for the integration of Biobrain® standard instruments and/or BioPAT® MFCS. This service reduces effort and risk while accelerating system integration.
The Advanced Order Execution (AOE) service provides a dedicated project coordinator (remotely) for standard instrument orders. The coordinator supports with scheduling, monitoring order progress, facilitating communication, and granting early access to all available documentation through SharePoint. These enhancements improve customer interaction and provide greater visibility to the customer.
Supportive Software
Data Driven Software Applications to Improve Productivity
Biostat STR® is available with a comprehensive suite of advanced analytical tools and data-driven software, including BioPAT® MFCS software for enhanced process automation and SIMCA® for advanced multivariate data analysis. The recently launched BioPAT® Process Insights software offers simplified, predictive bioreactor scale-up and scale-down to reduce risk and development timelines.
Biobrain® Operate powered by Tulip
The digital operations platform for paperless execution, compliance, and control—connecting SOPs, batch records, and equipment across your bioprocess.
Monitor Your Process Data
BioPAT® MFCS4 is the SCADA software for reliable data acquisition, monitoring, and control in bioprocess applications. It provides flexible plug-and-play connectivity with Biostat STR® 3 and offers calculations, sample logging, trend monitoring, and advanced recipe control.
Discover Trends in Your Process Data
SIMCA® Multivariate Data Analysis software is the benchmark data analytics tool for scientists, engineers, product developers, and others striving to gain information from massive quantities of complex data. SIMCA®-online monitors production processes in real-time to give early warning of process anomalies that could affect the final product.
De-Risk Parameter Transfer Workflow
BioPAT® Process Insights software provides biomanufacturers with predictive scaling capabilities to help mitigate risk and shorten timelines. Powerful modelling of process parameters is supported by extensive bioreactor characterization data from Ambr® 250 to Biostat STR® 2,000 L.