Biobrain® Automation Platform  

Biobrain® - Local Automation Solution 

Biobrain® is a modularly designed automation platform tailored to the diverse needs of various process units in upstream processing, downstream processing, and fluid management. By combining the data benefits of reliable industrial hard- and software with a high degree of fully traced configurability and adaptability, Biobrain® can help bioprocess scientists keep up with the increasing demand for flexibility in the era of Bioprocessing 4.0.

Usability

The modern and easy-to-use interface is consistent across various applications.

cGMP Ready

A rich set of features - e.g., audit trail and batch reporting - help you achieve 21 CFR p11 compliance.

Process Intensification-Ready 

Integrated with process analytical technologies (PAT) and compatible with perfusion, multi-step, and continuous processing.

Integration

Connect to SCADA, DCS, and MES systems via phase- and recipe-level integration using modern standards and protocols. 

Life-Cycled

Continuous release cycle with new features and improvements to maintain innovation. 

Tailored Solutions to Help You Leverage the Benefits of Biopharma 4.0 

Discover Biobrain®

Explore key Biobrain® features and discover how our local automation solution seamlessly integrates into your infrastructure and simplifies bioprocess control.

Connectivity

Link Biobrain® to Your Unique Infrastructure 

Biobrain® addresses the ever-increasing need for integrated production environments by providing powerful interfaces to higher-level systems (such as DCS, SCADA, MES or Historian Solutions) as well as infrastructural components.  

  • Connectivity to MFCS, SCADA, DCS, Historian 
  • Multiple levels of Integration preconfigured control loops based on single-use (SU) sensors 
  • Reduction of integration efforts by 30% - 70%

Simple Integration

Integration into higher-level systems is enabled by a strong standardized UPC UA interface, allowing phase-level (typically used for SCADA/DCS integration) and recipe-level interaction (typically used for MES systems) including process data, alarms, and events. 

icon-file-text

Interface Consulting Service - Mitigate Risk and Shorten Timelines

Our highly experienced engineering consulting team can help you overcome integration challenges.

Download Flyer

Reliability

Simplify Regulatory Compliance

The Biobrain® platform is compliant with industry standards, and the structured release of updates, including bug fixes, cybersecurity, and new functionality, ensures the continued reliability and security of the system. The platform provides easy access and rollout to Sartorius innovations, e.g., new sensors across systems. 

Protective Shield

Batch Control

Biobrain® is based on the ISA-S88 standard for batch control, models, and terminology. This standard provides a consistent framework that can be used to describe plants and processes in a uniform structure, ensuring clarity and efficiency in your operations.

icon-factory-expansion

Configurable Software

The software modules are developed and tested in strict accordance with the GAMP life-cycle approach. This aligns the system with GAMP 5 Category 4 standards for configurable software (DIN ISO 9000 quality management). This reduces (re-)qualification efforts.

icon-sustainability

Cyber Security

Your data's security, integrity, and availability are our focus. As such, we prioritize cybersecurity for our software, ensuring data protection. We offer antivirus solutions for Biobrain® instruments and provide guidance on antivirus software. 

Rich cGMP Feature Scope 

Biobrain®-powered instruments provide a rich functional scope satisfying all requirements for implementation in regulated cGMP environments. Among the functionalities tailored for the deployment of Biobrain®-powered instruments in regulated environments are advanced access control, audit trail, alarms & event management, and batch management. 

Process view

Visualize your entire process at a glance. The interactive process view shows all pumps, valves, sensors and live values on one screen, so operators can monitor and control the unit intuitively.​

Phase overview

Gain full transparency into process execution. Monitor phase progress in real time and quickly identify active, held, or interlocked phases to ensure efficient operations and rapid troubleshooting.

Recipe handling

Run processes consistently with structured, recipe-driven automation. Follow each recipe step live in a clear flow chart, from start to end, for repeatable results batch after batch.

Audit trail

Every relevant action is recorded automatically with a timestamp, the user, and the old and new values. The searchable, exportable audit trail is 21 CFR Part 11 compliant and supports data integrity and audit readiness.

User management

Control who can do what. Role-based access rights for operators, supervisors, administrators and service staff protect your process from unauthorized changes.

Alarm management

Stay on top of critical events. All alarms and warnings are listed by priority, source and status, so operators can respond quickly and acknowledge them directly on the screen.

Established Industrial Technology Stack

A bioprocess automation system requires a proper strategy to ensure safe and user-friendly operation, Biobrain® is based on an industrial Siemens Simatic S7-1500 PLC logic controller and Siemens WinCC open architecture (WinCC OA). Siemens I/O boards, as well as the usage of industrial interfaces like Profinet, ensure a reliable and durable hardware foundation.

Flexibility

One Platform for All

Biobrain ® is a modularly designed automation platform tailored to the diverse needs of various process units in upstream processing, downstream processing, and fluid management.

Biostat® STR and Biobrain®

Biostat STR® Generation 3 Single-Use Bioreactors enhance speed, quality, control, and flexibility in process development and commercial manufacturing. Integrated Biobrain® software enables seamless monitoring and control.

Learn More

Biostat® RM and Biobrain®

The Biostat® RM rocking motion bioreactor system combines the established RM rocker devices with the new, first-in-class control tower based on the Biobrain® automation platform for advanced bioprocess control.  

Learn More

AliquoT® and Biobrain®

AliquoT® is a solution for accurate and reliable filling of bulk drug substances in single-use Celsius® containers with automation powered by Biobrain®.  

Learn More

 Sartoflow® 5000 SU

Automate UF, DF, and MF with Sartoflow® 5000 SU powered by Biobrain® — high performance and reliability in a compact, scalable system built for demanding bioprocesses. 

Learn More

Tailor Your Biobrain® - Powered Product to Your Application.

Biobrain® enables users to tailor the system to the specific needs of individual processes. This includes: 

  • Activating | deactivating certain actuators or sensors (e.g., pumps or balances) 

  • Specifying specific control strategies  

  • Adapting default values for parameters, setpoints, and alarm ranges 

Users can store multiple instrument configurations on the device to enable effortless switching between different processes. In the example below, the same Biostat STR® Generation 3 product is tailored to different process scenarios.  

 

Create Instrument Setting Defaults for Your Batch Process

For standard batch operation (e.g., for regular seed train use) only the relevant basic control loops and elements are activated e.g., sensors, actuators, and controllers regulating optical pH | DO, stirrer, vessel weight, foam control, and gassing.
 

Create Instrument Setting Defaults for Your Fed-Batch Process

The same control tower can be used for fed-batch operation by simply selecting a pre-configured fed-batch configuration which will activate the relevant additional control loops and elements.
 

Create Instrument Setting Defaults for Your Perfusion Process

The same tower can be used for process intensification by simply selecting a configuration that will activate additional control loops including permeate, media, and bleed flow, as well as ATF cell retention.

 

Innovative

Recipe Operation

Automate your process execution by creating comprehensive and reliable recipes using BioPAT® MFCS recipe editor. Recipes can be transferred to the Biobrain®-powered instrument for local execution or remotely executed from BioPAT® MFCS SCADA.

icon-cell-line-selection-and-confirmatory-analytics

How to Easily Create Your Own Recipes

Comfortably create and edit your recipes at your desk using the standalone BioPAT® MFCS software, which imports the capabilities of Biobrain®. BioPAT® MFCS recipe editor allows users to create comprehensive unit recipes using sequential and | or parallel branches, as well as jumps. User guidance steps and decision phases can be included to reduce operator failures.

icon-shopping-cart

Extend Your Possibilities With BioPAT® MFCS SCADA

Enhance the capabilities of your Biobrain®-powered product with seamless integration into BioPAT® MFCS 4 SCADA and unlock a host of additional functionalities such as remote control, multi-unit view, central monitoring & control, batch comparison, advanced recipes, and SIMCA connectivity.

Request A Quote

Pionic®: The Future of Downstream Process Intensification

Discover integrated continuous biomanufacturing with Pionic®

Learn More

Learn More About Biobrain®

Training Videos

Tutorial

Biobrain® software tutorial

Learn how to use the Biobrain® software with our comprehensive software tutorial.

Related Assets

White Paper

Modular Bioprocessing With Biobrain®: Designing A Well-Tuned Orchestra

PDF | 313.7 KB
Datasheet

Biobrain® Software and Automation Platform

PDF | 1.8 MB
Datasheet

Integrating Biobrain® Powered Products Into Higher-Level Systems

PDF | 890.0 KB

Consult Our Experts

Consult Our Experts

Related Products

Process development 

Be GMP-ready from the start with tight process control and seamless scalability. 

Biostat® RM & Flexsafe® RM 

Discover the benefits of scalable rocking motion technology for shear-sensitive cells.

Celsius® FFT

Simplify freeze | thaw operations with single-use cold chain solutions.

Ready to Buy?