Single-Use Bioreactors

During recent years our single-use bioreactors have become established in modern biopharmaceutical processes. This is directly linked to their unique ability to enhance flexibility, reduce investment and limit operational costs.

Today Sartorius offers a wide variety of single-use bioreactors which are ideal for mammalian cell culture, very demanding high cell-density or microcarrier-based processes.

Our single-use bioreactors from 15 mL working volume with Ambr® 15 to Biostat® STR 2,000 L have been developed to ensure easy and straightforward scale-up and scale-down. Combined with unprecedented high performance even at large scale this makes our products perfectly suitable to serve all your current and future needs from process development to commercial production phases.

Develop your process with the help of our Ambr® solutions. Team up with our Flexsafe® RM bags as a pre-fermenter in your seed train and finally use our Flexsafe STR® bags for clinical or commercial production of your valuable product.

One of the core elements of our single-use bioreactors is the Flexsafe® film. Flexsafe® ensures excellent and reproducible growth behavior of the most sensitive cell lines and meets your requirements for outstanding robustness and ease of use throughout all steps. It will provide you with an unprecedented assurance of supply. Our long term strategic partnership with resin and film suppliers ensures full traceability.

FAQs - Single-Use Bioreactors

Single-use bioreactors are used to culture cells in large volumes. In contrast to traditional stainless steel multi-use systems, a plastic bag is used as culture vessel and disposed of after use. By omitting cleaning and sterilization steps that are necessary with multi-use equipment, turn around time between production batches can be considerably reduced. The culture bags are ususally provided sterile, and ready to use, following installation in the bag holder. Connections to gassing and feed lines are established through attached tubings. Sensor ports or integrated single-use sensors allow for process monitoring and control through process analytical technologies (PAT). 

Single-use eliminates the need to clean and autoclave the cell culture vessel and removes the time, labor, expense and environmentally hazardous chemicals associated with this. Several benefits arise from this, including a faster turn-around time between production batches and increased flexibility in process set-up. Traditional stainless steel bioreactors are often bolted in place, and hard-wired to process gasses, water and steam, while single-use bioreactors are often more mobile and arranged on skids. Available sensor ports, feed lines and gassing strategy are determined by the configuration of the single-use disposables and can thus be easily changed and adapted to process needs. 

Single-use bioreactors typically follow a modular design. The actual cell culture vessel is usually a plastic bag containing stirring and gassing elements as well as feed lines and sensor ports. This bag is then installed in a bag holder, providing structural support and heating capabilities. Via a separate control unit, set-points for temperature and gassing can be defined, sensor read-outs are collected and process automation is realized. 

Single-use bioreactors have some inherent advantages such as shortened turn-around times, no need for lengthy cleaning protocols and increased flexibility, however not all processes can benfit from these. Especially for processes with extremely high oxygen demands, requiring increased stirring speeds and high gassing rates or with extreme process conditions in terms of temperature or acidity, conventional stainless steel bioreactors can be a better alternative. Due to the required installation and deinstallation procedures, as well as bag production, shipping and sterilization limitations, the achievable volumes for single-use bioreactors are limited. We believe that productivity and yield can be increased for mammalian cell culture processes through process instensification, eliminating the need for ever lager facilites; however some microbial processes are ususally run in bioreactors with volumes of more than 10m³. 

It is often stated that single-use is more expensive than stainless-steel, but this highly depends on the type of process, process duration and general strategy. Process intensification can significantly reduce cost of goods in single-use processes and the inherent flexibility of single-use bioreactor systems can help to save costs and space as well. The shorter turn-around time can increase overall facility output, another benefit of adopting single-use technology.

Related Webinars

icon-webcast

See the Unrivaled Modular Seed Train for Process Intensification

Experts present a modular, perfusion-enabled seed train featuring Biostat® RM followed by a seamless seed transfer to a Biostat STR® bioreactor.

Watch Webinar
icon-webcast

The Concept of Upstream Scaling: From Theory to Practice

Join our technical product experts in reviewing real-world case studies of successful scale-up, using novel single-use technologies

Watch Now

Downloads

Innovations in Cell Culture

Over the last decade, Sartorius has continuously focused onto the development and optimization of upstream technologies in order to give the appropriate answer to key industrial challenges. This supplement of BioProcess international illustrates the various developments and associated characterizations which have been conducted by Sartorius teams to provide our customers a best in class complete upstream platform perfectly supported by the Flexsafe® film for safe, superior and reproducible cell growth.

Related Services

Explore Services for Your Research and Biomanufacturing Equipment

Discover how Sartorius services help maintain and extend the lifespan of your research and biomanufacturing equipment while minimizing downtime.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?