Integrating Biostat STR® Generation 3 With Emerson DeltaV® Control

The Biostat STR® for Emerson DeltaV® platform is modular, scalable, and excels in commercial manufacturing. To accelerate your time to market, it’s pre-engineered with DeltaV® automation and industry-leading components from Brooks Instrument and Mettler Toledo. The platform future-proofs your process with native Ethernet/IP communication between devices. Also available is the software toolkit, a tailored S88 batch library.

The STR® DeltaV® platform is part of our successful Biostat STR® Generation 3 product family. 

Integrated DeltaV® automation 

Engineered with CHARMs IO and designed for the DeltaV® system with a tailored S88 batch library

Designed for commercial manufacturing 

Modular, scalable, and includes our media control hub — plus a suite of pumps and balances

Native EtherNet/IP™ communication 

Future proof with modern communication-enabled balances, pumps, transmitters, and MFCs 

Reduces time to market

Pre-engineered and includes a software toolkit to accelerate delivery and facility commissioning 

What Customers Say:

Senior Automation Engineers at a major international pharma company

We really like our native DeltaV STR. It allowed us to meet our strict project timeline. The system allowed us to complete qualification runs and process validation in a short time and without issues.

Webinar

Integration of Bioprocessing Equipment Into DeltaV

Watch this on-demand webinar and get expert insights on integrating bioprocessing equipment with DeltaV. 

Watch Now

Configurations & Components

Discover State-Of-The-Art Single-Use Biomanufacturing 

Biostat STR® Generation 3 for the Emerson DeltaV® controller is a state-of-the-art, single-use biomanufacturing platform developed for fast and seamless integration into plant DeltaV® DCS.  

The system combines native DeltaV® automation with the proven bioreactor technology of the STR® family. 

Request a Quote

CHARMs IO, HART Transmitters, and EtherNet/IP™ Communication 

  • CHARMs IO for true native DeltaV® controls 

  • Transmitters with local displays for process sensors and bag weight 

  • Ethernet/IP™ and HART communication throughout 

  • MU and SU sensors for pH, DO, pCO2 

  • PreSens optical SU pH and DO 

  • Optional PK controller 

  • High-low voltage segregation 

Bag Holder | 50L, 200L, 500L, 1000L, and 2000L

  • Valve box: For exhaust and harvest pinch valves 

  • Connection box: CHARMs IO* 

  • Integrated temperature control unit 

  • Gas mix box: 8 Brooks MFCs with EtherNet/IP™ communication*  

* For 2000L SUB, the connection box and gas mix box contents are swapped to accommodate larger Brooks Instrument mass flow controllers. 

Feed Balances and Pumps With EtherNet/IP™ Communication  

Simplify complex process feeds with:

  • Pumps from Watson-Marlow
    • EtherNet/IP™ communication with M12 signal cable
    • Amphenol plug for enhanced ingress protection
  • Scales from Mettler Toledo
    • EtherNet/IP™ communication with M12 signal cable
    • Amphenol plug for enhanced ingress protection  
    • Digital interface between platform and terminal

Sartorius DeltaV™ S88 Batch Library and Template Example of STR® SUB Unit Operation

  • Developed for DeltaV® batch version 14 and DeltaV® Live
  • Follows ANSI/ISA S88.01 standard
  • Co-developed based on Emerson PCSD library and Sartorius process design
  • Benefit from:
  • Increased productivity by accelerating SUB SW development and integration into plant DeltaV® DCS
  • Standardization, migration, and reusability enabled by Emerson PCSD
  • Flexibility — use as-is or customize as needed 

Learn More About Biostat STR® Gen 3 Emerson DeltaV®

Related Assets

Datasheet

Biostat STR® Generation 3 for Emerson’s DeltaV™

PDF | 650.1 KB
Technical Note

Biostat STR® Generation 3 for Emerson’s DeltaV™

PDF | 604.2 KB

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?