s

Filter Housings Range 810

Sartorius filter housings were developed for sanitary beverage filtration applications. Thanks to their optimized design, our F&B housings are exceptionally easy to clean and can be in-line steam-sterilized as a complete unit, incl. gaskets.

Applications:

Prefiltration and sterile filtration of:

  • Beer
  • Wine & spirits
  • Mineral | Bottled water
  • Carbonated Soft drinks
  • Non-carbonated Soft drinks

Specifications:

  • Sanitary housing mounted on feet
  • Type of filter material: cartridges
  • Flow rates of 5 to 700 hl/h
  • Material: 316L grade stainless steel
  • Several types of inlet / outlet connectors
  • Adapter type: 25 (double O-ring and double bayonet)

Download:

Food and Beverage Filter Housings

PDF | 151.7 KB

Download

Your Data