Ambr® 250 High Throughput Generation 2 System

The industry-standard high-throughput bioreactor — now optimized for process characterization

Accelerate bioprocess development with improved scale-down performance and cutting-edge analytics

Upstream biopharmaceutical development is complex, costly, and time-consuming. Challenges include:

  • Reducing development timelines without expanding resources
  • Managing high operational costs due to resource-intensive process characterization
  • Efficiently overcoming data integrity and regulatory hurdles 

The Ambr® 250 High Throughput Generation 2 system tackles these challenges with fully optimized, multi-parallel, automated scale-down bioreactors designed to replicate large-scale systems, reducing time, effort, and cost in process development.

Consult Our Experts View Products
 

 

Building on the proven success of its predecessor, the Ambr® 250 High Throughput Generation 2 introduces continuous gassing, enhanced data integrity, next-generation analytical capabilities, and an optimized user interface. These advancements solidify the system as the ultimate scale-down, multi-parallel platform for biopharmaceutical companies striving to achieve faster process optimization, characterization, and intensification.

With systems installed in major biopharmaceutical companies and CDMOs worldwide, the Ambr® 250 High Throughput has set the industry standard for scale-down bioreactors for early process development and process characterization.

Driving process intensification from development to commercial scale

Watch the webinar to discover how a modular, single-use portfolio enables process intensification from seed train to production.

Watch Now
Automated multi-parallel processing

Maximize efficiency with a liquid handler  supporting up to 24 single-use 250 mL bioreactor vessels. 

Continuous gassing & advanced analytics

Precise gas control improves oxygen transfer rates while online BioPAT® Viamass measurements support real-time monitoring of viable cells.

User-friendly software with enhanced data integrity

Streamlined user interactions with improved audit tracking, tamper-proof data files, and master recipe options.

Camera system for remote monitoring & actions

Integrated real-time cameras for monitoring liquid handling and enabling remote troubleshooting. 

Flexible configurations for diverse needs

Available in 12-vessel and 24-vessel configurations, supporting the set-up of high throughput experiments

Maximize efficiency, cost-effectiveness, and future-readiness

The Ambr® 250 High Throughput Generation 2 system goes beyond conventional scale-down process development and characterization. By combining parallel bioreactor processing, advanced analytics, digital connectivity, and flexible vessel options, it helps teams address evolving industry demands, including intensified bioprocessing and advanced therapy development.

icon-cell-and-gene-therapy

A predictive scale-down model for cell therapy workflows

Advanced therapy development requires flexible, scalable tools that can support complex and sensitive cell culture processes. Ambr® 250 High Throughput cell therapy bioreactors are designed to help optimize process conditions at small scale while supporting translation toward larger bioreactor formats.

Use low-shear vessel designs to support sensitive cultures, run parallel experiments to accelerate process understanding, and evaluate key parameters for cell and gene therapy workflows with greater efficiency.

icon-process

A high-throughput model for intensified bioprocessing

Process intensification can help reduce costs, increase productivity, and accelerate time to market. The Ambr® 250 High Throughput Generation 2 system supports these goals with parallel bioreactor processing, perfusion-enabled vessels, continuous gassing, and advanced online analytics.

Run multiple experiments simultaneously to optimize conditions faster, use BioPAT® Viamass and pCO₂ sensors to strengthen process understanding, and improve scale-down model development with bioreactor conditions that support scale translation.

Tour of the Ambr® 250 High Throughput system

Explore the new features of the Ambr® 250 High Throughput Generation 2 system

Step into the future with the Ambr® 250 High Throughput Generation 2 system. Browse the latest innovations — from continuous gassing and real-time monitoring with BioPAT® Viamass sensors to remote vision system capabilities — designed to optimize process development and scalability.

Consult Our ExpertsRequest Your Quote

Ambr® 250 High Throughput vessels

Single-use bioreactor vessels 

The  Ambr® 250 High Throughput Generation 2 system offers a variety of single-use bioreactor vessels, each tailored to specific process needs, ensuring flexibility and efficiency in bioprocess development. Each vessel type is designed for compatibility with the Ambr® 250 High Throughput Generation 2 system's automated liquid handling platform, ensuring seamless integration and efficient workflow.

Visit our eShop for details on vessel configurations and accessories. 

Vessels for fed-batch applications 

The Ambr® 250 High Throughput system is compatible with a range of bioreactor vessels designed for mammalian and microbial cultures. Each vessel features spargers, impeller(s), integrated feed lines, and advanced sensors for precise control and monitoring. 

  • Mammalian culture vessels: Available in baffled designs with dual pitch-blade impellers for efficient mixing, and unbaffled single-impeller design for gentle mixing.
  • Microbial culture vessels: Equipped with dual Rushton-type impellers and optional external condensing bottles for enhanced performance.

Optimize your fed-batch processes with vessels tailored to your specific bioprocessing needs.

View Details or Request Your Quote

Perfusion vessels for continuous processing

Ambr® 250 High Throughput perfusion vessels are designed for seamless integration with alternating tangential flow (ATF) and tangential flow filtration (TFF) modes, ensuring efficient continuous cell culture. Each vessel is equipped with pressure sensors, pump chambers, and calibrated tubing for precise process control. 

  • ATF and TFF compatibility: Choose vessels tailored to your preferred perfusion strategy.
  • Customizable filtration: Select from various filter pore sizes or opt for filterless designs.
  • Enhanced gas exchange: Optimize oxygen transfer with the integrated microsparger. 

Achieve high-density cell culture with vessels built for process intensification and scalability.

View Details or Request Your Quote

Vessels for mammalian applications

Single-use BioPAT® Viamass and pCO2 sensors deliver real-time viable biomass and pCO2 profiles, optimizing feeding and control, reducing sampling, improving consistency, and accelerating development and scalable process transfer. Optimize your mammalian process with vessels tailored to your specific bioprocessing needs. 

  • Mammalian fed-batch vessels: Optional BioPAT® Viamass and pCO2 sensors, with a choice of sparger type.
  • Mammalian perfusion-compatible vessels: optional BioPAT® Viamass and pCO2 sensors, with a choice of sparger type.

View Details or Request Your Quote

Vessels for cell therapies

Ambr® 250 High Throughput unbaffled vessels are specifically designed to support mammalian cultures that are sensitive to shear stress. 

Now available with dip tubes, these vessels enable controlled perfusion and media exchange strategies for robust, automated scale-down studies in cell therapy applications:

  • Supports cultures that grow on microcarriers, form cell aggregates, or are shear sensitive

  • Available with or without dip tubes

  • Suitable for perfusion cultures and applications requiring multiple partial or full media exchanges

  • Enables faster operations while minimizing contamination risk and manual pipetting

View Details or Request Your Quote

Upgrade your technology today with flexible leasing options

Take advantage of our leasing options to ensure financial flexibility, predictable costs, and the freedom to upgrade as your needs evolve.

Explore Leasing Options

Learn more about the Ambr® 250 High Throughput system

 Key bibliography & scientific references 

Explore a curated collection of research publications and application notes detailing high throughput bioprocessing using Ambr® systems.

Access Bibliography

Featured Assets

Webinar

High Throughput Upstream PD for CHO Cells Using Ambr® 250

Learn how to accelerate upstream process development for CHO cells using the Ambr® 250 multi-parallel bioreactor system.

Webinar

Optimizing Perfusion Parameters for CAR-T Cells

Discover methods for growing and enhancing CAR-T cells in automated stirred-bioreactors.

Article

Rapid, Low-Risk Process Transfer for Biologics

A rapid, low-risk approach for process transfer of biologics from development to manufacturing scale.

Article

Ambr® 250 for High-Throughput Process Development

Scale-down model development in Ambr® systems: An industrial perspective.

Article

Ambr® 250 for Cell Culture Process Optimization

Characterization of Ambr® 250 disposable bioreactors, as a reliable scale-down model for biologics process development.

Related Assets

Application Note

Characterizing Mixing, Bubble Distribution, and Oxygen Transfer in SU Bioreactors

PDF | 2.3 MB
Datasheet

Ambr® 250 High Throughput Generation 2 Bioreactor System - Product Information and Specifications

PDF | 886.7 KB
Brochure

Ambr® 250 High Throughput - Consumables and Accessories

PDF | 2.3 MB
Product Guides

Ambr® 250 High Throughput: Gen 1 vs. Gen 2

PDF | 4.1 MB
Fact Sheet

Ambr® Vessels - Sustainability Fact Sheet

PDF | 874.3 KB
Poster

Ambr®250 HT Generation 2: A New Standard for Small Scale Bioreactors

PDF | 839.1 KB

FAQs for Single-Use Multi-Parallel Bioreactors

Multi-parallel bioreactors allow researchers to run multiple small-scale experiments simultaneously, optimizing process conditions faster and reducing development time.

High throughput process development involves running multiple bioprocess experiments in parallel using automated systems, enabling faster screening and optimization of culture conditions. 

Continuous gassing ensures a stable gas flow, mimicking large-scale bioreactors more effectively and providing precise control over oxygen and CO₂ levels.

Fed-batch cultures involve periodic nutrient additions, while perfusion cultures continuously refresh media, enabling higher cell densities and prolonged culture viability.

Process intensification enhances productivity, reduces costs, and accelerates time-to-market by increasing cell densities and optimizing resource utilization.

Related Products

BioPAT® Spectro

A new quality by design tool that unlocks the full potential of Raman spectroscopy.

Ambr® 15 Cell Culture

Ambr® 15 Cell Culture is a high throughput, automated bioreactor system for 24 or 48 parallel cultivations at the 10 –15 mL microbioreactor scale.

Consult Our Experts

Consult Our Experts

Ready to Buy?