Scientist using Incucyte live-cell analysis instrument

Incucyte® Software Modules for Powerful Phenotypic Cellular Analysis

Live-Cell Imaging & Analysis Software

Incucyte® software makes the process of acquiring, viewing, analyzing and sharing images of living cells easier than ever before. Enabling researcher teams to convert images into insight with the base software’s purpose-built analysis tools to comprehensive software modules that enable powerful phenotypic cellular analysis.


Request a Software Demo 

Incucyte® Base Analysis Software

The Incucyte® Base Analysis Software simplifies the complex yet provides a powerful workflow that supports your entire research team.

A guided interface and purpose-built tools make the process of acquiring, viewing, analyzing and sharing images of living cells easier than ever before using the Classic or new AI-driven Analysis.
   

icon-video-camera

Stress-free Image Acquisition

  • Guided interface enables even first-time users to set up long-term, live-cell experiments
  • Flexible scheduling tool allows multiple users to run multiple applications in parallel
icon-magnifier

Insight-generating Visualization

  • Incucyte® Vesselview displays a birds-eye view of the entire vessel to give you a snapshot of your experiment, plus tools to quickly navigate through images and time
  • Quickly assess trends and outliers, and validate with metric overlays
icon-cell-analysis

Powerful, Purpose-built AI-driven Analysis

  • Guided interface makes processing thousands of wells of data easier, driven by AI or Classic segmentation
  • Graphing tools designed by biologists enable publication-ready graphs without the need for third-party software
icon-file-zip

Effortless Data Management with Auto Archive

  • Automatically archive and manage your data with Incucyte® Auto Archive
  • Included free with S3 and SX5 systems for seamless, stress-free data storage

Incucyte® Base Software Workflow

Incucyte® AI Confluence Analysis Workflow

AI-driven Confluence Analysis provides a simple workflow for highly accurate segmentation of cells in phase contrast images, adapting to a wide range of cell types and morphologies with minimal user input. AI Confluence Analysis is available with Incucyte® Software v2022A or newer software version. 

Incucyte® Classic Confluence Analysis Workflow

The Classic Confluence Analysis enables you to tailor phase segmentation parameters to individual cell types and experimental conditions to accurately distinguish between background and positive fluorescent objects across a wide range of intensities, and depending on the optical module, allows for the quantification of green, orange, red, and/or NIR fluorescent objects within each image.

Incucyte® Base Software  Overview

Acquire

Incucyte® Acquisition interface guides users through experimental set up using your choice of microplates, flasks and dishes. Simply select parameters and hit “Start” for fool-proof, continuous live-cell image acquisition.

View

Incucyte® VesselView enables users to navigate and explore thousands of timelapse images with unprecedented efficiency. By viewing images of all locations in your experiment at once, you can quickly assess treatment effects or identify outliers. You can also overlay metrics for rapid assessment and verification of image processing parameters. Then, generate presentation-ready images and movies with just a few clicks.

Easily view images of all locations in an experiment at once to scan for trends and outliers, then zoom in on wells of interest.

Analyze

Incucyte® Analysis interface enables even first-time users to convert images into insights. By providing purpose-built tools to answer your scientific questions, image processing and analysis is uncomplicated yet extremely powerful. Create analysis definitions once, then reapply to subsequent experiments to generate real-time metrics that enable decision-making. Easily view all trends in an experiment at once with Incucyte® Microplate Graphs, and create customized response curves that are ready for publication and presentation

Guided analysis interface enables even first-time users to convert images into insights using powerful AI-driven or classic segmentation for confluence measurements.

Graphing tools enable review of trends and rapid generation of publication- and presentation-ready graphs.

Incucyte® Featured Software Modules

Featured Software Modules

3D Object classification Software

Incucyte® 3D Object Classification Analysis Software Module

The Incucyte® 3D Object Classification Analysis Software Module introduces a new level of analytical power for 3D cell culture research

AI nuclei detection with mask - middle Ph - Incucyte software screenshot

Incucyte® AI Nuclei Detection Analysis Software Module

Accelerate your image-based research with the Incucyte® AI Nuclei Detection Software Module—an AI-powered solution

Incucyte® Organoid Analysis Software Module

The Incucyte® Organoid Analysis Software Module is used for real-time visualization and label-free quantification of organoid growth, count and morpho...

Incucyte® AI Cell Health Analysis Software Module

Simplify the complexity of classifying live versus dead cells using artificial intelligence (AI)-driven image analysis - with no need for labels. Incu...

Incucyte® 21 CFR Part 11 Software Module

Secure and configurable software module to track all system events and user actions.

Incucyte® Additional Software Modules

Additional Software Modules

Incucyte® Advanced Label-Free Classification Analysis Software Module

Monitor adherent cell morphology changes objectively to determine live/dead cell counts or classify cells based on morphology via label-free multivari...

Incucyte® ATP Analysis Software Module

The Incucyte® ATP Analysis Software Module provides direct, kinetic analysis of ATP that is not influenced by variations in cell density or morphology...

Incucyte® Scratch Wound Analysis Software Module 

Incucyte® software module to enable measurement of cell migration and/or invasion in scratch wound assays

Incucyte® Angiogenesis Analysis Software Module

Incucyte® software module for measuring vascular tube dynamics

Incucyte® Spheroid Analysis Software Module

Analyze growth, viability and invasion of single spheroids in round-bottom multi-well formats or measure multiple spheroids in flat bottom plates to d...

Incucyte® Chemotaxis Analysis Software Module

An add-on software module for the Incucyte® Live-Cell Analysis System. Analyze label-free and fluorescently-labelled chemotactic cell migration images...

Incucyte® Neurotrack Analysis Software Module

Incucyte® software module to enable measurement of neurite dynamics

Incucyte® Neuronal Activity Analysis Software Module 

Analyze the activity and connectivity of neuronal networks by capturing short-term kinetics over extended time periods while qualitatively monitoring...

Incucyte® Cell-by-Cell Analysis Software Module

Perform label-free cell counts on adherent and non-adherent cells, and subsequent cell-by-cell classification based on shape, size or fluorescence int...

Incucyte® System Software Updates

Incucyte® Software (v2025C)The new Incucyte® Software (v2025C) release is here—bringing enhanced analytical power.Explore More
Incucyte® Software (v2025B)The Incucyte® software update (v2025B) is now available, introducing powerful new capabilities to advance your image-based research. Explore More
Incucyte® Software (v2025A)The Incucyte® software release (v2025A) delivers powerful new functionality to make data management easier and more secure than ever.Explore More
Incucyte® Software (v2024B)Incucyte® software update (v2024B) is available for Incucyte® Live-Cell Analysis Systems, providing new features that have been highly requested.Explore More
Incucyte® Software (v2020C)The new Incucyte® software update (v2020C) is available for Incucyte® Live-Cell Analysis Systems, providing new and highly requested security and image processing features.Explore More
Incucyte® Software (v2019B)The Incucyte® Software update (v2019B) is available for Incucyte® Live-Cell Analysis Systems, providing highly requested features.Explore More
Incucyte® Software (v2019A)The Incucyte® Software update (V2019A) is available for the Incucyte® S3 Live-Cell Analysis System to provide you with new features that have been highly requested by our users plus the ability to classify adherent cell populations with our Cell-by-Cell Analysis Software Module.Explore More
Incucyte® S3 Software (v2018B)The Incucyte® S3 Software update (V2018B) is available for the Incucyte® S3 Live Cell Analysis System, providing metric normalization, new processing definitions from existing, and archive analysis.Explore More
Incucyte® S3 Software (v2018A)The Incucyte® S3 Software update (V2018A) is available for the Incucyte® S3 Live-Cell Analysis System to provide you with new features that have been highly requested by our users plus more versatility when using the Spheroid Software Module to acquire and analyze images of three-dimensional tumor spheroids.Explore More

Incucyte® Resources

Product Resources

Incucyte - Empower Live-Cell Analysis Inside Your Incubator
Brochure

Live-Cell Analysis Systems Brochure

PDF | 7.9 MB
asset thumbnail
Brochure

Incucyte® Reagents, Consumables and Software

PDF | 7.6 MB
Flyer

Incucyte® Live-Cell Analysis System Reagents and Consumables

PDF | 99.4 KB

Related Products and Applications

Incucyte® Live Cell Analysis System

Gain insights into biological processes of cells in real time via non-perturbing quantitative analysis.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information