ISO 8655 Standard Series: Pipette Calibration and Verification

The ISO 8655 standard is an international standard for the calibration and testing of pipettes and other piston-operated volumetric apparatus (POVA), such as burettes, dilutors, dispensers, and syringes. The latest revision of ISO 8655 has ten parts, three more than the previous version, and includes stricter language about pipettes, maximum permissible errors, and user information. Pipette testing and calibration are addressed in Part 6, Part 7, and Part 8, with requirements for higher precision balances. Revised ISO 8655 aims to ensure reliable and reproducible pipetting accuracy in laboratories.

Whether you need a better understanding of the guidelines for in-house pipette calibration or for outsourcing services, it is important to know what these changes mean for you. Sartorius has decoded the standard and shares its expertise on the following topics:

  • Balances
  • Pipettes and tips – as a system
  • Related services
  • Pipette calibration software
  • Grade 3 lab water purification systems
  • Training on pipetting skills

Have Questions? Contact an Expert

Our Solutions for Pipette Calibration

Discover the solution that meets your pipette calibration needs

ISO8655 : 2022 base art PSD file for illustration

Application Highlights

Cubis® II MPS116S - One system for fast, reliable, and compliant calibration of 95% of all single channel pipette volumes.  

Meet the MPS116S – the all-in-one pipette calibration solution that saves space, cuts downtime, and boosts efficiency. Compact, mobile, and easy to use, it replaces multiple instruments, adapts quickly to new environments, and delivers precise, reliable results.

As pipettes are ubiquitous in many laboratory environments, taking care of these tools are a fundamental basis for the quality and precision of respective applications. In addition to cleaning and performing routine maintenance, pipette accuracy and precision should be checked at regular intervals. Smart solutions for pipette calibration can help laboratories achieve:

  • High coverage: calibrate the 2µl – 5mL pipette range with one system
  • Cost savings: Purchase, manage, and transport fewer instruments - Investment cost will be reduced while maintenance cost will be cut into half
  • Always reliable: Get 1 µg, 10 µg or 100 µg readability depended on your pipettes nominal volume. The instrument is keeping up with your needs: Adapt the readability according to your pipettes volume to benefit from the optimum measurement speed
  • Advanced ergonomics: Benefit of latest motion sensorics and an automated lid during repetitive calibration tasks
  • Easy compliance: Comply with the latest requirements with our desktop solution Ingenix Suite or the embedded QApp

Explore Pipette Calibration

Upgrade your Cubis® II to a Single Channel Pipette Calibration System in one click – YCP01MPS

Already working with a Cubis® II 3rd generation lab balance? The YCP01MPS accessory gives your existing equipment a powerful new role—transforming it into a fully functional pipette calibration system without the need for a separate device. It is the ideal way to protect your investment and expand your lab's capabilities at minimal cost.

The accessory is for everyone searching for a single channel pipette calibration solution without giving up the versatility of a universal, premium lab balance.

Your advantes:

  1. Click and calibrate: Transform your Cubis® II balance into a pipette calibration system within a few minutes
  2. Advanced ergonomics: Benefit of latest motion sensorics and an automated lid during repetitive calibration tasks
  3. Easy compliance: Comply with the latest requirements with our desktop solution Ingenix Suite or the embedded QApp

Explore Pipette Calibration

Volumetric Performance of Multi-Channel Pipettes

According to ISO 8655-6:2022, each channel shall be regarded as a single-channel. The paragraph 8.4.a details how a multi-channel balance can be used to measure all channels in parallel, aspirating and dispensing at the same time, one row at a time, and analyzing the results of each channel individually.

Sartorius Speedcal mobile is a patented and unique pipette calibration system including up to 12 weighing systems to speed up precise and efficient calibration of pipettes up to 12 channels.

  • Test 12 channels as described in ISO 8655:2022 Part 6 in approximately 10 minutes
  • Choose from 4, 8 or 12-channel version with the option to upgrade later
  • Readability of 0.01 mg to check pipettes from 0.5 µl

Webinar: Compliant Multi-Channel Pipette Calibration

Services for Pipetting and Dispensing Products

In most laboratories, liquid handling products are utilized daily to prepare samples, controls, and assay reagents. Given that mechanical and electronic pipettes, as well as dispensers, are involved in almost every experiment, precision is of utmost importance.

Sartorius offers certified and accredited services to ensure the accuracy of your laboratory results and the dependability of your pipetting devices. Our services can be conducted on-site or at one of our Sartorius calibration laboratories. We also provide services for devices from other pipette manufacturers.

Sartorius’ services guarantee:

  • Audit security and regulatory compliance
  • Optimized device performance
  • Consistent, reliable, and reproducible pipetting and dispensing results

Article: Insights from Service Experts in ISO 8655:2022 Revision

Compliant Reporting of Calibration Results and Fleet Management

The management of your pipette fleet with as-found and as-left calibrations requires the accuracy and precision values to be adapted to the nominal volume of the pipette, its environment or the number of channels. ​ISO 8655-6 paragraph 10 describes minimal information to be reported. The results of each test or calibration shall be reported accurately, unambiguously, and objectively.

Ingenix Pipette Advanced Calibration Module is the ideal software for service providers or for industries wishing to bring pipette calibration in-house.

  • Pipette calibration compliant to ISO 8655:2022, 21CFR part 11 and EMA annex11
  • Supports 3rd-party balances
  • Supports pipette fleet management and test cycle guidance

Guide: Effectively Perform and Manage ISO-Compliant Pipette Calibration

Test Liquid as Specified in ISO 3696

The ISO 8655-6 standard, paragraph 6, requires the use of distilled or deionized water conforming to grade 3 or better as specified in ISO 3696:1987 as test liquid.

The Arium® Advance EDI consistently provides high-quality Type 2 deionized water. Its triple-stage purification efficiently eliminates tap water impurities and contaminants.

  • User-Friendly: easy-to-operate touch display and clear menu
  • Eco-Conscious: Access the needed Grade 2 water on-site, reducing reliance on single-use water bottles
  • Customizable: Offers a range of configurations, including the Arium® Smart Station and various Arium® Bagtank sizes for water storage

Explore Arium® Advance

Best Practices for Competent Use of POVA

In February 2024, ISO 8655 expanded with the addition of Part 10, providing detailed guidance on selecting Piston-Operated Volumetric Apparatus (POVA) and mastering pipetting techniques. This new section, ISO 8655-10, thoroughly outlines best practices for handling based on POVA type, liquid characteristics, pipetting methods, and other factors.

Gain essential pipetting skills, including correct techniques, maintenance, calibration, and ergonomic practices, through the high-quality training provided by the ISO 9001 certified Sartorius Pipetting Academy, ensuring laboratory personnel excel in their tasks and meet stringent quality standards.

Explore Pipetting Academy

Resources

brochure thumbnail
Brochure

Revolutionize Pipette Calibration

The all-in-one pipette calibration solution that saves space, cuts downtime, and boosts efficiency.

Pipette Calibration Lab Balance Software Application Image
eBook

Improved Pipette Calibration and Testing

Revisions in ISO 8655 Advance Laboratory Excellence

Picus-2 Single Channel 300-µL Pippette on a stand
Interview

The Importance of Pipette Calibration

Impacts of the New ISO 8655:2022 Standard

thumbnail
Product Guide

Pipette Calibration with Confidence

Designed to help you choose the best Sartorius option for your needs.

document thumbnail
Article

Achieving Excellence in Pipette Calibration

Learn more about the updates to ISO 8655:2022 for pipette calibration.

top tips thumbnail
Article

Top Tips for Navigating ISO 8655:2022 for Reliable Pipetting

Master precision by exploring the implications of the ISO 8655:2022 standard, its most important changes and their impact on pipette users.

thumbnail
Resource Guide

Pipette Calibration Resource Guide

A comprehensive toolkit for managing pipette calibration data, tracking, and scheduling, whether it's performed on- or off-site.

Blog

5 Things You Should Know about the Pipette Calibration ISO 8655:2022

The new ISO 8655:2022 standard impacts pipette calibration and testing labs. Our experts break down the changes for general and compliance lab users.

The new ISO 8655:2022 Piston Operated Volumetric Apparatus FAQ flyer cover
Resource Guide

ISO 8655: 2022 Frequently Asked Questions

Most frequently asked questions about the new revised ISO 8655 standard.

White Paper

How to Perform a Norm Compliant Calibration or Test

This white paper presents the requirements for gravimetric calibration and testing of POVA according to ISO 8655:2022 Part 6 and Part 7.

Infographic

Pipette and Tip Make One System

This infographic describes the main points about ISO 8655:2022 Part 2.

Joni Ake, product manager
Webinar

How Does Revised ISO 8655 Affect the Quality Control of My Pipettes?

Join our on-demand webinar for a detailed breakdown of ISO 8655 updates and their impact on pipette calibration, checking, testing, and related servic...

Portrait Image of Lars Wallbaum
Webinar

Future-Proof Your Lab Environment with Versatile Pipette Calibration S...

Ensure safe and reliable lab results with proper pipette calibration. Join our webinar to learn about ISO 8655 updates and Sartorius solutions for a f...

application thumbnail
Application Note

Balance Cubis® II MCA and QApp pipette check

QApp pipette check offers a convenient solution for checking piston pipettes according to ISO 8655 Part 2

application note cover
Application Note

Are You GLP/GMP Compliant When it Comes to Pipetting?

Learn about the importance of SOPs, maintenance, and calibration in regulated labs. This application note covers pipetting practices and tools for com...

thumbnail
Infographic

Tips and Standards for Pipette Calibration

Learn about the requirements for calibration of pipettes and POVA from a Sartorius expert.

app guide cover
Application Guide

How to Set Up a Pipetting Quality Control Program for Your Lab

​​Improve the quality of pipetting and reliability of results.

Datasheet

Tailored Service for Reliable Laboratory Results

Service for Pipetting and Dispensing Instruments​.

infographic thumbnail
Infographic

Simplifying Pipette Calibration

A smart solution for rapid, compliant multi-channel.

thumbnail
Datasheet

Ingenix Suite - Advanced Pipette Calibration Module

Pipette calibration software.

Application Note

Pipette Calibration and Standards

Read how you can ensure a higher standard for your laboratory work with a pipette quality program including pipette calibration, maintenance and regul...

Infographic

ISO 8655:2022 Part 10

How to Achieve Pipetting Compliance

Frequently Asked Questions

The balance used for testing shall be chosen according to the minimum requirements specified in the following table, depending on the nominal volume of the POVA under test.

Nominal volume of apparatus under test (V)

Resolution (d) mg

Repeatability (s) mg

0,5 μl ≤ V < 20 μl

0.001

0.006

20 μl ≤ V < 200 μl

0.01

0.025

200 μl ≤ V ≤ 10 ml

0.1

0.2

10 ml < V ≤ 1 000 ml

1

2

1 000 ml < V ≤ 2 000 ml

10

10


Sartorius Cubis II and MPS balances comply with these requirements.

Gravimetric Calibration and Testing of POVA According to Part 6 and 7 of the ISO 8655:2022

Calibration ensures pipettes dispense volumes accurately and precisely, adhering to GLP and ISO 8655 standards, and should match the specific pipette-tip combination used in the lab. Preventive maintenance involves cleaning, greasing, and part replacement to guarantee the pipette's longevity and reliable results.

ISO 8655 is an international standard that outlines requirements for pipette calibration, including environmental conditions, procedures, and equipment, ensuring reliable measurements. It provides guidelines for pipette characteristics, user and manufacturer responsibilities, and specifies testing equipment and procedures.

ISO 17025 is a standard that establishes the requirements for the competence of testing and calibration laboratories, ensuring the reliability and traceability of their measurements. Laboratories accredited to ISO 17025 undergo rigorous evaluations and annual audits, providing confidence in their calibration services and the accuracy of their issued certificates, which are recognized internationally through various accreditation bodies.

To establish a pipetting quality control program aligned with Good Laboratory Practice, create a Standard Operating Procedure (SOP) that includes:

  1. In-lab testing routine specifications, such as testing frequency, equipment, personnel qualifications, volumes to be tested, acceptance criteria, result documentation, and actions for non-compliant pipettes.
  2. Maintenance and calibration protocols, detailing requirements for the calibration lab (adhering to ISO 8655 and ISO 17025 for example), testing procedures, frequency, decontamination, documentation, and evaluation of pipette failures.
  3. Continuous education plans for lab personnel, covering training in correct pipetting techniques, quality systems, and standards, with documentation of their qualifications.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Free Trial or Get More Information 

Explore Pharmaceutical Quality Control Applications

semiconductor production line

Biologics Analytical Quality Control

All drug products have to be QC tested using robust methods that are appropriately qualified and validated under GxP conditions.

scientist weighing with cubis balance

Pharmaceutical Compliant Weighing and Sample Management

Quality Control in the biopharmaceutical industry includes the testing of raw materials, product intermediates and final drug products.

Two scientists in lab coats discussing data, in a lab with a Sartorius Sterisart on the counter.

Sample Preparation for Quality Control

Every pharmaceutical manufacturer must demonstrate that their products are consistently manufactured, safe, potent, and pure.