Getting Calibrated: The Importance of Pipette Calibration & Impacts of the New ISO 8655:2022 Standard (Interview)

Authors: Biotechniques | Last updated: June 2024

Overview

In this Expert Interview, you will discover how pipette calibration affects users and the significance of regular pipette maintenance and testing in the lab. Joni Åke, a Product Manager at Sartorius responsible for the electronic pipette portfolio, including the Picus 2, its software, and the Sartorius Pipetting App, discusses the importance of pipette calibration and the impacts of the new ISO 8655:2022 standard.


  • Document type: Publication
  • Page count: 2
  • Read time: 2 minutes



Key Takeaways

  • Learn why it is essential to master the basics of pipetting
  • Understand why it is important for researchers to learn about pipette calibration
  • Discover how the new revision of the ISO 8655:2022 standard differs from previous calibrations
  • Gain insights into how the new ISO 8655:2022 standard will impact the user

This Resource is Designed for:

  • Quality Control Managers
  • Lab Researchers and Managers
  • Lab Technicians
  • Lab Balance Users
  • Standard Labs
  • Governmental Labs
  • Pharmaceutical Industry

Applications Supported:

  • Pipetting
  • Life Science Research
  • Food & Beverage Industry
  • Quality Control & Testing
  • Pipette Calibration and Testing
  • Use of Electronic Pipettes

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access the Publication

icon-shopping-cart
Ready to Buy?