ISO 8655:2022 and the Pipette-Tip System
Last updated: February 2023
Overview
ISO 8655:2022 contains updated requirements for producing and in-use control of piston-operated volumetric apparatus (POVA), replacing the 1st edition from 2002. ISO 8655:2022 consists of nine parts in total. Here, we describe the main points about Part 2: Pipettes
- Document type: Infographic
- Page count: 1
- Read time: 3 minutes
Key Takeaways
- The Pipette and Tip Make One System
- Electronic motorized air displacement pipettes are considered in ISO 8655:2022 Part 2.
This Resource is Designed for:
People working in Biotechnology Research & Pharmaceutical Manufacturing, e.g. Biomedical Scientist, Lab Technician, Application Engineer, Clinical Assistant, Research And Development Chemist…
Applications Supported:
- Pipetting
- Control of piston-operated volumetric apparatus (POVA)
- ISO8655:2022
- Multi-channel pipetting