Top Tips for Navigating ISO 8655:2022 for Reliable Pipetting
Authors: Christophe Delzongle & Axel Taube | Last updated: January 2024
Overview
Laboratory science is an exacting craft, demanding precision at every turn. The 2022 update to the ISO 8655 standard brings a fresh lens to the calibration and testing of pipettes and other piston-operated volumetric apparatus (POVA). In this article, we explore the implications of the ISO 8655:2022, its core changes and their impact on pipette users. Axel Taube, Product Manager Service, and Christophe Delzongle, Head of Metrology and Service France at Sartorius, share insights into how Sartorius, a global leader in laboratory technology, is seamlessly integrating its solutions with the updated standards to ensure the delivery of accurate and reproducible pipetting results.
- Document type: Article
- Page count: 5
- Read time: 5 minutes
Key Takeaways
- Understand the ISO 8655:2022 Standard
- Discover the Latest Changes
- Implement Best Practices
- Leverage Sartorius Solutions
- Ensure Ongoing Compliance
This Resource is Designed for:
- Lab Managers
- Lab Researchers
Applications Supported:
All Applications Where Pipettes Are Used
Pipette Calibration
ISO8655:2022