Five Things You Should Know about the New Pipette Calibration ISO 8655:2022

Quality Control and Testing
Mar 22, 2023  |  4 min read

In April 2022, the ISO 8655 guidelines made several changes to the calibration and testing requirements for pipettes. These updates affect general users as well as labs that work in compliance, such as manufacturing or calibration labs. We’re breaking down all these updates for you with the help of our in-house experts.  
 

This article is posted on our Science Snippets Blog


1. What is the ISO 8655 standard?
 

Pipettes are used daily to prepare samples, controls, and assay reagents in the research laboratory. Since pipettes touch virtually every experiment, pipetting accuracy is extremely important. ISO 8655 is an international standard for the calibration and testing of pipettes and other piston-operated volumetric apparatus (POVA), like burettes, dilutors, dispensers, and syringes.  
 

2. The new ISO 8655:2022 has nine parts  

The ISO 8655:2022 for pipette calibration has nine parts; that’s two more than the previous version. Below is a list of parts in the new ISO: 
 

  • Part 1: Terminology, general requirements, and user recommendations 
  • Part 2: Pipettes 
  • Part 3: Burettes 
  • Part 4: Dilutors 
  • Part 5: Dispensers 
  • Part 6: Gravimetric reference measurement procedure for the determination of volume 
  • Part 7: Alternative measurement procedures for the determination of volume 
  • Part 8: Photometric reference measurement procedure for the determination of volume 
  • Part 9: Manually operated precision laboratory syringes 


3. Stricter language about pipettes: Part 2
 

ISO 8655 Part 2 specifies maximum permissible errors for pipettes, requirements for markings, and the information manufacturers must provide. “Part 2 includes air-displacement and positive displacement pipettes, multi-channel and single-channel variants,” explains Joni Åke, Product Manager at Sartorius. “Importantly, the new ISO always combines the tip and the instrument as one system.” 
 

Pipette tips 
 

  • Pipette tip manufacturers must prove that the system (pipette + tip) fulfills all requirements and maximum permissible errors.  
  • To account for variation in manufacturing, the tip must be changed at least once per volume tested during calibration. 
  • Tips are single use, so you can only mount the tips once. 
  • Multi-channel pipette tips have new maximum tolerances for how bent the tips can be, especially tips less than 100 μL in volume.  

Maximum permissible errors 
 

  • There are additional maximum permissible error limits for 100% (the nominal volume), 50%, and 10%. 

User information 
 

  • Both pipette and tip manufacturers must disclose which pipette and tip combinations fulfill the ISO 8655 standards. 


4. Pipette testing and calibration: Part 6, Part 7, and Part 8
  

Calibration sets the foundation for reliable and reproducible pipetting. Prior to the update, gravimetric measurement was the gold standard for calibration and testing. According to the new ISO 8655:2022, it’s ok to use either a gravimetric procedure (Part 6), or a photometric procedure (Part 8). 

Part 7 addresses the strict environmental requirements for testing and calibration. “It is not always possible to fulfill these, especially when calibrating or testing on a customer site,” says Axel Taube, Service Product Manager at Sartorius. “Alternative measurement procedures described in Part 7 allow deviations from these requirements within defined limits, and alternative gravimetric measurements can also be performed according to Part 7 A.2.”
  

5. You will need higher precision balances
 

The new ISO has requirements on the readability, the repeatability and the so called "expanded uncertainty in use" for balances that are used for pipette calibration and testing. Per the new ISO 8655 standards, some labs may need to upgrade their balances. “A six-place balance is now needed for pipettes with nominal volumes smaller than 20 µL, and precision balances for volumes between 20 µL and 199 µL”, explains Axel.  

Further, measuring multi-channel pipettes in parallel is now specifically mentioned in the new ISO. To keep up to this, we recommend a balance with several weighing cells, such as the SpeedCal Calibration System by Sartorius that can calibrate multi-channel pipettes of up to 12 channels in parallel.

Learn how Sartorius’ pipette calibration solutions can help you achieve compliance, efficiency, and lower costs. Read our ISO 8655:2022 FAQs for more in-depth information about the new standards. 

Related Content

Pipette Calibration

Taking proper care of your pipettes is one of the critical factors affecting the quality of your work. Pipette performance can deteriorate over time causing deviations in measurement. The accuracy and precision of pipettes must be checked at regular intervals. Calibrating your pipettes is the only way to ensure they still work as intended.

Explore More

Piston-Operated Volumetric Apparatus (POVA) Calibration

Discover what changed with ISO 8655:222 standard

Explore More

Picus® 2 Electronic Pipettes

The Picus® 2 can be programmed with service and calibration reminders. Maintaining and calibrating your pipettes regularly is critical to ensure the quality and accuracy of your results. Learn more on how Picus® 2 pipettes offer reliable performance while being kind to your hand from the link below.

Explore More Download Brochure

Related Resources

The new ISO 8655:2022 Piston Operated Volumetric Apparatus FAQ flyer cover
Flyer

Most Frequently Asked Questions About New Revision of the ISO 8655 Sta...

ISO 8655 standard addresses the needs of pipette manufacturers and test houses.

Explore More
White Paper

Gravimetric Calibration and Testing of POVA

The aim of this white paper is to present the requirements for gravimetric calibration and testing of piston-operated volumetric apparatus (POVA).

Download White Paper
Infographic

Tips and Standards for Pipette Calibration with ISO8655

Learn about the tips and standards for pipette calibration. Download the infographic to learn more!

Download Infographic
Infographic

Simplifying Pipette Calibration

Complete the form to download the infographic to learn about a system for rapid, compliant calibration of multi-channel pipettes, compliments.

Download Infographic
Webinar

How Does the Revision of ISO 8655 Affect the Quality Control of My Pip...

In this on-demand webinar, we will provide a detailed breakdown of these updates and explain how they will affect pipette calibration and more.

View On-Demand Webinar
Webinar

Future-Proof Your Lab Environment With Versatile Pipette Calibration S...

In this on-demand webinar, get up to date with the new standards and explore how the SpeedCal Mobile and Cubis® II product solutions from Sartorius ca...

Watch Webinar

Related Blog Posts

Floating Purple Spheroids on Blue Background
Science
Sep 20, 2023 | 6 min read

5 Pipetting Tips for Reproducible, Picture-Perfect Organoid Cultures

3D cell models are an exciting area of research but for those working in this area, pipetting organoids can be frustrating. Learn our top five tips for pipetting organoids.

Life Science Research
Jun 05, 2023 | 3 min read

It’s a Love Match! Five Tips for Finding the Perfect Pipette

It’s a match! Pipetting performance directly influences the quality of experimental data in nearly every application. Here are our top 5 tips for choosing the best pipette.

Life Science Research
Jul 05, 2023 | 5 min read

What if a Magical Lab Balance Gave You Three Wishes?

What if a lab balance gave you three wishes? Would you want a high-resolution balance that is easy to clean? How about one that adapts to meet your evolving needs? Let’s dig in.