High-Throughput and Modular Solutions for Monoclonal Antibody Discovery & Development

Monoclonal Antibody Discovery & Development

Monoclonal antibodies (mAbs) have already proven their effectiveness in treating a wide range of diseases. Their low toxicity and high specificity make them an attractive target for clinical research and investment. While oncology remains the leading therapeutic area for mAbs, their use has expanded to other diseases including neurodegenerative disorders, diabetes, and infectious diseases.

With hundreds of candidates in the pipeline, we anticipate the potential applications for mAbs to expand even further in the coming years.

In order for a successful monoclonal antibody (mAb), discovery and development program to address difficult target classes, you need innovative technologies that allow rapid identification and characterization of candidate molecules to identify those with superior target reactivity and to further optimize their functionality and developability.

Our innovative solutions for discovery and development of antibody therapeutics streamline the workflow and increase productivity.

Accelerate your antibody development and still have peace of mind.

Find Resources

Product Highlights for Antibody Therapeutics Discovery & Development 

Cell Analysis Platforms

CellCelector Flex iso 3

CellCelector Automated Cell Selection and Retrieval Platform

Fully automated image-based screening and isolation of clones and single cells for antibody discovery. Single cell analysis with the CellCelector allows the detection of rare antibodies with unique properties which are hard to find under conventional screening methods.

  • High-Throughput Identification of Monoclonal High Producer Clones
  • Automated Single Plasma-B-Cell Secretion Screening and Recovery
  • Selection of High-Producer Hybridoma and Chinese Hamster Ovary (CHO) Cells

Explore More

Incucyte® Live-Cell Analysis System 

Enables real-time, live-cell imaging and analysis directly inside your incubator. Measure kinetic effects of your antibody treatment on target cells without ever having to remove cells from the incubator.

  • Use with non-perturbing Incucyte® reagents to detect dynamic biological changes
  • Measure kinetic effects of your antibody treatment on target cells
  • Accommodates multiple users and applications in parallel

Explore More

iQue® 3 High-Throughput Cytometry Platform

High-throughput, suspension cell and bead analysis platform for rapidly profiling of cell phenotype and function in therapeutic antibody discovery workflows. Ideal for those screens where cells are precious or limited in number, the iQue® platform is the fastest way to generate high-content data from small samples.

  • Screen your libraries in days, not months
  • Sample volumes as low as 1 μL, reduce reagent costs
  • Screen cells in suspension and targets in their natural conformation

Explore More


Protein Analysis Platforms

Octet® Label-Free Biolayer Interferometry (BLI) Detection Systems

Octet® systems are used for affinity ranking, epitope binning of small to large antibody matrices, Fc-receptor binding, cross-reactivity testing of other species, glycosylation screening, characterization of antibody-antigen binding kinetics and affinity, and titer analysis for protein expression, all in one high throughput, easy-to-use system.

  • Measure molecular interactions in real-time without the need for detection reagents
  • Advanced, fast, and direct detection of specific biomolecules
  • Rapidly determine critical quality attributes (CQAs) and perform off-rate analysis to select optimal clones using both purified and unpurified samples

Explore More

Octet SF3

Octet® SF3 Surface Plasmon Resonance (SPR)

With exceptional sensitivity for both small and large molecules, the Octet® SF3 allows users to generate high-quality kinetics and affinity data in a fraction of the time compared to standard multi-cycle kinetics.

  • Complete kinetics and affinity for up to 768 samples in a single unattended assay
  • Eliminate the need to prepare multiple dilution series using OneStep® Injection Technology
  • Determine full kinetics and affinity in the presence of multiple competitors

Explore More

Solutions for Downstream Applications

mAb Purification Mini Platform

Sartorius’s mAb purification mini platform is ideal for small-scale purification of your monoclonal antibodies from up to 1 L of cell culture supernatant.

The mini platform includes up to seven steps to take you through the entire mAb purification workflow, including cell culture clarification, antibody capture by affinity chromatography, further purification step(s), concentration, and sterile filtration.

Each of our application steps maximizes output for the next step in the workflow, to support a seamless mAb purification process with the highest yield.

Resources for mAb Discovery & Development

Infographic

Challenges and Solutions for Developing New Monoclonal Antibodies

Despite technological and methodological advancements, developing new mAbs can be challenging. Learn about roadblocks and potential solutions.

The Path from Traditional Monoclonal Antibodies to Next-Generation Constructs
eBook

The Path from Traditional mAbs to Next-Generation Constructs

Explore next-generation therapies such as ADCs and bsAbs for oncology

idea to lead cover
eBook

Idea-to-Lead: Therapeutic Antibody eBook

Discover the latest antibody screening tools, how to access novel mAbs, accelerate discovery workflows and much more.

Application Guide

CellCelector Flex for Antibody Discovery and Production

Fully automated, image-based screening and isolation of clones and single cells for antibody discovery.

Brochure

Solutions for Biologics Drug Discovery with a Focus on mAbs

Ensure confidence in your mAb discovery and development program with solutions from Sartorius.

eBook

Neutralizing Antibodies Making Mark in Next Wave of Biologics

Neutralizing antibodies will play a critical role in future vaccine and therapeutics development and have become a major focus for researchers.

Related Applications

Antibody Drug Conjugates (ADCs) 3D Illustration

Antibody Drug Conjugates (ADCs)

Learn about rapid in vitro, cell-based assays, and 3D models that can help speed up ADC development and discovery.

Biosimilar Development

At the heart of all biosimilar development is a comprehensive comparability study. See how we can support your robust analytical data package.

Bispecific Antibody (bsAb) with receptor sites on two cell surfaces - CGI image

Bispecific Antibodies (BsAbs)

Advanced analytical techniques to ensure bsAbs are developed with the desired quality and specificity.

Abstract 3D Cell for Cell Line Development

Cell Line Development

A Perfect Fit, From Start to Finish: Cell line development with intelligent tools, services, and solutions for your unique needs.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information