Vivaspin® and Vivacon® Centrifugal Filters

Centrifugal ultrafilters, sometimes called centrifugal or spin filters, are a popular choice for macromolecule concentration and buffer exchange in research and development laboratories.

Each ultrafilter consists of a filter unit in a tube that requires only a standard benchtop centrifuge and pipettes for seamless operation.

Sartorius leads the industry in laboratory ultrafiltration, with the most comprehensive selection of centrifugal ultrafilters, including options for normal flow filtration or our pioneering formats that utilize tangential flow filtration (TFF). Our Vivacon® and Vivaspin® solutions, available in several capacities and with multiple membrane materials, ensure efficient processing of any molecule from small (≤90 mL) feed volumes.

Do you need to process samples >100 mL? Find out more about Vivaflow® SU

Shop Now

Quickly find lab filtration & purification products using our search and filter tools

Shop all Centrifugal Concentrators

Shop Centrifugal Filter Products

Vivaspin® Turbo

The fastest centrifugal filters on the planet with PES and RC for 1-15 mL samples and easy retentate collection

Vivaspin 6 and 20 Product Image Sartorius

Vivaspin®

The original centrifugal filters to feature TFF technology with PES, RC and CTA membranes for 0.1-90 mL feeds

Vivaspin Filtrate Product Image

Vivaspin® Filtrate

Built with counterflow technology and low-bind CTA or PES membranes for rapid cleaning and inhibitor removal

Vivacon®

Ultrafilters designed for linear molecules or dilute samples and available DNA-free for reliable forensic analysis

Vivaspin® and Vivacon® Centrifugal Filters Offer:

speed icon
speed icon
protein icon
pipette icon
flask and thermometer
magnifier
pressurize
Rapid Processing

Efficiency boost. For rapid UF and DF, both the original (Vivaspin®) and enhanced (Vivaspin® Turbo) centrifugal ultrafilters feature TFF technology and flow channels designed to prevent fouling and maximize flux.

High Recoveries

Mix and max. Choose from our unique and comprehensive range of membrane materials and MWCOs to find the optimal ultrafilter for each target molecule.

Effortless Collection

Pipette-friendly to the last drop. Avoid target loss with sample-safe dead stops that are perfectly complemented by Optifit tips for easy retentate collection.

Reagent Resistance

Ready for any process. Vivaspin® Turbo has enhanced chemical and temperature resistance to accommodate a wider range of sample compositions and operating conditions.

Easy Tracking

Find and stop or spin again. Quickly identify your sample and know at-a-glance if your process is complete or if you need to centrifuge just a little longer.

Centrifuge-Free Options

Skip the spin. Unique pressure cell options allow you to concentrate with positive pressure, ideal when centrifugation is impractical or inappropriate for your sample.

Request a Demo, Trial, Quote & More

Contact an Ultrafiltration Expert Now

Centrifugal Filters and Their Applications

Principle of Centrifugal Ultrafiltration

Centrifugal force is used to create a pressure difference across the ultrafiltration membranes that drives the separation of particles or macromolecules from liquids based on their size or molecular weight. A sample (feed) containing the molecule of interest is dispensed into a filter unit equipped with ultrafiltration membranes. During centrifugation, larger molecules in the sample are retained above the membrane (retentate), while smaller molecules and solvent pass through (permeate) into a collection tube.

Need help choosing your ultimate ultrafilter?

Try Our Product Selector

Vivaspin® and Vivacon® centrifugal filters are compatible with standard centrifuge rotors.


The Dream Team for Easy Retentate Collection

Collecting your retentate sample from any of our centrifugal filters is a breeze. The pipette-friendly dead stops work perfectly with Picus® 2 electronic pipettes and Optifit tips, so there is no need for you to search high and low for those elusive gel loading tips. In addition, Vivaspin® 2 and Vivacon® ultrafilters are reverse-spin capable, so you can easily collect retentate samples even without a pipette.

Want to learn more about Picus® 2 pipettes?

Explore Picus® 2

Choose from Picus® 2 and Optifit tips or a quick reverse spin to easily collect retentate samples from Vivaspin® and Vivacon® ultrafilters.


Efficient Clarification and Molecule Removal

Although commonly used for concentration and buffer exchange, ultrafiltration is also a useful method for clarification and removal of macromolecules prior to detection of low molecular weight analytes. Vivaspin® Filtrate simplifies this process with counterflow ultrafiltration, where ultrafiltration occurs through ultra-thin membranes in the opposite direction to centrifugal force. This technique avoids trapping and membrane blocking to support high recovery of target analytes that can be collected directly from the floating permeate tube.

Ready to prepare your analyte samples more efficiently?

Buy Vivaspin® Filtrate Now

Vivaspin® Filtrate is ideal for isolating low molecular weight analytes from interfering substances.


Endotoxin and DNA Sample Preparation

Selected Sartorius centrifugal filters are recommended for applications where it is critical to avoid sample contamination. Vivaspin® Endotest is pyrogen-free and designed for complete retention of endotoxins, making it suitable for removal of interfering substances prior to Limulus Amoebocyte Lysate (LAL) testing. For forensic applications, PCR-grade Vivacon® ultrafilters have been treated to inactivate all trace DNA. With full manufacturing traceability, these ultrafilters are ideal for concentrating crime scene swab samples prior to DNA sequencing.

Vivaspin® Endotest and PCR-grade Vivacon® support reliable preparation of critical samples.

Supporting Products

Picus 2 single channel pipette application

Picus® 2 Electronic Pipette

Ensure reliable, repeatable pipetting results and featuring an unbeatable ergonomic design that is kind to your hand.

Optifit Tips

An excellent choice for various laboratories and pipetting tasks with their wide range of packaging and purity options.

Lab Filtration & Purification Resources

Browse All Resources

Selected Centrifugal Filter Resources

Application Note

Concentrating AAVs with Spin Filters

Learn how Vivaspin® Turbo spin filters streamline AAV8 ultrafiltration, saving time and boosting recovery for gene therapy workflows.

Application Note

FraMiTrACR®: A Universal Tool for Single-Step Fractionation 

Of Raw Milk Samples Before Residue Analysis

Flyer

One-Step Milk Fractionation

Efficient Sample Preparation for Residue Analysis

Brochure

Lab Ultrafiltration

Discover the complete and comprehensive range of Sartorius laboratory ultrafilters.

Vivaspin® Turbo – Fastest Concentration and Highest Recoveries
Datasheet

Vivaspin® Turbo

Find the technical specifications and ordering information for the fastest centrifugal filters.

Vivaspin® - Comprehensive Concentration Solutions
Datasheet

Vivaspin®

Learn more about the first centrifugal filters to feature tangential flow filtration technology.

Vivaspin® Filtrate - Analyte Isolation Redefined
Datasheet

Vivaspin® Filtrate

Refer to the technical specifications and ordering information for counterflow ultrafilters.

Vivacon® - Safe Concentration of Nucleic Acids
Datasheet

Vivacon®

Read about the normal flow ultrafilters that offer higher recoveries of linear and dilute molecules.

Air Pressure Controller - For Pressurized Ultrafiltration of Sensitive Targets
Datasheet

Pressure Cell Accessories

Find the specifications and ordering information for the APC, Vivaspin® pressure heads, and fittings.

Centrifugal Filter Manuals

Select manual by language

EN

DE

ES

FR

IT

Frequently Asked Questions

Vivaspin® and Vivacon® centrifugal filters are available with the following MWCO | pore size membranes:

For more detailed information on membrane availability, please refer to the product datasheets.

Vivaspin® is available in different pack sizes that generally depend on the maximum filling volume (feed capacity) and sometimes the MWCO of your chosen ultrafilter:

  • 25 or 100 units (for feed volumes ≤6 mL)
  • 12 or 48 units (for feed volumes >6 mL to ≤20 mL)
  • 2 or 10 units (Vivaspin® 100)

Vivaspin® Endotest and Vivaspin® Filtrate are available in packs of 12 units.

Each pack of Vivaspin® ultrafilters includes a quick start guide.

Most Vivacon® 500 ultrafilters are available in packs of 25 or 100 units.

PCR-grade Vivacon® and Vivacon® 2 ultrafilters are available in packs of 100 units.

Each pack of Vivacon® ultrafilters includes a quick start guide.

Yes, they are. While we have taken steps to minimize our environmental impact with quick start guides in the product packaging, if you need more information on how to use our products, the full instruction manual can be downloaded from this page or in the eShop.

Centrifugal filters require a benchtop centrifuge with a rotor that accepts tubes or bottles with the dimensions of your selected ultrafilter. All Vivaspin® and Vivacon® centrifugal filters have industry standard dimensions for universal compatibility with rotors accepting 2, 15, 50, or 250 mL centrifuge tubes or bottles. Please refer to the quick start guides or instruction manuals for specific dimensions and base shapes.

In addition to a centrifuge, Sartorius recommends using Picus® 2 pipettes and Optifit tips to dispense samples into Vivaspin® and Vivacon® and for retentate collection.

Yes, you can. Discontinuous diafiltration is possible in all Vivaspin® and Vivacon® centrifugal filters by simply concentrating, diluting and reconcentrating the sample. For best efficiency, we recommend diluting with exchange buffer and reconcentrating at least 3X.

Continuous diafiltration is also possible with Vivaspin® 20. Large sample volumes should either be concentrated to 2 mL or less or divided between several ultrafilters in 2 mL aliquots. A diafiltration cup is then inserted into each ultrafilter and filled with 10 mL exchange buffer. When centrifuged, diafiltration occurs at the same rate as ultrafiltration, maintaining a constant sample volume.

These centrifugal filters are stable for use with most common aqueous buffers and some solvents such a 70% ethanol. Additional compatibility is afforded by Vivaspin® Turbo. For further information, please refer to the instruction manuals.

For centrifugal ultrafiltration, Vivacon® and Vivaspin® are available with a wide choice of membrane materials and MWCOs. This already helps to ensure high recoveries of most molecules.

For some molecules, reducing the relative centrifugal force, performing a membrane passivation step before UF | DF, or rinsing the membranes after retentate collection, can also support higher recoveries.

The performance of ultrafiltration membranes degrades with repeated use, so most Vivaspin® and all Vivacon® centrifugal filters are designed for single use. This helps to reduce hands-on time, improve laboratory safety, and eliminate the risk of carryover.

However, cleaning and storage procedures are provided for Vivaspin® 100 so that they can be used multiple times.

Yes! Vivaflow® TFF cassettes, including the next generation Vivaflow® SU, are intended for ultrafiltration and diafiltration of >100 mL feeds without the complexity usually associated with crossflow technology.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Sample, Quote, or More Information