Sartoclear® Filtration Sheets for Clarification and Sterile Filtration

Thanks to its Sartoclear® range, Sartorius can offer quality products for the clarification and sterile filtration of wine, spirits, fruit juices, soft drinks and water to the users of 40 x 40 cm and 60 x 60 cm filtration sheets.

  • Economic filtration
  • Filtration materials of the highest quality:  diatomaceous earth, cellulose
  • Resistant to heat sterilization (steam or hot water)
  • Available individually or on pallets of 24 boxes of 100 sheets (40 x 40 cm)
  • Available individually or on pallets of 20 boxes of 50 sheets (60 x 60 cm)
Filtration grade400 x 400 mm 
(box of 100 sheets)
600 x 612 mm
(box of 50 sheets)
Clarifying modules:
C5 : 3.5 µm290C5-040040FN290C5-060060FK
C8 : 2.5 µm290C8-040040FN290C8-060060FK
Fine filtration modules:
F4 : 1.5 µm290F4-040040FN290F4-060060FK
F7 : 0.8 µm290F7-040040FN290F7-060060FK
Sterilizing modules:
S3 : 0.5 µm290S3-040040FN290S3-060060FK
S5 : 0.3 µm290S5-040040FN290S5-060060FK
S7 : 0.2 µm290S7-040040FN290S7-060060FK

Downloads

Data_Sartoclear_Filtersheets_for_F+B_SR-2010-e

PDF | 130.4 KB

Download

Your Data