Commercial Manufacturing Process Intensification Solutions

Commercial manufacturing requires consistency, cost-efficiency, and the flexibility needed to adapt to changing market and regulatory demands. Overcome these challenges with proven, scalable technologies and digitally enabled solutions that support robust, intensified processes. Whether you want to optimize throughput, reduce footprint, or move toward continuous manufacturing, our end-to-end solutions are built to deliver reliable performance at commercial scale.

White Paper

Intensifying Upstream Processing - Implications for Media Management

This whitepaper helps ensure your implementation strategy accounts for the increased media volume associated with process intensification.

Read White Paper

Process Intensification in Biopharmaceutical Manufacturing: Exploring Three Strategies 

Process intensification (PI) plays a pivotal role in enhancing productivity, reducing costs, and improving scalability, and selecting the appropriate process intensification strategy is critical. By considering factors like your existing infrastructure and desired outcomes, you can make an informed decision that optimizes your production processes and meets growing demands in the biopharmaceutical industry.

icon-perfusion

N-1 perfusion high inoculum fed-batch is a logical first step toward intensification.

With development cost increasing more than 30% and sales falling by 50%, staying competitive requires increasing productivity of your facility to reduce overall COGs. Intensifying the seed train, especially the N-1 step, is one of the most trusted and logical approaches that you can implement.

  1. Up to 2X higher titer and as much as 50% increase in throughput
    N-1 perfusion can double titer, reduce upstream processing time, and increase throughput by 20% to 50%.
  2. Increased throughput outweighs additional media investments
    Thanks to increased throughput, the impact of additional media requirements on costs or facility setup is negligible.
  3. Easy retrofit existing facilities
    N-1 supports easy retrofitting for existing fed-batch facilities without changing the fed-batch strategy in the main bioreactor.
  4. Lower COGs compared to fed-batch
    With higher throughput and increased productivity, N-1 perfusion reduces cost per gram by 30% to 50% compared to traditional fed-batch. 
icon-directions

Concentrated fed-batch is the upstream process intensification approach that can have the greatest impact on productivity compared to standard fed-batch, producing up to 4X titer and 3X-4X higher throughput. Concentrated fed-batch is the ideal option for converting stainless steel to single-use operations and for blockbuster drugs. The industry is trending toward throughputs below 500 kilograms per year, and concentrated fed-batch offers the flexibility needed to support a high-throughput, single-use, multi-product facility.

  1. Up to 3X-4X higher titer
    Concentrated fed-batch enables higher viable cell densities in the production bioreactor, resulting in up to 4X increase in product titer compared to fed-batch.
  2. Enables efficient multiproduct facilities
    Concentrated fed-batch increases throughput by up to 3X, creating the flexibility needed for high throughput facilities to meet market demands.
  3. Facilities transition from stainless steel to single-use
    With a smaller footprint, single-use facilities are more sustainable, and offer greater adaptability and flexibility. 
icon-reduce-footprint

To increase productivity across different modalities including difficult-to-express molecules, established manufacturers are looking to single-use, flexible solutions when building new facilities or modifying existing operations. Meanwhile, early-stage drug development companies are looking for low upfront investment for their lower throughput products. With smaller bioreactor requirements that deliver higher productivity per batch, dynamic perfusion can be the solution to both challenges.​

  1. Enables small footprint for next-generation modular facilities
    By enabling up to 5X higher volumetric productivity, dynamic perfusion accelerates build-up times by supporting a modular approach and smaller bioreactor sizes.
  2. Achieves up to 5X volumetric productivity
    Dynamic perfusion enables 2-5 g/L per day with continuous harvest of product over 2 weeks, achieving up to 5X higher productivity than fed-batch.
  3. Ideal for sensitive modalities
    Continuous harvest ensures optimal product stability and quality, which is critical for unstable molecules prone to degradation. 

Comprehensive PI Solutions for Commercial Manufacturing

Start your implementation today with our robust, digitally enabled, end-to-end process intensification solutions. Our portfolio combines innovative technologies with scalable, high-performance platforms designed to support continuous and intensified workflows. From an extensive downstream processing toolbox to advanced automation and control capabilities, our solutions provide the flexibility, reliability, and digital readiness needed to confidently scale up and run intensified processes at commercial scale. 

Explore process intensification solutions for Commercial Manufacturing:  
 

icon-process-development

End-to-End PI Consultancy

Access end-to-end process consultancy from our team of experts, along with our advanced process modeling tools. We provide a wide range of services in...

Connect with a Sartorius Expert

Learn More About Intensification Solutions for Commercial Manufacturing

Related Assets

White Paper

Time to Intensify: Taking mAb Manufacturing to the Next Level

PDF | 3.0 MB
Application Note

An Intensified Process for High-Density Cultivation in the Biostat® RM

PDF | 614.2 KB
Application Note

Integrated | Connected Downstream Processing of mAbs With Resolute® BioSC for Improved Productivity, Cost, Footprint, and Facility Utilization

PDF | 524.3 KB
White Paper

Intensifying Upstream Processing and the Implications for Media Management

PDF | 4.4 MB
White Paper

Extractables and Leachables Assessment for Single-Use Systems in Intensified and Continuous Bioprocesses

PDF | 613.5 KB
Success Story

Simple Orchestration of Multiple Unit Operations in the Resolute® BioSC

PDF | 220.3 KB
Success Story

Rapid Cycling Boosts ADC Polishing Productivity 

PDF | 543.0 KB
Success Story

Increased Productivity With Concentrated Fed-Batch

PDF | 319.0 KB
Case Study

Boosting Efficiency by Switching from Batch to Multi-Column Chromatography – A Case Study

PDF | 520.5 KB
Case Study

Merck Process Transfer and Scale-Up of Batch Protein A Chromatography to Resolute® BioSMB Multi-Column Platform

PDF | 577.3 KB
Success Story

Resolute® BioSMB Increased Productivity at mAb Capture Step

PDF | 239.3 KB
Success Story

Modular Facilities With Smaller Footprint Through Dynamic Perfusion

PDF | 319.0 KB

Webinars

icon-webcast

Implementing N-1 Perfusion Process at a Biosimilars Manufacturer

Learn how Intas Pharmaceutical, a leading biosimilars manufacturer, targeted seed train intensification as a viable entry point to PI.

Watch Webinar
icon-webcast

Overcoming Facility Constraints Posed by Process Intensification

Explore how your current facility layout and process flow can get in the way of achieving the full potential of intensified processes.

Watch Webinar
icon-webcast

Using Data Analytics to Optimize Process Intensification

Learn how biopharmaceutical decision-makers can use data analytics to align upstream and downstream intensification strategies.

Watch Webinar
icon-webcast

Using Data Analytics to Optimize Process Intensification

Learn how biopharmaceutical decision-makers can use data analytics to align upstream and downstream intensification strategies.

Watch Webinar
icon-webcast

Selecting the Optimal Intensification Strategy

This webinar introduces a decision criteria matrix to help you determine the right process intensification strategy to meet your goals

Watch Webinar
icon-webcast

Flexible Process Intensification to Meet Biopharma Challenges

Explore our modular intensified seed train solution to increase flexibility, productivity, and efficiency in biopharma manufacturing. 

Watch Webinar
Article

A Strategic Approach To Selecting the Optimal Process Intensification Scenario

PDF | 540.0 KB
Article

Seed Train Process Intensification Strategy Offers Potential for Rapid, Cost-Effective Scale-Up of Biosimilars Manufacturing

PDF | 1.6 MB
Article

Mind the Gap - Managing Relationships Between Upstream and Downstream Intensification

PDF | 1.4 MB

Biostat STR®️ Generation 3 with integrated Repligen XCell® ATF Technology

The Biostat STR®️ Generation 3 single-use bioreactors are engineered for ultimate upstream performance. Available with integrated Repligen XCell® ATF Technology for intensified processes, the system simplifies process set-up and operation while eliminating the need for separate control hardware.

Consult Our Experts

Consult Our Experts

Need help?