Stem Cell Header Image

Stem Cell Media 

Stem Cell Culture Media for Cell and Gene Therapy

Stem cell–based therapies hold tremendous potential to treat a wide range of conditions, including Type 1 diabetes, Alzheimer’s disease, and other applications in regenerative medicine. As these therapies continue to expand, the demand for high-quality stem cell media is rapidly increasing. Sartorius supports this need with animal component–free, xeno-free, and serum-free media solutions, along with a comprehensive portfolio of supplements, differentiation media, attachment factors, and dissociation solutions - helping you optimize every step of your workflow.​

Designed to meet high quality standards, Sartorius solutions are extensively QC tested to support reliable performance in relevant pluripotent and multipotent stem cells.

Animal Component-Free, Xeno-Free, and Serum-Free Stem Cell Media Portfolio

Find the Right Stem Cell Media and Reagent for Your Application

Sartorius’ portfolio of stem cell culture media, reagents, and freezing solutions supports key stem cell workflows, including culture, reprogramming, differentiation, and cryopreservation. The culture media and supplements help maintain healthy stem cell growth, consistent cell performance, and lineage-specific differentiation to accelerate scientists’ progress in understanding disease mechanisms and developing advanced stem cell therapies.

 

 PSC Culture Animal-Component FreePSC Culture  Xeno-FreeMSC CultureHSPC Culture
MediaNutri3D hiPSC ACF MediumNutriStem® hPSC XF Culture MediaMSC NutriStem® XF Culture MediaCellGenix® GMP SCGM ​
AttachmentNutriCoat™
DissociationRecombinant Trypsin SolutionRecombinant Trypsin SolutionRecombinant Trypsin Solution
CryopreservationNutriFreez® CryopreservationNutriFreez® CryopreservationNutriFreez® CryopreservationNutriFreez® Cryopreservation
DifferentiationNutriStem® hPSC XF GF-free as a basal mediumMSCgo™ Differentiation Media
SupplementPLTGold® Platelet Lysate
 View ProductsView ProductsView ProductsView Products

Human Induced Pluripotent Stem Cell (hiPSC) Culture

iPSCs are a powerful platform for patient-specific therapies, disease modeling, and predictive drug testing. Their use depends on culture media that preserve pluripotency for downstream differentiation. Nutri3D hiPSC ACF is an animal component-free medium for efficient and scalable hiPSC expansion from 2D seed train to 3D aggregate suspension culture, supporting high-density expansion and consistent cell quality.

  • hiPSC medium for reliable expansion and maintained pluripotency

  • Single-medium for 2D seed train to 3D scale-up

  • Animal component free and defined formulation

  • Manufactured under applicable cGMP guidelines

  • Promotes healthy 2D monolayers and 3D aggregates

  • DMF in process

Visit eShop.   Request Sample

Stem Cell Product Image

Pluripotent Stem Cell (PSC) Culture

PSC culture conditions significantly impact cellular characteristics, growth, and potential downstream use. For therapeutic stem cell applications, cultures must be scalable and free of xenogenic factors. NutriStem® PSC media are derived from defined components and xeno-free.

  • Support long-term culture of PSCs

  • Preserve pluripotency and PSC normal karyotypes

  • Manufactured in accordance with applicable cGMP guidelines

  • DMF available

Visit eShop

Mesenchymal Stem/Stromal Cell (MSC) Culture

MSCs are promising tools for regenerative medicine and cellular therapies. When expanding MSCs in vitro for translational use, a cGMP-compliant culture that generates large numbers of healthy, proliferative MSCs is vital. MSC NutriStem® is xeno-free and serum-free.

  • Exceptional MSC proliferation and rapid expansion

  • Used in multiple clinical trials worldwide

  • Manufactured in accordance with applicable cGMP guidelines

  • DMF available

Visit eShop

Hematopoietic Stem and Progenitor Cell (HSPC) Culture

HSPCs are used for autologous and allogeneic cell therapies. CellGenix® GMP SCGM is an optimized, xeno-free medium used for the serum-free expansion of low numbers of human hematopoietic stem and progenitor cells.​

  • ​Serum-free cultivation of HSCs​
  • Expansion and differentiation of NK cells and CIK cells​
  • Manufactured under applicable cGMP guidelines
  • FDA & PMDA DMF available

Visit eShop

icon-media-bottles

Ready to Explore Sartorius Stem Cell Solutions? 

Request your free sample today.

Request Your Sample

Cell Culture Supplements

PLT Supplement for Human Mesenchymal Stem/Stromal Cell Culture

PLTGold® Human Platelet Lysate is a xeno-free, animal serum-free product derived from human platelets.

  • Contains all the growth factors and proteins necessary for hMSC growth 

  • Available in research and clinical grades 

  • Manufactured in a cGMP-compliant facility  

  • Does not require the addition of heparin 

  • Drug Master File (DMF) available 

Visit eShop

Optimal Adherence of Human Mesenchymal Stem/Stromal Cells

Attachment factors are critical for adherence of hMSCs, particularly when grown in serum-free culture.  

  • Xeno-free attachment solution  

  • Facilitate attachment, cell spreading, growth, morphology, differentiation, and motility of hMSCs

  • Manufactured in accordance with applicable cGMP guidelines

Visit eShop

Reliable Recombinant Trypsin for hMSC Dissociation

Recombinant Trypsin Solutions are animal component-free, defined cell dissociation enzymes that replace porcine trypsin and avoid animal-related variability and contamination.  

  • Ideal for dissociating attachment-dependent cells, such as hMSCs, in both serum-containing and serum-free conditions 

  • Can be directly substituted for trypsin without protocol changes 

  • Optimized for sensitive cell types, a critical characteristic in preventing harsh effects for downstream processing

Visit eShop

Efficient Differentiation of Human Mesenchymal Stem Cells

Whether for basic research, drug discovery, or therapeutic applications, stem cell differentiation requires standardized culture methods to ensure reproducible and reliable results. Sartorius offers a unique line of MSCgo™️ differentiation media.

  •  Serum-free and xeno-free

  • Effectively differentiate hMSCs into adipocytes, chondrocytes, and osteoblasts

  • Suitable for hMSC from various sources (hMSC-AT, hMSC-BM, and hMSC-CT)

  • Contains all the growth factors and supplements

Visit eShop

Media Purchasing Made Easy

Select your media type and benefit from our simplified shopping experience.

Shop Stem Cell Media Now

Complete Your Process With Comprehensive Solutions

CellGenix® Growth Factors and Cytokines

Cytokines for Stem Cell Culture

Target stem cell growth with different combinations of cytokines such as FGF-2, TGF-β1, EGF, SCF, and TPO

Cell Biopreservation Solutions

High-quality solutions designed and validated for the cryopreservation and cold storage of cells, including stem cells, T cells, and PBMCs.

Bioreactors & Fermenters

Sartorius offers a complete scalable bioreactor platform from cell and strain line development to commercial manufacturing.

Banner Ready-to-use Plasmids

Plasmid Engineering & Sequencing Service

Utilize our e-Zyvec® assembly technology to design & optimize plasmid sequences tailored to your specific applications.

Non-Viral Delivery Solutions

Non-Viral Delivery Solutions

Explore our lipid library for LNPs and ready-to-use reagents for efficient and cost-effective in vivo and ex vivo nucleic acid delivery.

Recombinant Human Albumin 

Multifunctional, high-quality, animal and human-origin-free recombinant human albumin that serves as excipient, ancillary, and raw material.

scientist with pipette

Mycoplasma Detection

iQue Advanced Flow Cytometry Platform

Flow Cytometry

Combine cell immuno-phenotyping, cell health, and cytokine analysis to quantitate immune cell function

A person sitting by a large laptop with four Sartorius solutions: Octet® platform, Incucyte platform, iQue HTS cytometry, and CellCelector platform.

Incucyte® SX5 System

Related Assets

Application Note

2D to 3D Transition of Mesenchymal Stem Cell Expansion Process

PDF | 1.4 MB
White Paper

Assuring the Multipotency of Your Human Mesenchymal Stem Cells

PDF | 2.1 MB
Application Note

Passaging MSC Using NutriStem® XF Medium and Human Platelet Lysate

PDF | 230.1 KB

Webinar

Webinar

Cell and Gene Therapy - from Concept to Clinical Use

Webinar

Keep it Cool - Cryopreservation for Clinical Applications

Webinar

From Barrier to Breakthrough Scalable HSC-to-NK Manufacturing

Webinar

Regulatory Considerations When Choosing Stem Cell Media

Poster

Advancing Immunotherapies with Scalable HSC Expansion

PDF | 804.1 KB
Poster

Improved Cellular Maintenance of Human Pluripotent Stem Cells

PDF | 2.7 MB
Publication

Resources: NutriStem® hPSC XF Medium

PDF | 227.6 KB
Publication

MSC NutriStem® References

PDF | 114.1 KB
Editorial

Innovating Now for the Future of EV Therapeutics

Discover how EV therapeutics are reshaping the future of biologic drug development.  

Read More

FAQs - Stem Cell Media

Stem cells can differentiate to several cell types:

  1. Pluripotency stem cells are from embryonic cells or targeted cells that can be reprogrammed to iPSC. Both cell types have self-renewal properties, and can stay undifferentiated for at least 50 passages.
    They can differentiate to each cell from the three lineages of the embryonic germ layer — endoderm, mesoderm, and ectoderm, and  can be used to regenerate tissue in practice.
    For these cells, scientists need a serum-free medium with controlled levels of growth factors to keep cells undifferentiated for as long as possible. As the serum is eliminated from the medium, scientists must add an attachment matrix or carrier (animal source or defined) to the culture to allow the cells to expand.
  2. MSCs are multipotency cells from connective tissues of the body. They have the ability to stay undifferentiated for up to six passages, and can spontaneous differentiate to one of three cell types — chondrocytes, osteocytes, and adipocytes. The cells can be differentiated to other cell types by using specific growth factors. The media we offer keeps cells undifferentiated for at least six passages (depending on the cell source) and allows fast differentiation when needed. As serum is eliminated from the medium, you can add attachment factors or microcarriers.

Sartorius offers media for pluripotent stem cells (PSCs) and mesenchymal stromal cells (MSCs), as well as ancillary products for the culture process from isolation to expansion and differentiation finished with cryopreserved cells.

Media can keep PSCs undifferentiated for at least 50 passages and MSCs for at least 6 passages.

  • PSCs: One ready-to-use bottle of NutriStem® hPSC XF Media.
  • MSCs: Basal media with supplements. As the media is serum-free, it needs to be supplemented with attachment matrix. You can supplement PSCs with laminine and vitronectine, and MSCs with fibrinogen and fibronectin.
  • Detachment: A peptide of recombinant trypsin with or without EDTA.
  • Differentiation: Kits for MSC to chondrocytes, osteocytes and adipocytes.
  • Cryopreservation: Medium based with 10% DMSO and salt based with 5% DMSO.

Once you have fully characterized   the growth properties of your cells, a tailored media formulation can help optimize their growth and productivity.

You can get customized media formulations that add or remove elements, or create a complete custom cell culture media formulation to meet your specifications.

Totipotent stem cells: Totipotent (omnipotent) stem cells can differentiate into any of the 220 cell types found in an embryo as well as extra-embryonic cells (placenta).
Pluripotent stem cells: Pluripotent stem cells can differentiate into all cell types of the body (but not the placenta). Embryonic stem cells and induced pluripotent cells are under this potency.
Multipotent stem cells: Multipotent stem cells can develop into a limited number of cell types in a particular lineage. MSCs are under this potency.

Consult Our Experts

Consult Our Experts

Ready to Buy?