Human Mesenchymal Stem Cell Culture
Generate Pure High-Quality Human Mesenchymal Stem/Stromal Cells
hMSCs are desirable tools in tissue engineering and cell therapy, but can be significantly affected by culture conditions and media components. Sartorius offers a completely defined, serum- and xeno-free system for hMSC isolation, expansion, and differentiation, including reagents for attachment, dissociation, and cryopreservation. MSC NutriStem® XF Medium supports superior hMSC proliferation and long-term growth with normal morphology, stable karyotype, and tri-lineage differentiation potential.
MSC NutriStem® XF Medium
Find Your hMSCs Culture Solution
MSC NutriStem® XF supports the isolation and expansion of hMSCs, providing high-quality cultures for research and cell-based therapies.
Xeno-free, serum-free
Superior proliferation rate
Maintain cell characteristics and differentiation potential
Custom scale-up and optimization services
Smooth transition from RnD to manufacturing
Full scientific and regulatory support
Manufactured in accordance with applicable cGMP guidelines
DMF available
Test MSC NutriStem® XF Medium
Sample media for stem cell-based therapies.
PLT Supplement for Human Mesenchymal Stem/Stromal Cell Culture
PLTGold® Human Platelet Lysate is a xeno-free, animal serum-free product derived from human platelets.
Contains all the growth factors and proteins necessary for hMSC growth
Available in research and clinical grades
Manufactured in a cGMP-compliant facility
Does not require the addition of heparin
Drug Master File (DMF) available
Optimal Adherence of Human Mesenchymal Stem/Stromal Cells
Attachment factors are critical for adherence of hMSCs, particularly when grown in serum-free culture.
Xeno-free attachment solution
Facilitate attachment, cell spreading, growth, morphology, differentiation, and motility of hMSCs
Manufactured in accordance with applicable cGMP guidelines
Reliable Recombinant Trypsin for hMSC Dissociation
Recombinant Trypsin Solutions are animal component-free, defined cell dissociation enzymes that replace porcine trypsin and avoid animal-related variability and contamination.
Ideal for dissociating attachment-dependent cells, such as hMSCs, in both serum-containing and serum-free conditions
Can be directly substituted for trypsin without protocol changes
Optimized for sensitive cell types, a critical characteristic in preventing harsh effects for downstream processing
Efficient Differentiation of Human Mesenchymal Stem Cells
Whether for basic research, drug discovery, or therapeutic applications, stem cell differentiation requires standardized culture methods to ensure reproducible and reliable results. Sartorius offers a unique line of MSCgo™️ differentiation media.
Serum-free and xeno-free
Effectively differentiate hMSCs into adipocytes, chondrocytes, and osteoblasts
Suitable for hMSC from various sources (hMSC-AT, hMSC-BM, and hMSC-CT)
Contains all the growth factors and supplements
Complete Your Process With Comprehensive Solutions
Benefits of MSC NutriStem® XF Media
Why Choose MSC NutriStem® XF Medium for Your hMSC Applications
Human mesenchymal stem/stromal cells are promising tools for a range of applications in both research and cell therapy. Medium supports the culture of hMSCs in vitro for multiple passages while maintaining their immunomodulatory profile and multipotent differentiation potential, enabling the production of sufficient cell numbers required for many cell-based therapeutic strategies.
Comprehensive portfolio — everything you need for optimal human mesenchymal stem/stromal cell culture
Defined, serum-free, xeno-free or animal component-free media and reagents
Scalable and customizable
Manufactured in accordance with applicable cGMP guidelines
Regulatory and scientific support
DMF available
FAQs - MSC Media
Human mesenchymal stem cells (hMSCs) are adult, multipotent stromal cells with the capacity to differentiate into mesodermal lineages including osteocytes, adipocytes, and chondrocytes, as well ectodermal (neurocytes) and endodermal lineages (hepatocytes). HMSCs are self-renewable (up to six passages), easily accessible, and cultures can expand in vitro with exceptional genomic stability. They have an adherent, fibroblast-like (spindle-cell phenotype), shoal-like pattern.
- Positive markers: MSCs have a specific set of cell surface markers (CD73, D90, CD105). HMSCs are non-hematopoietic.
- Negative markers: MSCs lack expression of CD14, CD34, CD45, and human leucocyte antigen-DR (HLA-DR).
Mesenchymal stem cells (MSCs), also referred to as mesenchymal stromal cells, are adult stem cells capable of self-renewal and multilineage differentiation. MSCs can differentiate into cells of mesodermal lineages (adipocytes, chondrocytes, and osteoblasts) and non-mesodermal lineages (ectodermal and endodermal, including neuronal cells, cardiomyocytes, hepatocytes, and epithelial cells). The plasticity of MSCs confers benefits in tissue regeneration. MSCs can inhibit the immune system, promote cell survival, and induce angiogenesis among others pleiotropic activities. The immunosuppressive role of MSCs is particularly interesting for clinical use because it confers resistance to rejection by the host immune system after transplantation.
There are known protocols for isolating MSCs from different tissues. The protocols are well-published and the cells can usually be harvested in aesthetic clinics (e.g., during liposuction) and orthopedic wards. The stages include lysis of cells (mainly fibroblast), connective tissue digestion, pull down of MSCs, and seeding.
NutriStem® MSC XF Basal Medium is suitable to use from the earliest stage. The medium should be used after the lysis step and before seeding to wash the cells. The medium should be equilibrated at the incubator. The complete medium is used in the later stages of isolation, and in the proliferation and seeding of the MSCs. You can obtain MSCs from easily accessible sources using minimally invasive methods, and can rapidly expand them in large-scale clinical use for patient-specific, autologous therapies.