Solutions for Lateral Flow Assays & In Vitro Diagnostics Kit (IVD) Manufacturers

Diagnostic OEM Membranes, Tailored Lab Instruments & Consumables, Upstream Process Development & Characterization Tools

Trust Sartorius to Help You Deliver Sensitive Diagnostics

Sartorius expertise in biotherapeutics can help diagnostic manufacturers:

  • Design a standardized sample preparation protocol
  • Achieve optimal performance characteristics on lateral flow rapid tests with consistent and homogeneous UniSart® membranes​​
  • Monitor and trace your critical Quality Control parameters
  • Accelerate your analyte discovery steps, development and production

Streamline Your Diagnostic Industry Development and QC Workflow

IVD manufacturers face the critical challenge of ensuring accurate results for patient and caregiver safety while navigating a highly regulated environment with pressures to be first-to-market, amidst declining reimbursements and stringent cost management. They must achieve efficient, high-yield manufacturing to prevent waste, seek raw material independence, and are increasingly required to develop environmentally sustainable solutions.
 

icon-application-center

Have Questions or Need Assistance?

Contact our technical experts to discuss your requirements

Get in Touch

Featured Products

Membranes for In Vitro Diagnostics, Microarray & OEM

Unisart® nitrocellulose membranes are designed to serve as the perfect solid phase for binding proteins on test and control lines, as well as to facilitate the transportation of the sample-conjugate complex in diagnostic lateral flow immunoassays (LFIAs).

  • Inter- and intra-lot consistency to maintain production parameters between lots
  • Reduced scrap rates with smooth, defect-free membrane surfaces
  • High-sensitivity membrane allows detection of minimal biomarker concentrations

Explore Unisart® Lateral Flow

Label-free Bio-Layer Interferometry (BLI) technology

The Octet® R8 system utilizes Sartorius’ label-free Bio-Layer Interferometry (BLI) technology, enabling direct detection of specific proteins and other biomarkers. It can be used for a wide range of analyses including kinetic analysis, quantitation of IgGs and other proteins, immunoassay development, quality analysis, epitope binning/mapping and ligand binding assays.

  • Excellent alternative to assays performed using time- and labor-intensive methods such as ELISA and HPLC.
  • Monitors binding events in real- time measuring binding association (ka) and dissociation (kd) kinetics, and affinity constants (KD).
  • Optional 21 CFR Part 11 software available along with installation and qualification (IQOQ) and performance qualification (PQ) kits.

Explore Octet® R8

7000+ Octet publications

Octet® Publication Database

Peer-reviewed publication references covering a large variety of research areas.

Explore More

Accelerate Your Progress with Sartorius

"Business Cases" printed on a highlighter yellow sticky note stuck on a gray background.

Sartorius Case Studies

Discover case studies specific to Medical drug Delivery Applications and read how Sartorius supports Medical Device manufacturers

Have Questions? Contact an Expert

Applications for IVD Manufacturers & Lateral Flow Assays

Customized Preparation of Patient Samples​

Diagnostic testing requires repetitive but critical preparation steps. IVD systems should be compact with high throughput to minimize low-value tasks in clinical labs. Sartorius offers application-specific instruments and consumables for secured diagnosis (Dx) and precise sample preparation, or for easy integration in your systems. These include:

  • Liquid handling instruments with embedded workflows to standardize your strictly defined protocol​
  • High-purity pipette tips free of DNase, RNase and endotoxins - available in bespoke packaging formats
  • General Laboratory Use (GLU) ultrafiltration devices with volumes and membranes tailored optimizing human specimen sample preparation
  • Dispensing heads for easy integration into robotic micro-volume dispensing solutions
  • Weigh cells designed for integration into automated systems to control and monitor filling routines from 1 µL to 8

Related:

Publication: "The Impact of IVD Regulations on Manufacturing"

Application Note: "Urine Protein Concentration with Vivaspin®"

Infographic: Strategies for Improving Lab Ergonomics by Using the Right Pipette

 Guide: Lab Ultrafiltration Troubleshooting 

Membranes for Lateral Flow Assays

Lateral flow assays (LFAs) are commonly used for rapid detection of pathogens, toxins, and environmental contaminants. Nitrocellulose UniSart® membranes are the ideal substrate for diagnostic tests and are widely used in strip or flow-through devices. Sartorius offers a microfluidic design with hydrophobic barriers for multiparameter assays.

Sartorius’ broad variety of UniSart® membranes allows selection of the best performing characteristics for your device.

  • Highly efficient matrix with reliable capillary speed and protein binding developed to offer high reproducible readouts and protein binding
  • Precise traceability and consistent membrane quality for a reliable supply, from many m² of one batch down to the few cm² of a lateral strip
  • Smooth, and defect-free surface allows for a consistent dispensing of sharp capture and control reagents lines

Related:

Publication: "The Emergence of Lateral Flow Assays in Diagnostics"

Video: How to Select a UniSart® Diagnostic Membrane for Lateral Flow Assays

Video: How to Measure Physical Properties of UniSart® Diagnostic Membranes

Video: How to Improve Diagnostic Membrane Performance via Dispenser Setup


Quality Control of Target Analyte & Product Development

Inadequate sample preparation tools can lead to false-positive or false-negative identification of interferences. Microbial contamination encountered during production steps and detected late can affect analytical performance, efficiency and the time-to-market. All chemicals used in the test should be carefully monitored from incoming, in-process and packing materials to finished goods.

Sartorius can help monitor and trace critical parameters with:

  • Octet® Label-free Bio-Layer Interferometry (BLI) technology enabling direct detection of specific receptor proteins, ligands, antibodies and other analyte specific reagents (ASRs)
  • Cubis® II Pharma Compliant Weighing and sample management solutions, designed to follow data integrity principles and regulatory compliance
  • Rapid detection of mycoplasma, bacteria and fungi in your product in just three hours with ATMP Microsart® qPCR kits
  • Microsart® family for microbial enumeration, bioburden testing, with touch-free membrane transfer

Related:

Poster: Advancing the Use of Octet® Label-Free Bio-Layer Interferometry (BLI)

Whitepaper:  Benefits of Using Octet® BLI Systems in IVD Product Development

Whitepaper: Cubis® II Pharma Compliant by Design

Analyte Specific Reagent (ASR) Discovery & Optimization

Speed is crucial in a competitive environment, and the COVID-19 pandemic has highlighted the importance of being first-to-market with a novel analyte-specific reagent (ASR). 

Sartorius offers in-house expertise to optimize analyte performance, discover new binding abilities, and improve processes for more efficient operations. With a strong background in biologics molecule development, we can help accelerate your antibody development.

  • Perform preclinical evaluations of drug treatments by utilizing 3D patient-derived cultures and identify new diagnostic antibodies with Incucyte® Live-Cell Analysis Systems
  • Search the best binding pairs among different nucleoproteins concentration with Octet® (BLI) Detection Systems for Label-Free detection
  • Achieve cultivation and media optimization for optimal growth and protein production with Ambr® 15 Cell Culture Bioreactor System

Related:

Brochure: Insightful Solutions for Biologics Drug Discovery with a focus on Monoclonal Antibodies (mAbs)

Application Note: Ultrapure Water to Precise 2D-PAGE Results

Sartorius IVD Manufacturing Solutions Offer:

Person follows webinar on computer screen and has a relevant AppNote open on a second screen
Person follows webinar on computer screen and has a relevant AppNote open on a second screen
stocked warehouse
Unisart diagnostics test
Supported by a Team of Experts

Our international team of qualified experts understand what is needed when developing a novel diagnostic test. Your partnership with Sartorius is strictly confidential and backed by personalized support throughout the entire project.

Secured Supply with Complete Traceability

OEM supplies are vital in diagnostic development. Sartorius products are developed, produced and distributed to ISO 9001 Quality Management System standards. They meet stringent quality control standards throughout all manufacturing steps and are backed by quality assurance certificates that guarantee conformity to specifications.

Consistent Quality for Lateral Flow Rapid Test

In additional to expertise in the production of reliable nitrocellulose membranes, Sartorius has also developed a comprehensive portfolio of scalable solutions for manufacturing and development of biomarkers, from media to bioproduction and capture. Finally, our compliant QC solutions help you ensure that your product is safe, effective and pure​.

Medical Device and IVD Resources

Application Guide

QC Bioassays & Serial Dilutions

Collection of technical documentation for safe cultures and minimal variances

Scienion Technology Printing onto Sartorius Membranes
Webinar

Multiplexing with Unisart StructSure® Membranes

Get an overview of the benefits of multiplexing with Sartorius' Unisart StructSure® and an introduction to the currently available products.

Resource Guide

Unisart® CN Membranes Selection Guide for Lateral Flow Assays

In this guide we provide a suggestion for the membrane with the best fit based on the sample and assay type.

Benefits of Using Octet BLI Systems in IVD Product Development cover
White Paper

Benefits of Using Octet® BLI Systems in IVD Product Development

Learn how the Octet® BLI system enables real-time, label-free, high-throughput monitoring of antibody-antigen interactions and provides critical...

White Paper

Consistency in Physical Data of Unisart® CN Membranes

Download the application note to learn more about the science behind the high quality of Sartorius Unisart® CN Membranes.

Article

The Emergence of Lateral Flow Assays in Diagnostics

Learn what makes LFAs so successful, how to create a perfect LFA, and why nitrocellulose choice matters.

Video

How to Measure Physical Properties of UniSart® Diagnostic Membranes

This video shows you how to measure the thickness and wicking speed of Sartorius UniSart® CN membranes.

Application Note

Urine Protein Concentration with Vivaspin®

 Vivaspin® centrifugal devices are ideal for this purpose, combining fast ultrafiltration with high concentration factors and recoveries, to reac...

OEM Products and Components eBook
eBook

OEM Products and Components

Discover the Sartorius portfolio of OEM products that offer you the flexibility and customized solutions tailored to your individual requirements

Unisart® Membranes in Lateral Flow Test Platform
Brochure

Tips and Tricks for Product Development

This guide gives you some ideas that might help to improve detection, sensitivity and specificity of your lateral flow assay (LFA).

surfactants selection guide for lateral flow assays
Application Note

Surfactants Selection Guide for Lateral Flow Assays

Find out how different surfactants affect the performance of UniSart® diagnostic membranes during the pre-treatment of sample pads.

Instant Access

Article

Assuring Accuracy, Preventing Fraud - The Critical Role of Validation in Bioanalytical Methods

PDF | 897.8 KB
Solutions for Lateral Flow Assays and IVD Manufacturers flyer
Flyer

Solutions for Lateral Flow Assays and IVD Manufacturers

PDF | 865.8 KB
application guide thumbnail
Application Guide

Quality Control Of Biotherapeutics Using Octet® Systems

PDF | 1.9 MB
Octet R2 datasheet cover
Datasheet

Octet® R2 System Datasheet

PDF | 485.0 KB
Octet RH16 with Lab Tech
Application Note

Converting ELISA Assay Into Octet® Quantitation Assay

PDF | 207.5 KB

Related Blog Posts

UniSart 6-channel StructSure Spotted Membrane product image.
Diagnostic & Medical Devices
Mar 27, 2024 | 4 min read

Multiplex Lateral Flow Assays: Paving the Way for High-throughput Point-of-Care Testing

Multiplex lateral flow assays can be lifesavers in a health crisis. See how new microdispensing and membrane technologies are helping manufacturers boost performance and cut costs.

Unisart nitrocellulose membrane for lateral flow devices
Applied Industries
Apr 26, 2023 | 7 min read

German-Engineered Nitrocellulose Membranes Bring Consistency to Lateral Flow Assay Tests

Many industries use lateral flow tests because they can detect a range of molecules. In this blog we talk about the nitrocellulose membranes that form the backbone of these tests.

Biologics Characterization
Feb 17, 2022 | 2 min read

The Swiss Army Knife of Ligand Binding Assays

See what's possible with the flexibility of a multifunctional tool in your drug development or manufacturing process.

Frequently Asked Questions

In vitro molecular or nucleic acid-based diagnostics identify genetic, infectious, viral diseases or tumors by targeting and amplifying a specific nucleic acid fragment among millions of other DNA/RNA fragments. 

During RNA preparation, cDNA synthesis and RT-PCR are pipetting-intensive protocols. It is crucial that the tips used are free of RNase and DNase with a barrier-filter that protect patient samples from cross-contamination.

Explore Safetyspace Filter Tips

eBook: Tools to Support COVID-19 Patient Testing

The role of the nitrocellulose membranes in a lateral flow immunoassay (LFIA) is highly critical. The membrane acts as the main motor of the test, drawing the samples and conjugates from one end of the strip to the other end. Concurrently, the sample-conjugate complex can be captured by reagents that are pre-bound to the test and control lines. 

Brochure: UniSart® Nitrocellulose Membranes

Forward and reverse protein arrays are used in many multiparameter clinical diagnostic tests. The multiplicity of protein spots (in picoliter range), displayed in an intricate pattern on the slide surface, allow looking at various interactions simultaneously. The UniSart® 3D slide is a special glass slide that is coated with a thin microporous nitrocellulose membrane. The pad on the slide is a three-dimensional microporous nitrocellulose membrane, which shows high protein affinity and binding capacity in all microarray applications. 

In Vitro Diagnostics (IVD) refers to a broad range of tests performed to detect diseases and various conditions and can be used to monitor an individual’s overall health. The diagnostics are done on blood, tissue, saliva or urina samples. They vary widely in targeted molecules and are aimed at the detection of low expressing biomarkers. The targeted diagnostic biomarker detects or confirms the presence of a disease or condition of interest, or identifies an individual with a subtype of the disease. In Vitro diagnostics products typically include systems and analyte specific reagents such as receptor proteins, ligands or antibodies that are designed with high specificity and sensitivity to detect and quantify changes in the targeted biomarker level as a function of the disease state​

Sartorius has had a number of very successful collaborations for pipettes and pipette tips, and always welcomes new requests. Our team of development scientists and engineers will work closely with you to discuss the feasibility of creating a custom product that meets your needs (e.g. custom aliquots, private labelling, specific multi-dispensing application).
Please complete the form and we'll contact you to arrange a call to discuss needs, timeline and budget.C3 needs (e.g. custom aliquots, private labelling, specific multi-dispensing application)
Please complete the form and we'll contact you to arrange a call to discuss your needs, timeline, and budget.

Contact Us

Key applications of filtration membranes in non-implantable medical devices include sterilizing filtration, filtration of protein-containing solutions, mycoplasma reduction, gas filtration, venting, sterile insufflation or suction and acting as a barrier against contaminants or particles. Sartorius offers membranes that can meet your specific requirements. To proceed, please fill in the provided form. Be prepared to answer questions regarding application, minimum quantity, packaging, forecast, regulations, compliance, roadmap and expected delays. Rest assured, your confidentiality will be respected throughout this process.

Contact Us

Vivaspin® and Vivaspin® Turbo are designed to potentially achieve concentration factors of 100-fold or more. However, the maximum concentration factor that can be achieved for a specific sample depends on several factors. These include the type of sample, amount of protein, chosen molecular weight cut-off (MWCO) and duration of centrifugation. the amount of protein, the chosen molecular weight cut-off (MWCO), and the duration of centrifugation.

Optimizing Diagnostic Sample Prep Workflows Using Ultrafiltration

No. All Vivaspin® units are designed with built-in dead stops ranging from 5 μL to 350 μL. This feature ensures the target molecule is not lost by concentrating it to dryness. Moreover, each device - especially the Vivaspin® Turbo with its unique angular dead stop - is designed to allow easy aspiration of every last microliter of the concentrated sample using standard pipette tips.

Optimizing Diagnostic Sample Prep Workflows Using Ultrafiltration

If you're considering incorporating Vivaspin® GLU units into your diagnostic kit or workflow, we provide a pre-validation document to guide you through the process. Initially, we recommend conducting a total protein (TP) recovery test after sample concentration. This can be done using either the concentration factor test or the sample dilution test. To ensure reproducibility, it's suggested that labs calculate the average total protein recovery from 20 different human specimens. For precision, the average total protein recovery should be determined five times using the same human specimen. Some labs may choose to calculate these values for each batch of ultrafilters used.

Optimizing Diagnostic Sample Prep Workflows Using Ultrafiltration

If your lab processes urine samples, you might be worried about pH changes due to certain diseases. We have tested Vivaspin® for resistance within the pH range of 4.5–8 using human urine samples. However, we recommend that you conduct your own tests and validate these ultrafilters based on your specific needs and requirements. For further guidance, please refer to the relevant instructions or contact our technical support team.

Optimizing Diagnostic Sample Prep Workflows Using Ultrafiltration

One of the major advantages of the Octet® BLI system is its ability to rapidly screen media for optimal conditions during assay development. This assists developers in finding the best buffer for antibody immobilization and optimizing the pre-treatment of sample pads. It's important to note that not all antibodies perform well in a specific buffer system. Octet® BLI systems can also be utilized for rapid buffer matrix screening affinity assays, where a single analyte concentration is tested for binding in various matrices. These matrices may be spiked with different excipients to determine optimal binding conditions. Additionally, the characteristics of reference antibodies can be stored and used for comparison with samples stored over time, which can help monitor antibody stability, among other things.

Webinar: A Simple, High-Throughput Way to Select the Best Antibody-Antigen Pair for Your Lateral Flow Assay

Octet® BLI systems are available in a variety of throughput configurations, capable of running 1 to 96 samples in parallel, depending on the model. For laboratories with lower throughput needs, the Octet N1 or R2 would be suitable. However, for substantial throughput requirements or for full GxP compliance, users should consider the Octet R8, RH16 or RH96. These models have the capability to process 8 to 96 samples concurrently.

Sample volumes for Octet® BLI experiments can vary depending on the specific instrument model. However, sample concentrations are dependent on affinity constants of the molecules being studied. The higher the affinity, the lower the concentration of sample required. Octet® BLI systems have the capability to measure up to pM affinity, where the highest analyte concentrations used are in the low nM range.

Webinar: A Simple, High-Throughput Way to Select the Best Antibody-Antigen Pair for Your Lateral Flow Assay

Yes, it is indeed possible to measure aptamers using Octet® BLI systems. As long as one molecule can be immobilized onto a biosensor surface, the binding of another molecule can be assessed. Molecular weights are more critical than the sample type, and the instrument is capable of measuring the interaction of molecules ranging in size from peptides to bacteria and viruses.

LFAs offer numerous advantages, including the ability to deliver reliable results quickly, which can be qualitative, semi-quantitative or quantitative. They are also more cost-effective compared to laboratory diagnostics and are readily available in drug stores and pharmacies. Their user-friendly nature makes them convenient for all end-users, as they require no special training. Moreover, LFAs can be utilized anywhere, independent of laboratory infrastructure. These characteristics contribute to the success of rapid tests.

Unisart® CN 180 DX combines a high protein binding capacity with superior sensitivity, making it ideal for critical applications such as infectious diseases (e.g., HIV and malaria). The increased inner surface area of the membrane allows for more protein binding. The combination of increased protein binding and decreased capillary speed results in enhanced signal intensity. This makes Unisart® CN 180 DX the membrane of choice for critical applications where sensitivity is of utmost importance.

UniSart® Nitrocellulose Membranes Brochure

One of the most crucial steps in diagnostic applications is the precise and specific detection of the target analyte or biomarker. The quality and efficiency of sample preparation directly impact the sensitivity, specificity and reliability of subsequent detection steps. Sample preparation enhances diagnostic testing success by eliminating interfering substances, improving detection specificity and accuracy and facilitating concentration and enrichment of the analyte of interest. It also aids in preserving and stabilizing the patient sample and target analyte during storage and transportation. Sartorius provides specific and adapted sample preparation devices or support by integrating a dedicated workflow into our pipettes to ensure the pre-diagnostic steps.

The Impact of IVD Regulations on Manufacturing

For Unisart StructSure® membranes, dot-printing is highly recommended as it offers unmatched precision for applying antibodies on the membrane and allows for flexible positioning of the spots. Both is crucial for the quality and performance of miniaturized test setups. The ability to combine various biomarkers and freely design the spot arrangement within a lane or parallel to each other provides greater flexibility in assay design. Additionally, dot-printing enables significant savings in antibodies and reagents due to its ultra-low volume compared to line-printing.

Overall, while line-printing on Unisart StructSure® membranes is possible, it is not recommended, also because the hydrophobic barriers between the individual flow lanes cannot absorb excess fluids.

Watch Webinar

Yes, it is possible to order a sample roll of Unisart StructSure® with 50 structures for initial testing. For more information, please contact us at unisart@sartorius.com.

No, it is not possible to combine different membrane types within structures or on Unisart StructSure® membrane rolls. Each Unisart StructSure® membrane roll consists of the same membrane type across all lanes and structures.

Yes, customized structures with different patterns and numbers of lanes are possible. Please contact us at unisart@sartorius.com to discuss your specific needs.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Sign Up or Request More Information About LFA & IVD Solutions

Related Pages

medical devices

Manufacturing & Quality Control for Medical Devices

Discover Solutions for Your Medical Device Industry, from R&D to QC Release

OEM - Contract Manufacturing

Contract Manufacturing & Integration

Focus on your core business and rely on Sartorius as your best-in-class supplier