Consistency in Physical Data of Unisart® CN Membranes
Authors: Judith Witte, Marcel Bremerich, Carola Wilczek, Hasret Altan-Martin | Last updated: June 2023
Overview
Being the first industrial manufacturer of nitrocellulose membranes in 1927, Sartorius combines in-depth know-how of the membrane manufacturing process with extensive expertise in diagnostic applications.
Modern state-of-the-art casting lines are used to produce large lots of nitrocellulose membranes with high inter- and intra-lot consistency. Each lot must pass stringent quality control standards throughout all manufacturing steps according to a Quality Management that is certified in compliance with ISO 9001. With the real-time process monitoring via SIMCA®-online, each final roll can be tracked through the entire manufacturing process. This makes Sartorius Unisart® CN Membranes the ideal substrate for reliable lateral flow immunoassays.
Download the application note to learn more about the science behind the high quality of Sartorius Unisart® CN Membranes.
- Document type: White Paper
- Page count: 5
- Read time: 8 minutes
Key Takeaways
- Process Monitoring During Unisart® CN Membrane Manufacturing
- Capillary Speed of Unisart® CN Membranes
- Thickness of Unisart® CN Membranes
This Resource is Designed for:
- Analytical Lab Assistants
- Engineers
- Lab Researchers
- Assay Developers
- Quality Control Scientists
- Scientists
Applications Supported:
- Nitrocellulose Membranes
- Lateral Flow Immunoassays (LFA)
- Antibody-Antigen
- Membranes’ Capillary Speed, Thickness and Consistency
- ISO 9001