Ready-to-Use Solutions for Simplifying Chromatographic Purification

Membrane Chromatography

Sartobind®: Trusted for More Than Two Decades in Commercial Processing

Sartorius membrane chromatography solutions transform purification into highly productive processes, from drug discovery to commercial production:

  • Our scalable chromatography portfolio can be tailored to meet diverse process needs, enabling high utilization of chromatographic material, especially in applications where resin materials tend to be underutilized, such as clinical batches or single-use applications.
  • Convective membrane pores support high flow rates, with recommended residence times of 12–20 seconds for capture applications and up to 3 seconds for flow-through applications.
  • Ready-to-use formats eliminate the need for column packing hardware and costly cleaning validation.

Consult Our Experts

Membrane Chromatography Portfolio

Various Chemistries for Diverse Purification Needs

The Sartobind® range includes a variety of chromatographic membranes, including affinity membranes, ion exchange membranes, and hydrophobic interaction membranes. Sartobind® membranes are suitable for a broad range of applications—from viral vector and mAb purification to capture or polishing steps—supporting both bind-elute and flow-through modes.

 

 Sartobind® Rapid ASartobind Convec® SC
ChemistryProtein A affinityHeparin-like pseudo-affinity/CEX
Base MembraneAgaroseCellulose
Focus ApplicationsmAb capture Capture of virus and virus-like particles (e.g., influenza, rabies)
 View ProductsView Products
affinity chromatography

Efficient and Scalable Purification With Affinity Chromatography

Achieve highly selective purifications with our affinity chromatography solutions.

Discover Affinity Chromatography
 Sartobind
Convec® D
Sartobind® QSartobind STIC® PASartobind® S
ChemistryWeak anion exchange (AEX)Strong AEXSalt-tolerant AEXStrong cation exchange (CEX)
Base MembraneCelluloseCelluloseCelluloseCellulose
Focus Applications
  • Virus capture (e.g. lentiviruses)
  • Extracellular vesicle capture
  • Polishing (e.g. mAb & recombiant proteins, ADCs, and viruses)
  • Virus capture (e.g. adenovirus)
  • pDNA capture
  • Polishing (e.g. mAbs, recombinant proteins, and viruses)
  • Polishing (e.g. mAb, recombinant proteins, and ADCs)
  • Capture of viruses and VLPs (e.g., AAV and norovirus)
 View ProductsView ProductsView ProductsView Products
ion exchange chromatography molecules

Discover High-Selectivity Media for Ion Exchange Chromatography

Optimize your separation process with ion exchange resins, membranes, and monoliths.

Discover IEX Chromatography
 Sartobind® Phenyl
ChemistryHydrophobic interaction
Base MembraneCellulose
Focus Applications
  • Polishing (e.g. mAb, Rec. Prot., ADC)
  • mRNA capture 
 View Products
hydrophobic interaction chromatography molecules

Precise Purification With Hydrophobic Interaction Chromatography

Browse a range of hydrophobic interaction chromatography media to suit your application.

Discover HIC Solutions

Select Your Product

Explore Sartobind Convec® Membranes

Achieve robust purification performance with state-of-the-art chromatography membranes.

Sartobind® Rapid A for Efficient mAb Purification 

A fully scalable membrane chromatography portfolio for cost-efficient mAb capture.

Sartobind® Q: Strong Ion Exchange Membranes

A multi-purpose AEX chromatography tool for both mAb polishing and high-capacity purification of viral vectors.

Discover Sartobind STIC® PA Membranes

A salt-tolerant AEX membrane that simplifies contaminant removal in both mAb polishing or AdV purification processes.

Sartobind® S: Strong Cation Exchange Membranes

A cation exchange  membrane that can be used in either AAV and VLP purification or aggregate | host cell protein removal in mAb processes.

Sartobind® Phenyl: Hydrophobic Interaction Membrane

Leverage hydrophobicity differences between your target molecule and contaminants to enable high-flow-rate purification.

Supporting Products & Services

Virus Clearance Strategy: Find the Right Fit

Achieve efficient virus clearance with simplified strategies and solutions for your bioprocess.

Flexible Purification With Single-Use Batch Systems

Single-use systems, such as our Standard Resolute® Flowdrive SU chromatography platform, can generate significant cost savings.

Explore Highly Productive Chromatography Resins

Enhance your purification process with ion exchange, affinity, and mixed-mode chromatography resins.

Simplified mAb Sample Prep for CQA Analysis

StreamLink® CC 15 is the first automated screening system that can clarify and purify in a single step, delivering samples in hours instead of days.

Shop Now

Quickly find Membrane Chromatography products by searching by category or filtering by attributes.

Shop Membrane Chromatography Products Now

Select Your Best Protein A Capture Strategy 

Accelerate your downstream process intensification decisions with the Capture Intensifier App—powered by Sartorius expertise. 

Webinar

Webinar - Best Practices for Ensuring High Virus Clearance When Using...

The risk of viral contamination is a concern for bioprocessing, pharmaceutical, and vaccine manufacturers. Contamination events can have serious econo...

Webinar

Webinar - Sartobind® Membrane Chromatography for Virus Purification

The webinar will outline the use of Sartobind® membrane chromatography for the purification of virus-based biologics also linking to the current COVID...

Related Assets

Application Note

Intensifying mAb Purification With Sartobind® Membrane Chromatography

PDF | 2.5 MB
Poster

Does Size Matter? Purifying a Large Fc-Fusion Protein Using Sartobind Rapid A

PDF | 1.4 MB
Application Note

Sartobind® Rapid A as an Efficient, Cost-Effective Alternative to Traditional Protein a Resin Chromatography for Smaller-Scale mAb Production

PDF | 727.4 KB
Poster

Accelerate Downstream Processes With Membrane-Based mAb Purification 

PDF | 825.3 KB
Application Note

Sartobind® Rapid A: Comparable Product Quality to Protein A Resins With Higher Productivity

PDF | 3.0 MB
Application Note

Sartobind® Rapid A - Robust mAb Capture at High Productivity

PDF | 3.8 MB
Application Note

A New Way to Perform mAb Capture: Scaling Rapid Cycling Membrane Chromatography From Bench to Commercial Manufacturing

PDF | 492.4 KB
Application Note

Host Cell Protein Removal - A Comparison Between Sartobind STIC® PA and Sartobind® Q

PDF | 275.4 KB
Application Note

DNA Binding On Sartobind STIC® PA Comparted to Sartobind® Q

PDF | 585.0 KB
Application Note

Phenyl Membrane Adsorber for Bioprocessing - Sartobind® Hydrophobic Interaction Membrane Chromatography

PDF | 2.1 MB
Application Note

Endotoxin Removal - Ion Exchange Chromatography With Sartobind® Membrane Adsorbers

PDF | 351.5 KB
Application Note

Sartobind® Membrane Adsorbers for Capture and Polishing

PDF | 1.1 MB
Application Note

Intensifying mAb Purification With Sartobind® Membrane Chromatography

PDF | 2.5 MB
Application Note

Optimize and Intensify ADC Aggregate Removal

PDF | 1.0 MB
Application Note

Single-Use Membrane Chromatography in ADC Production

PDF | 1.6 MB

Virus Purification with Membrane Chromatography

PDF | 606.1 KB
Application Note

Optimizing Adenovirus Purification Processes - Using Sartobind® Q and STIC PA Anion Exchange Membranes

PDF | 643.8 KB
Application Note

Virus Purification and Removal — Ion Exchange Chromatography with Sartobind® Membrane Adsorbers

PDF | 509.9 KB
Poster

Influenza Virus Capture Using Membrane Chromatography: Improving Selectivity by Matrix Design and Pseudo-Affinity Ligand Interactions

PDF | 527.8 KB
Application Note

Robust and Scalable Membrane Chromatography for Adeno-Associated Virus Capture Using Sartobind S

PDF | 820.6 KB
Application Note

AAV2 Capture With Sartobind® Convec SC Membrane Chromatography 

PDF | 856.3 KB
thumbnail
Application Note

Establishing a Small Scale AAV Empty/Full Separation Process using Sartobind® Q Lab

PDF | 997.2 KB
Application Note

Efficient Lentiviral Vector Capture With Membrane Chromatography

PDF | 694.8 KB
Poster

Lab-Scale Tools for Advanced LV Downstream Processing

PDF | 660.0 KB

Downstream Processing Workflows for the Intermediate Purification of Lentiviral Vectors

PDF | 1.1 MB
icon-chromatography-membrane

Types of Chromatography Membranes at Sartorius

Agarose-based Membranes: Sartobind® Rapid

Agarose-based chromatography membranes such as Sartobind® Rapid A combine the benefits of convective and diffusive mass transfer mechanisms. This provides a competitive and efficient solution for small biomolecule | mAb purification, offering high binding capacity and short residence times. Large convective pores (~5 µm wide) enable high operating flow rates without significantly increasing back pressure. Small diffusive pores (~0.1 µm wide) with a diffusive path length of ~3 µm provide extensive access to binding sites, increasing binding capacity for the target molecule even at short residence times.

 

Cellulose-Based Membranes: Sartobind®

Convective mass transport dominates in cellulose-based membranes, allowing molecules to quickly reach ligand sites. This is particularly advantageous for separating large biomolecules (e.g., lentivirus, adenovirus, influenza virus) in bind-elute mode—molecules that would otherwise diffuse too slowly or be excluded from the small pores of classical chromatography resins. These membranes also provide a high-productivity solution for purification in flow-through mode. 

The convective pores range from ~1 µm to ~5 µm in width, depending on the product. Different modification strategies and ligands enable precise tailoring of each chromatography membrane type to the final purification goal.

Frequently Asked Questions

In membrane chromatography the stationary phase consists out of a porous membrane with functionalized ligands attached. The pore size of the membrane can be fitted to match the properties of the target molecules to allow efficient separation. In many applications (e.g. purification of large biomolecules, flow-through polishing or rapid cycling chromatography) membrane chromatography can replace resin chromatography to increase the productivity and the efficiency of the purification process.

Sartobind® and Sartobind Convec® are both based on a cellulose membrane, while the Sartobind® Rapid membrane is made from Agarose. The Sartobind® Rapid membrane offers a unique pore structure combining convective and diffusive mass transfer in one membrane which enables high binding capacities at low residence times for smaller biomolecules like mAbs. Sartobind® and Sartobind Convec® membranes utilize convective mass transfer allowing even increased flow rates making them a great tool e.g. for flow through polishing or purification of larger biomolecules in bind and elute mode. In Sartobind Convec® membranes, the ligand is directly attached to the cellulose matrix, while in Sartobind® membranes different methodologies (e.g. ligand attached to a hydrogel) are used to further enlarge the surface area.

Sartorius chromatography membranes are GMP compliant and are delivered with a certificate of analysis. Some of the membranes are primarily designed for single-use, others allow reuse if desired and validated internally. The closed capsule formats simplify validation and reduce contamination risk if operated as single use. For further information on reusability please refer to the individual products.

The Sartorius chromatography membranes are linearly scalable from the Nano capsule format up to the cassette format. They allow for consistent performance from PD to commercial manufacturing. For Sartobind® Q and Sartobind® S, which are available in both 4mm and 8mm bed height for all sizes, one bed height needs to be maintained to scale linearly.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?