Liquid Chromatography Systems With Wide Flow Rate Capabilities

Resolute® Flowdrive: Low Pressure Liquid Batch Chromatography Systems

Chromatography Systems for Clinical and Commercial Biomanufacturing

Resolute® batch chromatography systems provide a scalable platform for bioprocesses requiring low-pressure chromatography, including antibody drug conjugates (ADCs), blood plasma products, vaccines, recombinant proteins, and monoclonal antibodies (mAbs). Available in single-use and stainless-steel variants, the cGMP-ready systems support clinical phases 1, 2, and 3 through to commercial production.

Consult Our Experts

Liquid Chromatography Systems Portfolio

These high-resolution systems ensure excellent product recovery during both capture and polishing, and support affinity, bind-elute, rapid cycling, and flow-through modes. 

Request a quick quote from your local sales representative or learn more about engineered-to-order systems.

 

Parameter

1/4 inch Flow Kits

3/8 inch Flow Kits

1/2 inch Flow Kits

Volumetric flow

8 to 150 L/h

18 to 600 L/h

36 to 900 L/h

Column diameter

6 to 25 cm

10 to 60 cm

Tubing internal diameter (ID)

1/4 in.

3/8 in.

1/2in.

Pressure rating

0 - 4 bar

Single-use diaphragm pumps

1-2 (dependent on configuration)

Inlets

6 (per pump)

Outlets

4

Pre-column sensor options

Conductivity, pH, flow meter, temperature

Post-column sensor options

Conductivity, pH, UV, temperature

Pressure sensors

3

Resolute® Flowdrive MU systems provide a configurable range of systems across a variety of flow rates and sizes with stainless-steel flow paths. The options available cover the most popular functionalities that users demand from multi-use batch systems.

  • Every system is capable of in-line dilution and gradient formation in a two-pump configuration or isocratic operation in a single-pump format
  • Designed to process both columns and membrane devices
  • Available in both CE and UL options, with other certifications available upon special order
  • Configurable options for inlet and outlet numbers, instrumentation, bubble trap, and filter, among others
  • Full customization service available, covering all chromatography needs, including in-line conditioning (ILC) with buffer preparation skids, medium-pressure (MPLC), explosion-proof design, and steam-in-place (SIP) capabilities

 

 SMLXLXXL
Flowrate5-150 L/h 20-500 L/h 30-1,200 L/h 60-2,500 L/h 150-5,000 L/h 
Pipe ID0.325"0.5"0.75"1"1.5"
Pressure4 bar6 bar6 bar5 bar4 bar

Supporting Products & Services

mAb Capture with Protein A Membranes

Efficient Protein A membrane chromatography for scalable, faster and cost-effective mAb purification.

Resolute® Liquid Chromatography Columns 

Embrace precision and efficiency with Resolute® chromatography columns—a dependable, secure solution for packed bed chromatography.

TFF Systems: Process Solutions for Ultrafiltration and Diafiltration

Flexible TFF systems from the molecule discovery to commercial-scale production.

Learn More About Liquid Chromatography Systems

Virtual Demo of Resolute®️ Flowdrive SU Chromatography System

Watch this video to learn how the Resolute® Flowdrive SU System provides an optimized user experience to support a wide flow rate range on one system.

Related Assets

Application Note

A New Way to Perform mAb Capture: Scaling Rapid Cycling Membrane Chromatography From Bench to Commercial Manufacturing

PDF | 492.4 KB
Manual

Operating Instructions Resolute® BioSC Software for Resolute® Flowdrive Atex S, M, L, XL | Resolute® BioSC Pilot

PDF | 9.3 MB
Datasheet

Resolute® Flowdrive Inline Conditioning Systems

PDF | 1.2 MB
Datasheet

Resolute® Flowdrive SU

PDF | 1.2 MB
Datasheet

Resolute Flowdrive MU Chromatography System

PDF | 1.2 MB

Frequently Asked Questions

Please ask for a virtual demo from your local Sartorius representative.

Yes. Both pump systems are capable of linear gradient and in-line dilution out of the box. The gradients can be controlled by pump speed or closed-loop instrument feedback.

Yes. In-line conditioning (where buffers are formulated at the point of use) is possible on a custom basis. Contact your local representative to discuss your application with one of our subject matter experts.

We can offer solutions for hazardous areas | explosion-proof design, steam-in-place, medium pressure, or larger systems.

Consult Our Experts

Consult Our Experts