Filtration of Wine Samples with MidiCaps Capsules

When small volumes of wine need to be filtered for their presentation and tasting, MidiCaps® capsules simplify your filtration in complete safety while respecting your wines. Our winemakers recommend to filter your wines with the same filter material (polypropylene, fiberglass) on your bottling lines using ready-to-use filtration capsules.

Sartorius provides a 5 liter stainless steel vessel for the filtration of wine samples that can also be used for the measurement of the clogging index and Vmax.

2 in 1!

  • Equipped as standard with a support disc of 25 mm in diameter to measure the clogging index and Vmax.
  • Triclamp connector for mounting a capsule filter and filtering wine samples.

Traceability

  • Each capsule is labelled: type of filter, reference, pore size and lot number
  • Embossed on the capsule : user instructions and direction of filtration

Ease of Use

  • Available with different connections: Triclamp or hose barb
  • Sterilized by autoclaving or hot water

Quality

  • Purge and sanitary air vent for strict hygiene
  • MidiCaps are validated according to FDA recommendations

Filtration of samples for making a successful wine tasting!

The filter material of the MidiCaps capsules are the same as those used on the bottling production lines (polypropylene, fiberglass) but with filter areas 10 times smaller. Depending on filtration objectives, multiple pore sizes are available:

  • Brightness of the wine : 0.65 μm or 1 μm with fiberglass or polypropylene filter
  • Clarification and retention of particles : from 20 μm to 0.65 μm with polypropylene filter

MidiCaps filtration capsules are available with filter areas from 500 cm2 to 0.45 m². The filter areas most frequently chosen are 0.1 or 0.2 m².

MidiCaps capsules are available with the following inlet / outlet connections (**):

SS = 11/2” Tri-Clamp Sanitary connectors
SO = Triclamp-1” Single stepped hose barb connectors
OO = 1” Single stepped hose barb connections

Thus it is possible to connect directly to a wine tank in the cellar or a small tank in the laboratory (see 5 liter tank).

**  Inlet/ Outlet Connections: SS = 11/2” Tri-Clamp Sanitary connectors or SO = Triclamp-1” Single stepped hose barb connectors  or OO = 1” Single stepped hose barb connection

After filtration, MidiCaps can be rinsed with cold and then hot water (regeneration). Finally, they must be sterilized/dried before storage for later use. Contact us for advice on the regeneration and preservation of capsules.

Below is a table summarizing the most frequently ordered references.

Applications

Pore size

Inlet connection

Outlet connection

References

Brightness of the wines

0.65 μm

Clamp

Hose barb

555 53 05 P9 SOA

Hose barb

Hose barb

555 53 05 P9 OOA

1.2 μm

Clamp

Hose barb

555 53 03 P9 SOA

Hose barb

Hose barb

555 53 03 P9 OOA

Clarification of the wines and particle retention

0.65 μm


Clamp

Hose barb

505 53 05 P9 SOA

Hose barb

Hose barb

505 53 05 P9 OOA

3 μm

Clamp

Hose barb

505 53 02 P9 SOA

Hose barb

Hose barb

505 53 02 P9 OOA

Clamp

Clamp

505 53 02 P9 SSA

5 μm

Hose barb

Hose barb

505 53 42 P9 OOA

Sterilizing filtration

0.65 μm

Clamp

Clamp

562 53 05 A9 SSA

0.45 μm

Clamp

Hose barb

562 53 06 G9 SOA

Download:

Filtration of wine samples

PDF | 678.2 KB

Download

Your Data