s

Sartorius Prefilters

There are multiple objectives of the prefiltration of liquids:

  • Particle retention
  • Clarification
  • Protection of another filter

To meet these objectives, Sartorius offers a full range of prefilters available as standard filter cartridges, filter modules or filter sheets.

Filter Cartridges

Sartopure®PP3 / IND / Jumbo Star

Pleated polypropylene filter material 0.45 µm, 0.65 μm, 1.2 μm, 3 μm, 5 μm, 8 μm, 20 μm, 50 μm, 100 µm

Learn More

Sartopure® GF+

filter material in pleated fiberglass 0.65 μm, 1.2 μm

Learn More

Filtration Modules

Sartocell®

12" or 16" filtration modules For clarification or fine filtration 0.8 μm, 1.5 μm, 2.5 μm, 3.5 μm

Learn More

Filter Sheets

Sartoclear®

Filter sheets 40 x 40 cm or 60 x 60 cm For clarification or fine filtration 0.8 μm, 1.5 μm, 2.5 μm, 3.5 μm

Learn More

Your Data