Tangential Flow Filtration Systems

TFF Systems: Process Solutions for Ultrafiltration and Diafiltration

Sartorius offers flexible tangential flow filtration (TFF) systems spanning the molecule discovery phase through to commercial production. Covering process development and clinical trials, our portfolio of TFF skids can meet virtually any requirement. Production processes can be optimized effectively using the wide range of cost-efficient crossflow systems that include multi-use setups as well as equipment with single-use flow kits, allowing for aseptic processing.

Consult Our Experts

icon-webcast

Redefining large-scale SU TFF for multi-modality biomanufacturing

Watch the webinar to discover how large-scale single-use TFF platforms help simplify complex UF/DF workflows and support agile manufacturing. 

Watch Now

TFF Systems Portfolio

Find the Right TFF System

Enhance your operations with Sartorius' versatile filtration solutions, designed to simplify workflows and boost efficiency, enabling seamless integration into your bioprocessing activities.

Attributes

Ambr® Crossflow

Sartoflow® Smart

Sartoflow® Advanced

Membrane Area

10, 50 cm²

50 cm² - 0.14 m²

0.1 – 0.21 m²

Vessel Volume

100 mL

1 L with mixing10 L
Flow Rate / Pump Capacity

0 – 80 mL/min

1 – 100 L/h

700 L/h

Minimum Recirculation Volume

5 mL

< 20 mL

~ 170 mL

Automation Level

Fully

Semi

Fully

Process Mode (multi/single)Multi-use or single-useMulti-useMulti-use
 Learn MoreLearn MoreLearn More
Attributes

Sartoflow® Expert SU

Sartoflow® 1000

Sartoflow® 5000 SU

Membrane Area

Flat sheet: 0.1 – 0.4, 1.4 m²

Flat sheet: 0.6 - 2.8 m²
Hollow fiber: 0.13 - 2.5 m²
Flat sheet: up to 14 m² (21 m² extended holder available)
Hollow fiber: up to 5 m²
Vessel Volume

20 L mixing

10, 20, 100 L

50, 200, 400 L (further sizes on request)
Flow Rate | Pump Capacity

900 L/h

20 – 900 L/h

100 – 5000 L/h

Minimum Recirculation Volume

~ 600 mL

~ 1.2 L

~ 6.9 L

Automation Level

Fully

Fully

Fully

 Learn MoreLearn MoreLearn More
Attributes

Sartoflow® 5000 MU

Sartoflow® 10.000 MU

Membrane Area

Up to 7 m²

Up to 28 m²
Vessel Volume

200 L*

200 L*

Flow Rate | Pump Capacity

1,000 – 5,000 L/h

2,000 – 10,000 L/h

Minimum Recirculation Volume

depends on configuration

depends on configuration

Automation Level

Fully

Fully

 Learn MoreLearn More

*Larger vessel volume possible, depending on configuration

Select Your Product

Ambr® Crossflow TFF System: Parallel Screening and Optimization

Compatible with hollow fiber and flat sheet consumables, the adapter kit supports four consumables simultaneously.

Sartoflow® Smart: A Modular, Small-Scale TFF System

The crossflow system built for process development: Achieve high product yields with a low-shear membrane pump.

Sartoflow® Advanced: A Modular Benchtop TFF System

Flexible TFF from process development and clinical trials to small-batch cGMP production.

Sartoflow® Expert SU: Versatile Single-Use TFF

Combine three ADC unit operations in a single automated, single-use TFF system—from process development to pilot-scale manufacturing.

Sartoflow® 1000: Pilot-Scale Single-Use TFF

Fully automated ultrafiltration and diafiltration processes for batch volumes of 20 to 200 L.

Sartoflow® 5000: Commercial-Scale Single-Use TFF

Fully automated ultrafiltration and diafiltration processes for batch volumes of 200 to 2,000 L.

Sartoflow® 5000 MU: Commercial-Scale Multi-Use TFF

High‑capacity TFF system engineered for optimizing pilot-scale runs with advanced automation and robust performance.

Sartoflow® 10,000 MU: Commercial-Scale Single-Use TFF

High‑capacity TFF system engineered for seamless GMP scale‑up with advanced automation and robust performance.

Supporting Products & Services

Browse TFF Cassettes for Every Application

Find your TFF solution with our cutting-edge options, tailored to your unique needs. Boost operations with precision and innovation.

Robust TFF Holders

Sartocon® and Sartoflow® TFF holders offer advanced flexibility, ensuring predictable performance from process development to production.

Shop Now

Quickly find TFF systems by searching by category or filtering by attributes.

Shop TFF Systems Now

Learn More About TFF Systems

Highlight Asset

Brochure

Tangential Flow Filtration Portfolio

Find the optimal combination of cassettes and systems for your filtration needs, ensuring high recovery rates and optimal flow rates.

Related Assets

White Paper

Boost GLP-1 Purification with Smart Chromatography and Filtration

Chromatography, TFF, and filtration ensure GLP-1 purity and safety—enhanced by analytics for control, speed, and productivity. 

Case Study

Enhancing Efficiency: Piramal's Innovative Approach

Piramal achieved a 70% shorter timeline with easy single-use setup, retaining high performance using Sartoflow® Expert.

Tutorial

Sartoflow® Expert SU Demo Video

Showcasing Sartoflow® Expert SU: A versatile single-use TFF system designed for efficiency and safety.

Separation Technology

From 10 Days to 3: Transforming ADC Processes With Single-Use Tools

Watch our webinar to see the impact of single-use TFF systems on process efficiency at Piramal Pharma Solutions

Application Note

Unveiling Advanced TFF Methods for Adenovirus Purification

Learn how Sartoflow® Smart enhances adenovirus purification with innovative ultrafiltration and diafiltration methods.

Separation Technology

Optimize Your GLP-1 Agonist Purification

Watch our webinar to discover strategies for mastering GLP-1 agonist production, along with proven, robust technologies tailored for peptides.

Related Services

Explore Services for Your Research and Biomanufacturing Equipment

Discover how Sartorius services help maintain and extend the lifespan of your research and biomanufacturing equipment while minimizing downtime.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?