Tangential Flow Filtration Cassette Holders

TFF Cassette Holders

To withstand the forces required for tangential flow filtration (TFF), a robust cassette holder is required. The holder and gaskets also help facilitate the flow of liquid through the feed, retentate, and permeate lines. 

Sartorius offers a range of TFF holders to accommodate different cassette sizes, flow rates, and membrane areas—from small-scale formats (Sartocon® Holders) to large-scale cubical formats (Sartoflow® Holders).

Consult Our Experts

TFF Holders Portfolio

Find the Right TFF Holder

Our crossflow filter holders feature the latest advances in TFF (crossflow) design for full flexibility. Products within the Sartocon® family provide predictable performance both at process volumes and for scaling studies or daily lab work.

 

AttributeSartocon® HoldersSartoflow® HoldersSartoflow® ETO Holders

Sartorius Hollow Fiber

TFF FormatSlice | cubical TFF cassette

Cubical TFF cassette

Cubical TFF cassette

Cartridge | module
Filtration Membrane Range200 cm² to 7 m²0.7 to 14 m²

> 14 m²

17 cm² to 15.42 m²
Self-Contained Version

Yes

Yes

Yes

Yes

System Fit

Sartoflow® Smart

Sartoflow® Advanced

 

Please contact your local application specialist for further information

Please contact your application specialist for further information

 View ProductsView ProductsConsult Our ExpertsConsult Our Experts

Select Your Product

Sartocon® Holders

Sartocon® Slice holders fit Slice and Slice 200 cassettes. The Sartocon® 2 Plus Holder accommodates Sartocon® cassettes with cubical formats.

Sartoflow® Holders

Sartoflow® 10 and Sartoflow® 20 holders are optimized for use with Sartocon® crossflow cassette for production-scale TFF.

Hollow Fiber Flow Stand and Holders

Optimize your footprint with a compact design, adjustable height, and stability for efficient processing.

Supporting Products & Services

TFF Systems: Process Solutions for Ultrafiltration and Diafiltration

Flexible TFF systems from the molecule discovery to commercial-scale production.

Browse TFF Cassettes for Every Application

Find your TFF solution with our cutting-edge options, tailored to your unique needs. Boost operations with precision and innovation.

Shop Now

Quickly find TFF holders by browsing categories or filtering by attributes.

Shop TFF Holders Now

Learn More About TFF Holders

Related Assets

Brochure

TFF Filter Holders

PDF | 809.4 KB

Optimize Your Process with Sartorius TFF Cassette Holders

Sartorius TFF filter holders incorporate the latest design innovations to deliver maximum flexibility and reliable performance.

  • Self-draining and self-venting with vertical positioning
  • Large retentate channels for minimal pressure drop
  • Easy installation
  • Low hold-up volume
  • Monolithic design
  • All ports conveniently located on the product plate

This unique design, available in the Sartocon® and Sartoflow® families, ensures predictable performance across applications, from large-scale processes to scale-down studies and daily laboratory work.

Frequently Asked Questions

Most standard holders are supplied without a hydraulic pump. Hydraulic pumps can be obtained as a separate product or as part of engineered-to-order (ETO) holders.

Sartorius offers a comprehensive portfolio of multi-level TFF holders, including Sartoflow® 20, Sartoflow® 40, Sartoflow® 60, and Sartoflow® 80 holders. Customization options are available upon request.

Filter holders that are typically used in process development scale include the Sartocon® Slice 200 and Sartocon® Slice.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?