Clipster® Aseptic Point-of-Use Disconnectors

Clipster® is a single-use solution for disconnecting tubing at any stage in the process while maintaining sterility. Its unique design allows installation on assembled products. The Clipster® is robust, quick and easy to use. Operators perform the disconnection with a handheld tool, ensuring quick and easy execution even in limited space.  As Clipster® is not in contact with any fluids, it can be easily validated. 

Point-of-Use Installation

At any point during assembly and processing, an operator can aseptically disconnect units.

4-Step Operation

Easy-to-use operation ensures quick, robust and repeatable disconnection.

Sterility Assurance

Proven during validation with bacterial challenge via immersion in Brevundimonas diminuta at 106 CFU/mL.

Flexible Disconnections

Clipster® – Freedom to Disconnect

Clipster® was designed to meet the demand for increased flexibility within disconnection operations in the biopharmaceutical industry. Clipster® can serve as validated backup for unplanned disconnections. Its simple 4-step process (without product contact) eases validation and supports disconnections from R&D up to commercial production scale.

Request a Quote


Clipster® Aseptic Disconnectors

Flexibility

Can be mounted on 1/4" – 3/4" OD tubing

Validation

No product fluid contact

Size

Small Clipster® parts and portable tool allow disconnection at any position. No battery or power source is required.

Clipster® – A True Efficiency Advantage

The Clipster® aseptic disconnector performs point-of-use separations within an installed process setup, even with silicone tubing. Its unique design of independent top- and bottom components means that operators can use Clipster® anywhere and anytime in the process.

Request a Quote



Related Products

Biosealer® TC Aseptic Tube Sealing Device

The Biosealer® TC is a robust, flexible and easy-to-use device that generates sterile TPE tubing disconnections.

FM_TakeOne--_4726

Quickseal® — Reliable Aseptic Disconnection

Installed on an array of tube materials, Quickseal® provides reliable and rapid aseptic tube disconnection. 

Learn More About Clipster® Disconnectors

Related Assets

Article

Qualifying Disconnection Technologies

PDF | 9.6 MB

Consult Our Experts

Consult Our Experts

Related Topics

Tuflux® Tubing

Benefit from low extractable profiles for both silicone and TPE tubing to transfer critical fluids across process steps.

Biowelder® TC Sterile Tube Welding Device

The Biowelder® TC is an automated device for connecting thermoplastic tubing in a sterile welding operation.

Opta® SFT Aseptic Tube Connectors

Opta® SFT aseptic tube connectors allow fast and reliable sterile connection and fluid transfer between two pre-sterilized process components.

icon-shopping-cart
Ready to Buy?