The First Series of Modular-design Laboratory Balances
A Cubis® balance consists of up to three modules: a weighing module, a display and control unit and a draft shield.
With a choice of more than 40 weighing modules of different readabilities and weighing capacities, Cubis® offers you the appropriate selection for any application:
- 3 ultramicro and microbalance modules with 0.0001 mg or 0.001 mg readability and weighing capacities of up to 6 g
- 3 semi-microbalance modules with 0.01 mg readability and weighing capacities of up to 220 g
- 6 analytical balance modules with 0.1 mg readability and weighing capacities of up to 520 g
- 22 precision balance modules with readabilities of 1 mg to 100 mg and weighing capacities of up to 14.2 kg
- 6 high-capacity precision balance modules with weighing capacities of 20.2 kg to 70.2 kg
Display and Control Units
MSA
The Non Plus Ultra
- Top-of-the-line technology and information design
- Touch screen featuring high-resolution color TFT for high-contrast display of text and graphics
- Outstanding operating convenience and display quality, especially for complex applications
- Q-Apps that can be customized to your individual workflows
MSU
Classic and Universal
- High-resolution, generously sized, monochrome graphic display
- Keys that feature positive click action and precise activation of functions
- Classic key-operated control combined with the widest range of performance features
MSE
Pure and Simple Weighing
- Large, high-contrast liquid-crystal display
- Easy-to-understand menu guidance with short text prompts
- Clearly structured keys for precise activation of functions
- Designed mainly for weighing with maximum accuracy and without complex workflows