Cubis® II: The Configurable Laboratory Balance
With completely configurable hardware, software, and connectivity, Cubis® II offers a high-performance balance that will align with your unique demands and compliance requirements. Now offering two ways to select your balance:
- Want to personalize your balance? The configurator allows you to customize your hardware and software features tailoring your balance to suit your needs, in just 4 simple steps. Configure your customized balance.
- Want to streamline the selection process? Choose from 14 of the most popular configurations of Cubis® II, allowing for shorter lead times to receive your new balance. Contact a Sartorius expert to learn more. *Only available for North America and Europe.
Introducing: Cubis® II Ultra-High Resolution Semi-Micro Balance
Experience the fastest stabilization time under everyday lab conditions, complimented by low minimum sample weight, and the ability to seamlessly integrate with connectivity solutions.
Choose the Laboratory Balance That Meets Your Weighing Needs
Now Available: Cleaning QApp Software on all Cubis® II MCA Balances
Cleanliness has high importance for laboratory balances. Thanks to the brand-new cleaning app, available on all Cubis® II balances, keeping your balance clean is now a seamless part of your daily routine. We offer solutions for routine and advanced cleaning processes, and the documentation of these steps helps integrate cleaning into SOPs and audit trail reports.
Cubis® II Modular Premium Laboratory Balance
Weighing in a regulated environment can be complex, with stringent compliance directives and controls required to deliver the accuracy and reliability of results required by the pharmaceutical industry. One of the technologies helping scientists to achieve this level of accuracy is the Cubis® II balance series from Sartorius.
All weighing modules of the Cubis® II balance are designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering the probability of human error during measurement. It offers modern user interfaces, pharmaceutical and GxP compliance, including data handling, data integrity and connectivity, ergonomic sample handling, easy process integration, and unlimited communication at the highest level of accuracy and precision.
Ultra-high-resolution balances is the latest addition to the Cubis II line. With a maximum load between 32 g and 111 g and a readability of 1 µg or 2 µg these balances are especially designed to weigh in smallest sample amounts into large tare vessels.
Download the Cubis® II Brochure Download the Cubis® II Ultra High-Resolution Brochure
Explore Cubis® II Features
Cubis® II Connectivity & Compliance Video
For customers requiring Pharmaceutical and GxP compliance, the Cubis® II platform is the only laboratory balance on the market today that offers fully customizable hardware, software and connectivity.
Cell Passaging with Mycap® CCX and Cubis® II
Cell culture expansion via multiple passaging steps is necessary when going from stock culture to Bioreactor for large-scale growth. Sartorius introduces the Mycap® CCX cell culture expansion system, designed for aseptic cell culture expansion outside a laminar flow hood with no risk of contamination.
Be Compliant with European Pharmacopoeia Chapter 2.1.7
Ensure Pharmacopoeia Compliance and meet the requirements of the new European Pharmacopoeia's Chapter 2.1.7 - "Balances for Analytical Purposes" - with the Cubis® II lab balance.
European Pharmacopoeia Compliance
Cubis® II Wins 2021 iF Design Award
Sartorius was a winner of this year’s iF DESIGN AWARD, the world-renowned design prize. The winning product, Cubis® II, won in the discipline Product, in the Medicine | Health category. Cubis® II won over the 98-member jury, made up of independent experts from all over the world, with its unique features. The competition was intense: almost 10,000 entries were submitted from 52 countries in hopes of receiving the seal of quality.
Cubis® II Applications
Pharma Compliant Weighing
Complying with regulatory requirements is the highest guarantee for product safety, efficacy and process efficiency. See how Cubis® II balances offer high performance, meet your regulatory requirements and support safe workflow management during your daily weighing processes.
Sample Prep Solutions for HPLC & More
Our analytical sample preparation solutions combine our legendary quality and reliability with our design wisdom to provide the very best results in high-pressure liquid chromatography (HPLC) and other analytical test methods. Rely on Sartorius solutions and benefit from optimized workflows for accurate results.
Cubis® II Resources
Application Note
Integration of Sartorius Cubis® II Premium Balances into STARLIMS™ from Abbott Informatics
Abbott Informatics and Sartorius have developed a solution that makes it easy to integrate the Cubis® II laboratory balance into STARLIMS™ with a plug-and-play connection via recognized IT standards and a sufficient protection against data integrity problems.
21 CFR Part 11 Compliance Checklist
The Cubis®️ II balance, with the pharma package, contains all the technical controls to support compliance with common regulations. Full compliance can be achieved with additional procedural controls and systems for long-term data storage. This checklist helps you to keep an eye on relevant details of the regulation. In addition, you can see how Cubis®️ II is offering solutions to be fully pharma compliant.
Application Highlight
Minimized Surface to Maximize Measurement Accuracy
In areas of chemical analysis such as quantitative gravimetric, thermogravimetry or elemental analysis, accuracy plays an essential role. When weighing minimum sample quantities with a laboratory balance, it is important to make sure a spilled sample does not fall directly into the sample container and affect weighing results. Learn about the Anti Spilling Weighing Pan for Cubis® II Ultra-micro and Micro Balances in this application note.
Visit our lab weighing resources page to access whitepapers, application notes, webinars and more!
Brochures
Cubis® II Firmware
Download our latest software to ensure optimal functionality of your Cubis® II MCA balance.
Download our latest software to ensure optimal functionality of your Cubis® II MCE balance.
Datasheets
Manuals
Manuals
- Manual - Cubis®, MCE Models: High-capacity Micro Balance PDF | 3.1 MB
- Manual - Cubis® II, MCE Models: High-capacity Precision Balances PDF | 2.8 MB
- Manual - Cubis® II, MCE Models: Precision Balances PDF | 2.8 MB
- Manual - Cubis® II, MCE Models: Semi-micro, Analytical and Precision Balances PDF | 5.4 MB
- Manual - Cubis® II, MCE Models: Micro Balances PDF | 3.4 MB
- Manual - Cubis®, MCA Models: High-capacity Micro Balance PDF | 3.5 MB
- Manual - Cubis® II, MCA Models: High-capacity Precision Balances PDF | 3.4 MB
- Manual - Cubis® II, MCA Models: Precision Balances PDF | 3.1 MB
- Manual - Cubis® II, MCA Models: Semimicro, Analytical and Precision Balances PDF | 6.5 MB
- Manual - Cubis® II, MCA Models: Micro Balances PDF | 3.8 MB
Bedienungsanleitungen
- Bedienungsanleitung - Cubis®, Modelle MCE: Hochlast-Mikrowaage PDF | 3.1 MB
- Bedienungsanleitung - Cubis® II, Modelle MCE: Hochlast-Präzisionswaagen PDF | 2.5 MB
- Bedienungsanleitung - Cubis® II, Modelle MCE: Präzisionswaagen PDF | 2.7 MB
- Bedienungsanleitung - Cubis® II, Modelle MCE: Semimikro, Analysen- und Präzisionswaagen PDF | 5.2 MB
- Bedienungsanleitung - Cubis® II, Modelle MCE: Mikrowaagen PDF | 3.3 MB
- Bedienungsanleitung - Cubis®, Modelle MCA: Hochlast-Mikrowaage PDF | 3.9 MB
- Bedienungsanleitung - Cubis® II, Modelle MCA: Präzisionswaagen PDF | 3.4 MB
- Bedienungsanleitung - Cubis® II, Modelle MCA: Hochlast-Präzisionswaagen PDF | 3.6 MB
- Bedienungsanleitung - Cubis® II, Modelle MCA: Mikrowaagen PDF | 4.0 MB
- Bedienungsanleitung - Cubis® II, Modelle MCA: Semi-Mikro-, Analysen- und Präzisionswaagen PDF | 6.9 MB
Manuali
- Manuale - Cubis®, Modelli MCE: Bilancia micro ad alta portata PDF | 3.1 MB
- Manuale - Cubis® II, Modelli MCE: Bilance di precisione ad alta portata PDF | 2.6 MB
- Manuale - Cubis® II, Modelli MCE: Bilance di precisione PDF | 2.7 MB
- Manuale - Cubis® II, Modelli MCE: Bilance semimicro, analitiche e di precisione PDF | 5.2 MB
- Manuale - Cubis® II, Modelli MCE: Microbilance PDF | 3.8 MB
- Manuale - Cubis®, Modelli MCA: Bilancia micro ad alta portata PDF | 3.5 MB
- Manuale - Cubis® II, Modelli MCA: Bilance di precisione ad alta portata PDF | 3.4 MB
- Manuale - Cubis® II, Modelli MCA: Bilance di precisione PDF | 2.9 MB
- Manuale - Cubis® II, Modelli MCA: Bilance semimicro, analitiche e di precisione PDF | 6.3 MB
- Manuale - Cubis® II, Modelli MCA: Microbilance PDF | 3.7 MB
Manuels
- Manuel - Cubis®, Modèles MCE: Microbalance à haute capacité PDF | 3.1 MB
- Manuel - Cubis® II, Modèles MCE: Balances de précision à haute capacité PDF | 2.7 MB
- Manuel - Cubis® II, Modèles MCE: Balances de précision PDF | 2.8 MB
- Manuel - Cubis® II, Modèles MCE: Balances semi-micro, d’analyse et de précision PDF | 5.4 MB
- Manuel - Cubis® II, Modèles MCE: Microbalances PDF | 3.6 MB
- Manuel - Cubis®, Modèles MCA: Microbalance à haute capacité PDF | 3.5 MB
- Manuel - Cubis® II, Modèles MCA: Balances de précision à haute capacité PDF | 3.8 MB
- Manuel - Cubis® II, Modèles MCA: Balances de précision PDF | 3.2 MB
- Manuel - Cubis® II, Modèles MCA: Balances semi-micro, d’analyse et de précision PDF | 6.5 MB
- Manuel - Cubis® II, Modèles MCA: Microbalances PDF | 3.9 MB
Manuals
- Manual - Cubis®, Modelos MCE: Microbalança de alta capacidade PDF | 3.1 MB
- Manual - Cubis® II, Modelos MCE: Balanza de precisión de alta carga PDF | 2.5 MB
- Manual - Cubis® II, Modelos MCE: Balanzas de precisión PDF | 2.9 MB
- Manual - Cubis® II, Modelos MCE: Balanzas de precisión PDF | 5.3 MB
- Manual - Cubis® II, Modelos MCE: Balanzas micro PDF | 3.4 MB
- Manual - Cubis®, Modelos MCA: Microbalança de alta capacidade PDF | 3.5 MB
- Manual - Cubis® II, Modelo MCA: Balanzas de precisión de alta carga PDF | 3.4 MB
- Manual - Cubis® II, Modelo MCA: Balanzas de precisión PDF | 2.9 MB
- Manual - Cubis® II, Modelo MCA: Balanzas de precisión, analíticas y semimicro PDF | 6.6 MB
- Manual - Cubis® II, Modelo MCA: Microbalanzas PDF | 3.3 MB