A Water Dispensing System to Simplify Your Lab Water Use
Experience the New Arium® Smart Station - Designed for Ergonomic and Flexible Dispensing
In many laboratories, space is very valuable. Especially when centralized laboratory water systems are required to dispense pure and ultrapure water for various applications. To maximize your lab space capabilities, you shouldn’t have to adapt your water system to the laboratory. The system should adapt to your needs.
In addition to being economical in terms of its footprint, flexibility in dispensing water is essential. Users need full control over quality parameters at the point of use and the ability to fill different sized containers at the same time across the lab.
The innovative and flexible Arium® Smart Station from Sartorius addresses all of these requirements. You can dispense water, in the exact quality and quantities required for your experiments, when and where you need it.
Special Launch Offers - Limited Quantity Available
Features & Benefits of the Arium® Smart Station
Dispense Wherever You Need
Due to its optimal height and adjustable arm, the Arium® Smart Station can easily integrate into any lab environment. Connect up to 3 Smart Stations to your ultrapure water system, with up to 4 meters between each Smart Station, which can save costs and valuable lab space.
Explore Compatible Water Purification Systems
Purification Systems Compatible with the Arium® Smart Station
Arium® Pro Ultrapure Water Systems
Application-orientated and flexible to meet your needs
- Modular – System selection specifically for your application
- Consistent quality – Meet or exceed ASTM Type 1 water quality to increase sensitivity of analytical results
- Easy to use – Display with touch function and intuitive menu
- Fast – Favorites function with direct access for recurring volumes
Arium® Comfort with Bagtank
Sartorius offers the compact, environmentally friendly, reliable, and easy-to-use Arium® Comfort I for producing ASTM Type 1 ultrapure water and Type 3 pure water combined in a single system
- Time saving – Use of innovative bag technology, eliminates costly tank cleaning
- Space saving – Produce two types of water with one system
- Easy to use – Display with touch function and intuitive menu
- Quick – Favorites function with direct access for recurring volumes
Arium® Advance RO Benchtop System
First-class Type 3 reverse osmosis water
Its outstanding RO technology along with its innovative iJust software optimizes your water usage and ensures time- and labor-saving operation. Choose which production rate depending on your application and connect to a Bagtank for intermediate storage before directing the purified water to where and what you need it.
Arium® Bagtank
Gain time by using the unique Arium® Bagtank!
The revolutionary Arium® Bagtank stores Type 2 or reverse osmosis (RO) purified water reliably in your choice of 20, 50 or 100-liter disposable Arium® Bags and protects your purified water with its built-in filter system from secondary contamination.
Moreover, unlike typical laboratory water storage tanks, the disposable Arium® Bag is easy to exchange in less than five minutes, eliminating time-intensive cleaning with chemicals.
Specially designed for the pharmaceutical industry, this bag is made of high-quality S71 material and provides optimal storage conditions, thus ensuring consistent water quality over the long term.
Frequently Asked Questions
You can combine the Smart Station with an Arium® Pro or Comfort Ultrapure system, or with an Arium® Bagtank.
You can connect up to 3 Arium® Smart Station to the Arium® ultrapure water systems.
You can use the standard kit which is about 2 meter or you could use the extension set which increase your distance up to 4 meter.
Depending on your requirements you can choose between wall-mounted or benchtop version or you can decide to connect multiple Smart Stations to one ultrapure water system. All systems can be mounted for left or right-hand usage.
Yes, the Smart Station can be assembled with a Sterile Plus (sterile application) or Cell Plus (life science/cell culture application) final filter.
Yes. Smart Station Ultrapure can be used to dispense Type I water. Smart Station Pure model can dispense Type II or reverse osmosis water.
Yes, the Smart Station can be used with existing systems/Bagtanks starting from serial no.: 33209391 (Software version: 04.xx)