Arium® Pro Ultrapure Lab Water Systems

Application-orientated and Flexible to Meet the Highest Demands

As a reliable source of ultrapure water, the Arium® Pro series offers a flexible and modular system which, compared to conventional devices, demonstrates excellent added value.

All systems meet and exceed the ASTM Type 1 water quality standards and ensure the best reproducible results in their class. Up to 2L of consistently high-quality ultrapure water with a conductivity of 0.055 µS/cm (^= 18,2 MΩ × cm) can be dispensed per minute. The ultrapure water is virtually microorganism-free when an Arium® Sterile Plus final filter is used.
 

  • Modular – System selection specifically for your application
  • Flexible – Perfect integration into any laboratory
  • Easy to use – Display with touch function and intuitive menu
  • Fast – Favorites function with direct access for recurring volumes

 

Request a Demo or More Info

 

Explore a 360° View of the Arium® Pro

Arium® Pro Features

Shop Arium® Pro
Arium Pro
Application-Specific Systems

The Arium® Pro series offers you the widest selection of application-oriented systems for optimum adaptation to your specific needs. Sartorius gives you a flexible choice of options so you can select what's best for your application, such as an integrated ultrafilter for bio-applications and a UV lamp for analytical applications. These will not only save you money, but will also optimize the quality of your results.

Reliable Measurement of Organic Impurities

Particularly for your analytical applications, the system can also be equipped with a TOC monitor. This calibrated unit ensures constant, reliable monitoring of TOC levels.

Save Time with “Favorites” Function

With the new favorites function it is possible to save recurring volumes and retrieve them as required by direct access. Simplify your daily routine by using the new function to save time and work more efficiently in the laboratory

Flexible Set-Up

The space-saving installation of the device on, under, or above your workstation integrates it perfectly into any laboratory. The positioning of the display and the water dispensing point is very flexible.

Display with Touch Function

Simply navigate intuitively in the easy-to-use and clear menu by lightly touching the display – even with gloves. Even the opening of the dispensing valve can be controlled by the unique touch display.

Select the Arium® Pro for Your Daily Applications

Pro

Pro DI

Pro UV

Pro UF

Pro VF

Buffer, media and pH solutions

 

 

 

 

 

Histology

 

 

 

 

 

ELISA (Enzyme-Linked Immunosorbent Assay)

 

 

 

 

 

AAS (Atomic Absorption Spectroscopy)

 

 

 

 

 

Solutions for chemical analysis and synthesis

 

 

 

 

 

GF-AAS (Graphite Furnace Atomic Absorption Spectrometry)

 

 

 

 

 

Preparation of reagents

 

 

 

 

 

Photometry

 

 

 

 

 

Buy Now

Buy Now

Buy Now

Buy Now

Buy Now

ProPro DIPro UV

Pro UF

Pro VF

Electrophoresis

 

 

Northern Blot

 

 

Southern Blot

 

 

Western Blot

 

 

Endotoxin analysis

 

 

Immunocytochemistry

 

 

Production of monoclonal antibodies

 

 

PCR (Polymerase Chain Reaction)

 

 

DNA Sequencing

 

 

Nutrient media for cell culture (Mammalia & plant)

 

 

Chromatography

 

 

ProPro DIPro UV

Pro UF

Pro VF

SPE (Solid phase extraction)

 

 

Trace metal analysis

 

 

IC (Ion chromatography)

 

 

ICP-MS (Inductively Coupled Plasma Mass Spectrometry)

 

 

GC-MS (Gas Chromatography–Mass Spectrometry)

 

 

HPLC (High-Performance Liquid Chromatography

 

 

TOC analysis

 

 

icon-coach

Request a Demo, Quote, and More

Get answers to any questions you have about Sartorius lab water products.

Contact a Lab Water Expert Now
Honeycomb illustration listing everyday products that contain PFAS.

PFAS Resources & Solutions

Find out how to reduce Per- and Polyfluoroalkyl Substances (PFAS) contamination in water samples below the detection limit.

Explore More
Infographic

Improve Consistency by Getting the Essentials Right

Reduce lab variability in essential lab workflows with better weighing, pipetting, and purification tools that drive consistent results.

Arium® Pro water purification system
Fact Sheet

Arium® Water Systems Advance Lab Sustainability

Sustainable lab water systems designed to reduce environmental impact—Arium® Pro and Comfort feature energy-efficient operation, smart water use.

Ultrapure Water: The Basis for Reliable Laboratory Results
Webinar

Ultrapure Water: The Basis for Reliable Laboratory Results

Consistent, high water quality is vital to ensure data reproducibility and avoid time-consuming repeat analyses. Learn more in this webinar!

Application Note

Ultrapure Water for HPLC Analysis

Learn how ultrapure water produced by Arium®Pro VF can be readily used as the mobile phase for HPLC analysis of the water-soluble saccharides.

Cannabis Testing: In-House Prepared Water as an Alternative to Bottled HPLC-Grade Water
Application Note

In-House Prepared Water as an Alternative to Bottled Water

Find out more about HPLC-grade water during cannabis testing in this complimentary application note.

Arium Ultrapure Water for Trace Analysis cover
Application Note

Ultrapure Water for Trace Analysis

Learn about the suitability and purity of different sources of ultrapure water used as an eluent in HPLC-DAD and MS systems.

Water is Life cover
Application Note

Water is Life: Ultrapure Water in Cell Cultivation

Water is a major component of all cell culture media and is therefore needed to prepare media, buffers, and additives.

Datasheet: Arium® Pro Ultrapure Water Systems
Datasheet

Arium® Pro Ultrapure Water Systems

PDF 1.5 MB
Article

Missing Accuracy in Your Trace Analysis?

Ultrapure lab water is more than a consumable—it’s a critical factor in preventing data drift, false positives, and costly rework. Discover how TÜV Rheinland ensures analytical reliability with Sartor...

Read Case Study

Certifications

Arium® Services

Scientist with Arium Comfort

Reliable Lab Water with Arium® Services | Sartorius

No compromises on lab water quality. Discover tailored Arium® services for smooth workflows, system reliability, and long-term performance.

Frequently Asked Questions

The Arium® Pro is a high-performance ultrapure water system built for laboratories requiring large volumes of ASTM Type 1 water. It supports advanced analytical and life science applications such as HPLC, GC-MS, cell culture, and molecular biology.

The system delivers ultrapure water with a resistivity of 18.2 MΩ·cm and TOC levels ≤ 2 ppb, exceeding ASTM Type 1, ISO 3696, and CLSI standards. It ensures the highest purity for critical lab workflows.

The Arium® Pro offers production rates of up to 2 liters per minute, making it ideal for high-throughput labs that require a constant supply of high-purity water throughout the day.

Yes, the Arium® Pro is designed to be fed with pre-treated water, typically from an in-house purified water supply or from an Arium® Advance. It acts as a polishing unit to achieve ASTM Type 1 quality.

Yes, the system can be equipped with ultrafilters to remove RNases, DNases, and endotoxins, making it ideal for cell culture, PCR, and other sensitive molecular biology techniques.

The system includes a touchscreen interface, quick-connect cartridges, real-time water quality monitoring, and adjustable dispensing volumes. These features streamline daily operations and improve user control.

Yes, the Arium® Pro is highly modular. Users can select from UV lamp, ultrafilter, TOC monitoring, and various dispensing options to tailor the system for analytical or biological workflows.

Yes, it is fully compliant with laboratory water standards such as ASTM D1193-06 Type 1, ISO 3696, and CLSI (CLRW), making it suitable for use in GMP, GLP, and ISO-certified labs.

The system offers low energy consumption, long-lasting cartridges, and optimized water usage, helping labs reduce waste and improve operational efficiency.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo or More Information