SIMCA®-online

More Information

Contact

Continuous real-time quality control and assurance is a highly desired state in biopharmaceutical manufacturing, which can be achieved by sophisticated process control strategies that use multivariate monitoring techniques to prevent or mitigate the risk of producing a poor quality product. Multivariate monitoring is based on models representing the relationship between parameters, whereas traditional process monitoring is based on univariate rules incapable of revealing correlation patterns and sometimes resulting in misleading conclusions.

SIMCA®-online is a highly efficient software release for real-time multivariate statistical process monitoring and control of previously established Design Spaces based on current process parameters and (spectro) analytical data.

The software permits early detection of process deviations and provides user guidance for identifying potential root causes by displaying easy-to-understand graphics. This not only results in improved health, safety and environmental (HSE) performance, but also in enhanced control and assurance of the overall process and product quality.

Minimum System Requirements

Processor2 GHz
RAM2048 MB
Free Hard Disk Space20 GB
Screen Resolution1024 x 768 color display
Operating SystemWindows® 7, XP or Vista
Windows Server 2003, Server 2008


Demo Version

The demo is not limited in time but restricted to working only with the in-house developed simulation database, DBmaker. The installation package includes a demo project and installs and sets up DBMaker.

Full Version

SIMCA®-online requires a product key that is 12 characters long (e.g. ABCD-1234-5678)

Literature

Brochure_BioPAT-Chemometrics

Explore Related Tools

Bioreactors | Fermenters

Learn More

Process Filtration & Purification

Learn More

Fluid Management

Learn More