The most advanced detection capabilities in BLI

The Octet® R8e BLI System is the latest innovation in label-free, real-time biomolecular analysis, offering the most advanced detection capabilities in biolayer interferometry (BLI) technology. 

Designed to support complex workflows in drug discovery, process development, and GxP environments, the Octet® R8e delivers superior sensitivity, flexible assay design, and longer run times. 

Complete with 21 CFR Part 11 compliance solutions, this next-level BLI system facilitates straightforward and confident data-driven decision-making.

Request a Demo Download the Brochure

A person sitting by a large laptop with four Sartorius solutions: Octet®️ platform, Incucyte platform, iQue HTS cytometry, and CellCelector platform.

BioAnalytics Breakthrough: Simplifying Science, Amplifying Discovery

Register now for the exclusive live event, on 6th Nov

Elevate your lab's capabilities

gas filtration icon
icon walking
Best-in-class sensitivity

Improved signal-to-noise expands assay range to low-molecular-weight and low-concentration analytes.

Fast data aquisition

Improved data acquisition feature to ensure the accurate capture of rapid kinetics.

Evaporation control

Maintains analyte concentrations for 16+ hours, boosting data accuracy and precision.

Walk-away time

Extends hands-free operation for 16+ hours, maximizing system usage and boosting lab efficiency.

Reduce sample volume

Achieve reliable results with as little as 40 µL, conserving precious samples and cutting costs.

384-well plate compatibility

Supports high-sample capacity workflows, maximizing lab efficiency.

Now you can...

Detect low-concentration analytes

Quantify down to 3.9 ng/mL (26 pM) with clear, reliable signal.

Measure small molecules >100 Da

Capture detailed kinetic profiles for molecules as small as 100 Da. Methanesulfonamide (97 Da) binding to carbonic anhydrase.

Run overnight kinetic assays

The newly introduced evaporation control preserves sample integrity for up to 16 hours, making it essential for studies with slow off-rates and extended association periods.

Conserve precious samples

Work with as little as 40 μL per well without sacrificing data quality or throughput.

The Octet® R8e supports 384-well microplate formats, enhancing cost efficiency through smaller sample volumes that reduce reagent and material needs, thereby lowering assay costs. It demonstrates excellent precision across microplate formats.

Capture of fast, initial kinetics

4x faster acquisition for precise detection of initial and fast binding.

Analyze hundreds of samples in a single assay

With the newly added 384-plate capability, you can now measure four times the number of samples per plate.

Easily study equilibrium binding

R8e provides ample time for binding reactions to reach equilibrium without the constraints of sample dispersion, resulting in more reliable kinetic analysis.

Achieve highly consistent results

Replicate Percent Coefficient of Variation (%CV) of just 1.6%.

Assess 100-minute dissociations easily

The new evaporation cover makes assessment of 100-minute dissociations easy.

Go from idea to decision in the same day

Octet® R8e system streamlines the experimental process, allowing scientists to efficiently transition from conceptualizing an idea to making data-driven decisions within the same day. This rapid turnaround is crucial in research environments where time and accuracy are of the essence.

Overview of the Octet® R8e

Learn how the new Octet® R8e elevates BLI technology to the next level for a label-free biomolecular interaction analysis. 

icon-octet-family

Request a quote or demo

See the Octet® R8e in action and discover how it can transform your research.

Contact an Expert

One system, many applications.

The Octet® platform is a comprehensive tool for screening and characterizing molecular interactions, including  protein-protein and protein-drug interactions. It supports a wide range of applications across various stages of biologics and drug development, from early selection and validation to manufacturing.

Octet® platform applications

Competition | Inhibitor Assays

Competition | Inhibitor Assays

Small Molecules

small molecules

Viruses | Vaccines

viruses and vaccines

 

Ligand Binding Assay

ligland binding assays

 

 

Fc Receptors

Fc receptors

 

AAV E/F Ratio

AAV E/F Ratio

 

Epitope Binning

epitope binning

ELISA Replacement ELISA replacement

 

Off-rate Ranking

off-rate ranking

Aptamers

aptamers

 

Biosimilars

Biosimilars

 

DNA | RNA Binding Proteins

DNA RNA Binding Proteins

Glycan Profiling

glycan profiling

 

Residual Protein Analysis

residual protein analysis

 

Manufacturing Control Bioprocessing QC

Manufacturing Control Bioprocessing QC

 

Resources for the Octet® R8e

Product Resources

Octet R8e BLI System brochure
Brochure

Octet® R8e BLI System

PDF | 4.7 MB
application note thumbnail
Application Note

Unveiling Hidden Insights: Enhanced Analytics with New Heights of Sensitivity

PDF | 2.0 MB
document thumbnail
Comparability Guide

Comparability Study of GxP-Compliant Octet® R8 and the Enhanced Octet® R8e System Confirms Assay Precision and Transferability

PDF | 2.2 MB
instructions for use
Instructions for Use

Octet® AE Microplate Evaporation Cover

PDF | 465.4 KB
selection guide
Flyer

Octet® BLI Biosensor Selection Guide

PDF | 1.4 MB
Octet top 10 reasons to choose BLI
Flyer

Top Ten Reasons to Choose Sartorius Octet®️ BLI Technology to Accelerate Your Research, Development, and Manufacturing

PDF | 167.1 KB

Educational Resources

7000+ Octet publications

Octet® Publication Database

Peer-reviewed publication references covering a large variety of research areas.

A compendium for successful BLI and SPR assays
Application Guide

A Compendium for Successful BLI and SPR Assays

A comprehensive guide for designing and performing label-free biomolecular interaction analysis.

Optimizing Kinetics Assays to Avoid Avidity Effects
Application Note

Optimizing Kinetics Assays to Avoid Avidity Effects

A fundamental understanding of the differences between affinity and avidity is essential when designing and developing assays

Detection TechnologyBiolayer Interferometry (BLI)
Biosensor TypeDisposable, single-use fiber optic biosensors with optional reuse by regeneration and re-racking in the sensor tray
Information ProvidedYes/No binding
-
Kinetic and affinity analysis (kobs, ka, kd, KD)
-
Specific and selective detection of molecules, even in crude samples
-
Relative and absolute quantitation of specific proteins in crude matrices or purified samples
-
Relative potency (EC50) and Inhibition (IC50) analysis? 
Sample TypesProteins, antibodies, peptides, DNA, RNA, liposomes, viruses and VLPs in various media including serum, buffers containing DMSO, periplasmic fractions, bacterial cells, nanoparticles, untreated cell culture supernatants and crude cell lysates
Number of Spectrometers8
Maximum Simultaneous Reads8
Data Collection RateVariable
Sample Position and FormatOne standard 96-well or 384-well black, flat bottom microplate, or 384-well black tilted well plate 
Minimum Sample Volume40 µL
Orbital Flow CapacityStatic or 100–1500 rpm
Analysis Temperature Range15–40°C

Kinetics

WorkflowUp to 8 assays in parallel
Molecular Weight Detection>100 Da
Association Rate Constant (ka)101 to 107 M-1 s-1
Dissociation Rate Constant (kd)10-6 – 0.1 s-1
Affinity Constant (KD)1 mM – 10 pM
Baseline Noise (RMS)< 0.001 nm
Baseline Drift< 0.1 nm/hour

Quantitation

WorkflowUp to 8 assays in parallel
Direct quantitation range for ProA biosensor 0.01 - 4000 μg/mL

 

Related Products

The Octet® BLI is an easy-to use, real-time analytical tool that rapidly screens critical quality attributes.

2-Channel System: Octet® R2

Grows with your biomolecule characterization needs

Octet R4 label free detection system

4-Channel System: Octet® R4

The perfect balance between cost and throughput with given leeway

Octet R8 label free detection system instrument

8-Channel System: Octet® R8

Unmatched flexibility and versatility in protein analysis

Octet RH16 ultra high throughput label free detection system

16-Channel High Throughput Octet System: Octet® RH16

Ideal for high-throughput applications that demand high sensitivity and low sample volume requirements

Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

96-Channel Ultra High Throughput Octet System: Octet® RH96

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Octet N1 label free detection system

Personal Assay Octet® N1 System

Affordably priced label-free analysis for individual researchers on any budget

Octet® AS

The Octet® AS enables simultaneous and uniform reagent loading onto all 96 biosensors in a biosensor tray.

Frequently Asked Questions

The Octet® R8e features advanced evaporation control for the 96-well plate format, allowing for up to 16 hours of uninterrupted operation while maintaining analyte integrity, reducing the need for manual intervention, and improving data accuracy. This means the system delivers consistent, reliable results even during long or over-night experiments.

The Octet® R8e System is a cutting-edge, 8-channel biolayer interferometry (BLI) system designed for real-time, label-free biomolecular analysis. It features a fluidic-free design that minimizes maintenance, simplifies workflows, and ensures consistent data accuracy. The Octet® R8e boasts best-in-class sensitivity, extended walk-away operation, and supports GxP compliance. With its high throughput and robust performance, the system is ideal for complex drug discovery and process development applications.

With compatibility for both 96- and 384-well plates, the Octet® R8e is designed to support high-throughput workflows. The system’s 8 channels enable parallel data acquisition, allowing labs to process multiple samples simultaneously, boosting efficiency and maximizing productivity.

Yes, the Octet® R8e is designed for seamless assay transferability across platforms. Methods developed on older Octet® BLI systems can be easily transferred without compromising data integrity or comparability, ensuring smooth transitions and consistent results across your lab’s operations.

The Octet® R8e requires as little as 40 µL of sample per well, making it highly efficient and cost-effective, especially when working with precious or limited sample quantities. This low sample volume capability helps conserve reagents and minimize costs. Furthermore, the measurement is non-destructive and the sample plate can be recovered for further usage.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now