Header Banner Immune Cell Media

Immune Cell Media

Immune Cell Therapy Media

Xeno-Free and Animal Component-Free Immune Cell Media for Immunotherapy and Immunology Research 

Human serum and fetal bovine serum have traditionally been used for the expansion of immune cells. However, the associated batch-to-batch variability, risk of contamination by adventitious agents, sourcing challenges, and regulatory complexity pose significant hurdles for cell therapy developers striving to bring their therapies to the clinic. To address these challenges, our immune cell media solutions are designed to eliminate the variability and risks linked to serum-derived components—enabling greater consistency, safety, and regulatory compliance. Explore our xeno-free and animal component-free media portfolio, specifically developed and optimized for the culture of PBMCs, T cells, CAR-T cells, Tregs, TILs, NK cells, and dendritic cells.

Our Newest Animal Component-Free Cell Media Portfolio 

Our animal component-free media formulation eliminates the variability and safety concerns associated with human serum, making it ideal for transition into clinical manufacturing.

Animal Component-Free Cell Culture Media for T cells, CAR-Ts, TILs, and PBMCs 

Our two chemically defined, ready-to-use media (4Cell® Nutri-T GMP Advanced and CellGenix® GMP Advanced TCM) provide excellent performance with both healthy and patient-derived donor cells. Test both media today to find the best fit for your process and cells.

  • In-house production of critical raw material—recombinant human albumin (Recombumin®) 

  • Regulatory and scientific consultation and assistance 

  • Scale-up and customization capabilities 

  • Safe and regulatory friendly, manufactured under ISO 13485 and compliant with GMP guidelines
4Cell® Nutri-T GMP Media & CellGenix® GMP Advanced TCM in bags

4Cell® Nutri-T GMP Advanced and CellGenix® GMP Advanced TCM are offered in convenient single-use bags of different sizes, designed to support GMP-compliant manufacturing environments. These bags are available with a choice of tubing materials—thermoplastic elastomer (TPE) or polyvinyl chloride (PVC)—to accommodate different process requirements and compatibility preferences in cell and gene therapy workflows.
 

icon-shopping-cart

Visit eShop to Request a Quote Now

Excellent Expansion and Viability with Healthy Donor-derived T Cells​

4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM support superior T cells expansion from healthy donor-derived CD3+ T cells compared to alternative chemically defined media after 10-day culture. Viability of T cells is maintained above 90%.​

Long Term High Transduction Efficiency and Robust CAR Expression ​

4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM support stable CAR expression and high CAR-T cell yield compared to alternative chemically defined media after 10-day culture​.

Advanced T Cell Media Support Growth of Both CD4+ and CD8+ T Cells

4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM support the growth of both CD4+ and CD8+ T cells after 10-day culture. Donor-specific variability in CD4/CD8 ratio is observed. ​​

Stem Cell-like Memory Phenotypes were Well Maintained ​

Cells cultured in 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM display mainly undifferentiated phenotypes in both CD4+ and CD8+ T cells. In contrast, medium supplemented with serum increased the frequencies of effector memory T cells re-expressing CD45RA (Temra).​

Highly Functional & Effective CD19 CAR-T Cells​

CAR-T cells cultured for 7 days in our 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM are highly cytotoxic and specifically kill CD19-expressing NALM6 cells.​​
 

Robust Expansion and High Viability in Patient-derived CAR-T Cells​

Patient-derived CAR-T cells expanded better with high viability in 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM. ​

High Transduction Efficiency with Patient-derived CAR-T Cells​

Stable CAR-expression was maintained and high frequency of CD8 T cells was observed in patient-derived CAR-T cells after 10-day culture in 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM. ​

icon-media-bottles

Test Your Free Advanced T Cell Media Samples Today

Request your free samples of animal component-free media for a limited time.

Request Your Sample

Xeno-Free Immune Cell Media Portfolio with Proven Performance 

Our serum-free, xeno-free media portfolio is ideal for early-stage research and process development. 

 

4Cell® Nutri-T GMP Media | Bottle + Bag

Culture Medium for T cells, CAR-Ts, TILs, and PBMCs for Clinical Application

Serum-free, xeno-free, ready-to-use medium provides excellent performance with both healthy and patient-derived donor cells. 

  • Drug Master File is available
  • Manufactured in accordance with ISO 13485 and with applicable cGMP guidelines
  • Regulatory and scientific consultation and assistance
  • Scale-up and customization capabilities

Visit eShop

CellGenix GMP TCM in bottles and bags

Culture Medium for T cells, CAR-Ts and Tregs

Serum-free and xeno-free medium provides exceptional performance with no need to add serum.​

  • Promotes an early-differentiated phenotype​
  • Stable CAR expression and high CAR-T yields to support efficient manufacturing.​
  • FDA Drug Master File (DMF) is available
  • NEW! Now available in 5L and 10L Flexsafe® bag format​

Visit eShop

CellGenix GMP SCGM

Culture Medium for Hematopoietic Stem and Progenitor Cells, Natural Killer Cells, and Human Cytokine Induced Killer Cells

  • Optimized, xeno-free, serum-free medium
  • Serum-free expansion of low numbers of isolated human hematopoietic stem and progenitor cells (HSCs/CD34+ cells)
  • Highly efficient for the expansion and cultivation of human natural killer cells (NK cells) and human cytokine induced killer cells (CIK cells)
  • Manufactured in accordance with applicable GMP guidelines
  • FDA & PMDA Drug Master Files (DMFs) are available
  • Outstanding QC support (e.g. extensive stability data)
  • Technical and regulatory support 

Visit eShop

CellGenix GMP DC Medium

Culture Medium for Dendritic Cells 

  • Optimized, xeno-free, serum-free medium
  • Engineered for the generation of human dendritic cells (DCs)
  • Promotes high yields of mature dendritic cells with the desired phenotype
  • Manufactured in accordance with applicable GMP guidelines
  • FDA Drug Master File (DMF) is available
  • Outstanding QC support (e.g. extensive stability data)
  • Technical and regulatory support 

Visit eShop

icon-media-bottles

Explore All Raw Material Samples For Immune Cells

Excellent Performance and Flexibility

High Cytotoxic Activity 

4Cell® Nutri-T medium promotes higher IFN-gamma secretion post-co-culturing with autologous patient’s melanoma cells compared to competitor medium + 5% human serum.

High Expansion Rate of PBMCs 

4Cell® Nutri-T medium supports a higher expansion rate of healthy PBMCs compared to competitor media.

High Expansion Rate of CAR-T Cells 

4Cell® Nutri-T medium supports a higher expansion rate of CAR-T cells compared to competitor media.

High Percentage of CD8+ Cells

4Cell® Nutri-T medium exhibits a high percentage of CD8+ cells in patient-derived cancer cells for TIL processes.

High T Cell Expansion

CellGenix® GMP TCM supports greater T cell expansion than other serum-free competitor media while maintaining a high level of viability.

High Proportion of CD19 CAR-T Cells

Ex vivo expansion of lentivirus-transduced T cells results in a high proportion of CD19 CAR-T cells in CellGenix® GMP TCM.

High Killing Capacity

CAR-T cells generated with CellGenix® GMP TCM specifically target and kill CD19+ NALM-6 cells with low donor-dependent variance.

Media Purchasing Made Easy

Select your media type and benefit from our simplified shopping experience.

Shop 4Cell® Nutri-T Media Now

Related Assets

App Note

icon-article

Expand Lymphocytes with 4Cell® Nutri-T Xeno- and Serum-Free Medium

4Cell® Nutri-T: Learn the benefits of a xeno- and serum-free medium for process control and selective expansion of cell subpopulations.

Download Application Note
icon-article

CellGenix® GMP TCM and CellGenix® Cytokines in CAR-T Processes

Find out how CellGenix® GMP TCM cell culture media and CellGenix® Cytokines can be used to optimize CAR-T cell manufacturing. 

Download Application Note
icon-article

CAR-T Expansion Using the Sartorius T-Cell Expansion Solution

The Sartorius T-Cell Expansion Solution consists of the Biostat® RM TX bioreactor, Flexsafe® RM TX bag, and 4Cell® Nutri-T medium.

Download Application Note
icon-article

Optimal Combinations of CellGenix® Reagents Boost Natural Killer Cell...

This application note outlines an NK cell therapy production process, covering expansion and functional characterization, including cytotoxicity, phen...

Download Application Note
Poster

Optimal Combinations of CellGenix® Reagents Boost Natural Killer Cell Expansion, Viability, and Purity

PDF | 706.7 KB
Poster

Improved CAR-T Cell Expansion in Ambr® 250 High-Throughput Bioreactor

PDF | 593.6 KB
Poster

Accelerating T Cell Manufacturing Immunotherapy With Nutri-T ACF Medium

PDF | 3.6 MB
Poster

Driving CAR-T Cell Research and Manufacturing with Next-Generation Chemically Defined T Cell Media and Single Use Bioreactors

PDF | 1.5 MB

Articles

Worth the Switch

This article explores how animal component-free raw materials can enable optimized, reliable, and efficient cell therapy manufacturing.

Maximizing CAR-T Cell Yields 

This article will explore process intensification strategies in stirred-tank bioreactors for CAR-T manufacturing.

Webinars

Webinar

The Journey to Liter-Scale CAR-T Cell Production with Perfusion 

In this webinar, we showcase the scale-up of a CAR-T perfusion process in stirred-tank bioreactors with automated cell harvesting.

Webinar

Webinar GMP or Not?

Join this webinar to understand raw material quality grades and requirements for ATMP manufacturing.

Webinar

Maximizing CAR-T Cell Yields 

Join us  with UCL experts to explore how advanced perfusion techniques and stirred-tank bioreactors can overcome CAR-T manufacturing limitations.

Cell Culture Technology

Webinar | Optimizing Perfusion Parameters for Intensified Production o...

Discover methods for growing and enhancing CAR-T cells in automated stirred-bioreactors. Use the best perfusion parameters for optimal results.

Meet the Media – Our Series on GMP Grade Media

In this series, we talk to our media experts about the challenges our customers face in finding suitable media, feeds, and raw materials for their cell culture projects. 

Audiocast

4Cell® Nutri-T GMP Medium | Meet the Media Episode 1

In this episode, we talk to our media experts about the challenges in growing and activating T cells and how to overcome these challenges.

Audiocast

CellGenix® GMP TCM | Meet the Media Episode 2

In this episode, we talk to our media experts about the applications and flexibility of this T-cell media.

Audiocast

CellGenix® GMP DCM | Meet the Media Episode 3

We talk with media experts about the challenges in cell therapies and how CellGenix® GMP DCM ensures consistent dendritic cell differentiation.

FAQ - T-Cell & Immunotherapy Media

  1. Sample preparation: Using leukapheresis to prepare and concentrate whole blood components (e.g., patient’s PBMCs separated from red blood cells).                                                                                        
  2. Cell activation: Enriching, selecting, and activating T-Cells using anti-CD3 and anti-CD28 coated antibodies (typically bead-based) and growth factors (e.g., IL-2).                                                 
  3. Transduction: Genetically modifying endogenous T-Cells to express a specific receptor. After, the excess vector and other residuals are washed from the culture.                       
  4. Expansion: Expanding T-Cells initially in static conditions, and then performing further expansions using static means or GMP agitation bioreactor methods. Scientists continue expansion until enough cells reach clinical dose requirements. During the expansion stage, volume grows based on the number of cells. Both phases of expansion can also be done in an integrated closed system.                                                                
  5. Harvest: Harvesting engineered T-Cells using gravity settlement or counter-flow centrifugation. Scientists might use several wash steps before formulating the final media. The product is then transferred to an infusion medical device bag.
  6. Cryopreservation: Preserving cells in medium with 10% DMSO and salt with 5% DMSO and freezing for long-term storage.       

Complete Your Process With Comprehensive Solutions

CellGenix® Growth Factors and Cytokines

Cytokines for Immune Cell Culture

Target immune cell growth with different combinations of cytokines such as IL-2, IL-7, IL-15 and IL-21

Cell Biopreservation Solutions

High-quality solutions designed and validated for the cryopreservation and cold storage of cells, including stem cells, T cells, and PBMCs.

Bioreactors & Fermenters

Sartorius offers a complete scalable bioreactor platform from cell and strain line development to commercial manufacturing.

Banner Ready-to-use Plasmids

Plasmid Engineering & Sequencing Service

Utilize our e-Zyvec® assembly technology to design & optimize plasmid sequences tailored to your specific applications.

Non-Viral Delivery Solutions

Non-Viral Delivery Solutions

Explore our lipid library for LNPs and ready-to-use reagents for efficient and cost-effective in vivo and ex vivo nucleic acid delivery.

Recombinant Human Albumin 

Multifunctional, high-quality, animal and human-origin-free recombinant human albumin that serves as excipient, ancillary, and raw material.

scientist with pipette

Mycoplasma Detection

iQue Advanced Flow Cytometry Platform

Flow Cytometry

Combine cell immuno-phenotyping, cell health, and cytokine analysis to quantitate immune cell function

A person sitting by a large laptop with four Sartorius solutions: Octet® platform, Incucyte platform, iQue HTS cytometry, and CellCelector platform.

Incucyte® SX5 System

Consult Our Experts

Consult Our Experts

Ready to Buy?