High-Throughput Screening (HTS) by Cytometry

iQue® 3 HTS Cytometry Platform—Screen a 96-Well Plate in 5 Minutes

Traditional flow cytometers can analyze a limited number of samples but fall short for rapid screens of antibodies or chimeric antigen receptor (CAR) T cells.

The iQue® 3 HTS Cytometer addresses this critical gap as a data generation powerhouse for high-throughput screening applications. Its unique advantages lie in its speed and user-friendliness, from setup to acquisition and analysis, dramatically boosting productivity. Your results will be ready by the time you finish a quick coffee break.

Featuring a patented sampling method, the iQue® 3 enables the fastest sample acquisition in the industry. It supports 96-, 384-, or 1536-well plates and facilitates continuous plate loading through integration with popular robotics systems. Coupled with integrated analysis and novel visualization tools, this platform delivers quality results faster, so you can develop therapeutics sooner.


Request a Quote, Demo, or More Info  Explore High-Throughput Screening (HTS) by Cytometry Applications

Explore the iQue® High-Throughput Screening (HTS) Cytometry Platform

Watch the iQue® 3 in Action 

Watch iQue® 3 HTS Cytometry in Action

System Overview: iQue® 3 HTS Cytometer

  • A simple, scalable, multi-user environment featuring walkaway automation, comprehensive analysis and visualization tools that are not available in traditional flow cytometers
  • Walk-up-and-use operation that eliminates the need for pre-analytical user setup and power users
  • Flexible plate formats suitable for a broad range of cell and bead-based analyses

Request a Quote, Demo, or More Info

Rapid, Walkaway Processing of 96 or 384 Well Plates

  • Patented, rapid microvolume sampling processes 96 well plates in as few as 5 minutes or 384 well plates in 20 minutes
  • Samples are delivered to detectors in an air-gap delimited stream, so an entire plate of data can be processed at one time
  • Generous cartridge station allows for unattended multiple plate processing

Simultaneous Cell Phenotyping and Secreted Protein Detection


Real-time Data Acquisition and Analysis and Dynamic Visualization of Results

  • Rapid assay optimization – adjust a gate to see updated plate-wide analysis in real time
  • Easy, interactive assay development and decision environment that is reproducible across plates
  • Plate level annotation, analysis, and visualization integrated within the standard population selection tools

Explore Flow Cytometry Software

See What Sartorius Has to Offer In High-Throughput Screening (HTS) by Cytometry

Biologically Relevant, Reproducible, and Cost Effective HTS Cytometry

icon-productivity

Speed

Relieve capacity bottlenecks throughout your entire experiment with the fastest plate sampling, integrated analysis, and novel data reduction tools

Speed
icon-water-drops

Miniaturization

Conserve precious samples and reagents by sampling as little as a single microliter from miniaturized assay volumes

Miniaturization
icon-assay

Content

Generate more biologically relevant data through simultaneous measurement of phenotypes and cytokines in the same well

Content
icon-pipette

Usability

Enjoy a simple, multi-user environment with walkaway automation features including 48 hour uninterrupted run times and automated QC bead vortexing on-...

Usability
icon-light-bulb-on

Insight

Dramatically reduce time to decision with novel visualizations that facilitate the fastest path to actionable results, even from complex data sets

Insight
icon-antibody-screening

The iQue® 3 HTS Cytometer

See the iQue® 3 in action and discover how it can transform your research

Request a Quote or Demo

High-Throughput Screening (HTS) by Cytometry Applications

High-Throughput Screening (HTS) by Cytometry Applications to Support Your Most Important Research 

To efficiently characterize disease states and to develop a clear picture of how single cells respond to a stimulus, whether it’s a small molecule, antibody, cytokine, or other entity, quantitative measurement of multiple biological readouts is required. 

iQue® HTS by Cytometry Applications enable the assessment of multiple cell types and a range of cellular parameters in a single well, allowing for a streamlined high-throughput workflow, improved data coherence and a highly informed data set.


Request a Quote or Demo  Explore All High-Throughput Screening (HTS) by Cytometry Applications  

Antibody Characterization

Increase data throughput and quality by multiplexing antibody binding, function, and titer across the process.

Cytokine Profiling

Assess multiple cell parameters faster, with fewer cells and less reagents.

Cell Monitoring and Workflows

Streamlined combined workflows and protocols that are simple and easy to follow providing greater biological insights

Cell Health & Proliferation

Analyze cell health, viability and proliferation on a cell-by-cell basis with the iQue® HTS Platform

High-Throughput Screening (HTS) by Cytometry Software, Reagents, and Consumables

High-Throughput Screening (HTS) by Cytometry Software

iQue Forecyt® Software —Rapid Data Visualization and Interpretation

The integrated iQue Forecyt® software addresses the analysis bottlenecks associated with multi-parametric data generation by enabling rapid data visualization and interpretation.

Reduce data analysis times from days to minutes by having all of your data analyzed as soon as the plate is done sampling.

Explore Flow Cytometry Software

Flow Cytometry Reagents & Consumables

Optimized for the iQue® HTS Platform

iQue® Kits, most of which have been developed to work with no-wash protocols, are packaged to suit a wide range of throughput needs. 

These kits, in conjunction with an iQue® HTS Cytometer and iQue Forecyt® Software, provide an integrated screening solution enabling high content, high throughput screening of cells and beads for deeper insight into complex biologies.

Explore Flow Cytometry Reagents

iQue® Specifications & Optical Configurations

The iQue® is Available In Multiple Optical Configurations and Flexible Plate Formats

The iQue® HTS by Cytometry Platform is available in configurations to address a wide range of screening and experimental applications. 

The iQue® 5 is available in 4 (Violet–Yellow-Blue–Red) laser and 27 channel configurations, or in expandable 3 (Violet–Blue-Red) laser and 21 channel configurations. 
 

Request a Quote, Demo, or More Info

 iQue® 5  Violet–Blue-RediQue® 5  Violet – Yellow -Blue – Red
Catalog No.BA-97134BA-97135
Lasers405 nm, 488 nm, 640 nm405 nm, 488 nm, 561 nm, 637 nm
Detection Channels   2127
Plate Types   96- and 384- well96- and 384- well
Min Sampling Time< 5 minutes/96 wells, < 20 minutes/384 wells< 5 minutes/96 wells, < 20 minutes/384 wells
Min Sample Aspiration1 µL1 µL
Detection RateUp to 35,000 events/secondUp to 35,000 events/second
Dynamic Range7.2 Decades7.2 Decades
Clogging DetectionBubble sensor to visually ID ClogsBubble sensor to visually ID Clogs

 

Optional ProductsCat. No.
Forecyt® Enterprise Edition with 5 Floating Client Licenses91131
Robotic Integration API License90208
QMax WorkstationRequest Info

 

See What iQue® Users Are Saying

iQue Flow Cytometry Instrument testimonial
Andrea Gorlani, PhD

Scientist ModiQuest Research

In-solution, cell-based assays are the way forward and the ability to do so with the iQue screener in a 384-well high-throughput format has been extremely useful to us. We can now use one third of the materials and screen 4 times more antibody clones in the same amount of time, obtaining more compelling data for ourselves and our clients.

See All iQue® Testimonials
iQue Flow Cytometry Instrument testimonial
Steve Rees, Vice President, Discovery Biology

AstraZeneca

The iQue Screener allows us to run high throughput screening assays against primary cell types monitoring drug action in a way that simply wasn't possible.

See All iQue® Testimonials
iQue Flow Cytometry Instrument testimonial
Sofie Pattijn, CTO

ImmunXperts

In short, the iQue offers flow cytometry capabilities at real high throughput, making it the perfect instrument for cell and bead based screenings.

See All iQue® Testimonials

High-Throughput Screening (HTS) by Cytometry Instrument Service

Service Contract Program for the iQue® Platform

Stay current, ensure productivity, manage costs and avoid downtime

Keeping your instrument covered under a Sartorius service contract is an important part of ensuring productivity, managing cost and avoiding downtime. A Sartorius service contract has these key benefits:

  • Full coverage for parts, labor, shipping and travel in event of repair.
  • The use of a loaner instrument while repairs are made
  • Major version software updates
  • Unlimited email and voice tech support

Explore iQue® Instrument Service 

iQue® High-Throughput Screening (HTS) by Cytometry Resources

Explore All Flow Cytometry Resources
eBook

Second Edition High-Throughput Screening (HTS) by Cytometry Handbook

A Guide to HTS Cytometry Assays and Workflows

Access the Handbook

Product Resources

Flyer

iQue® QMax - Extend Sheath and Waste Fluidic Run-Time

PDF | 1.3 MB
Brochure

iQue® 5 High-Throughput Screening (HTS) by Cytometry Fluorochrome Chart

PDF | 972.3 KB
Brochure

iQue® 5 High-Throughput Screening (HTS) by Cytometry

PDF | 3.5 MB
Brochure

iQue® 3 and iQue® Screener Plus Fluorochrome Chart

PDF | 451.2 KB

Additional Resources

iQue® High-Throughput Cytometry Publications

With over 1,300 references worldwide, the iQue® HTS Platform helps researchers explore new areas of study and address questions fundamental to life science research.

Explore All iQue® Publications

EasyPanel widget teaser image - four laser channels in iQue 5 software VYBR

iQue® Cytometry Panel Builder

Use the dynamic, interactive panel design tool, for streamlining the creation of complex panels, to profile populations on different iQue® configurations..

Explore the Panel Builder

Frequently Asked Questions

iQue® High-Throughput Screening (HTS) by Cytometry FAQs

Get answers to the most common questions about Sartorius HTS cytometry instruments including critical information regarding screening measuring, speed, plate handling, compliance, and more.
 

Need an Answer? Submit a Question

Cell or particle size and complexity are the non-fluorescent measurements along with fluorescent detection which can be used to identify and quantitate specific proteins both on the surface of cells as well as detection of secreted proteins or signaling molecules. 

The iQue® flow cytometer uses a proprietary Air-Gap sampling method which can sample an entire 96 well plate in 5 minutes, or a 384 well plate in 15 minutes. But, the speed doesn’t stop there. The included Forecyt® software makes analysis a breeze by utilizing dynamic plate level data analysis and visualization making quick work of identifying the samples of interest.

Yes. It is compatible with all the major automation vendors systems. An iQue® 3 automation client software license is available allowing the plate handling robot to control the iQue® 3  to load plates, begin a run, and remove plates when the run is completed. 

The enhanced rinse station is a smart fluidics system that constantly measures the volume of each buffer or solution to avoid failed runs due to insufficient reagents. It utilizes special cartridges for each fluid which minimize evaporation and can be sealed and placed in the refrigerator when not in use to extend the on-board lifetime when not in use. 

Yes. There is a software module available which provides support for labs which require an additional level of traceability for experiments run on the iQue® platform. Among other features, it includes customizable user roles to help tailor the level of documentation and access to information based on specific needs or functions. 

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information