High Efficiency Cell Cultivation

Robust Efficient Performance for Cell and Gene Therapy Applications

In regenerative medicine and cell therapy treatments cells are the medical product either replacing missing or dysfunctional patient´s cells and/or are also able to affect the patient’s own cells to induce tissue regeneration. Cells are taken from the donor, cultivated, expanded, and sometimes also manipulated ex-vivo before being administered to the patient. The cells can either be autologous (where the recipient is also the donor) or allogeneic (where the donor and recipient are distinct individuals). The cells used in cell therapy are usually primary cells. The most popular cell therapies are hematopoietic cells (T lymphocytes, dendritic or natural killer cells), iPSCs derived from autologous tissue cells (skin, etc.), and mesenchymal stem cells isolated from bone marrow, adipose, or other tissues.

icon-webcast

On-Demand Webinar | Optimized and Efficient Cell Cryopreservation

Cryopreservation is a challenging, but necessary, process in the preparation of cell-based therapies. Learn how to master cryopreservation.

Watch Now
icon-webcast

Panel Discussion: CAR-T Cell Therapy for Cancer Treatment

Experts share insights and perspectives on where the cellular immunotherapy industry is headed.

Watch Now

T Cell Culture Medium

Xeno-Free, Serum-Free Medium for the Cultivation of Human PBMCs, CAR-Ts and TILs, Offering Superior Performance and Flexibility

4Cell® Nutri-T medium is a xeno-free medium, optimized for the activation and expansion of PBMCs (T cells, CAR-Ts) and TILs in ex-vivo cell culture conditions. 4Cell® Nutri-T eliminates the need for serum addition, and thus simplifies the process, lowers the regulatory risk, and reduces the associated logistical burden. 4Cell® Nutri-T was developed using actual cancer patient cells, and it shows excellent performance for PBMCs, TILs, and CAR-Ts, even at low initial seeding densities.

Learn More

Stem Cell Culture Media

A specific set of xeno-free and animal component-free stem cell culture media, freezing media, attachment factors, and cell dissociation solutions. Our strong product portfolio ensures consistency, efficiency, and accuracy that are essential to the success of your experiments. All Sartorius stem cell culture products are manufactured in accordance with superior quality standards, extensively QC tested, and functionally characterized for performance in relevant pluripotent or multipotent stem cells.

Learn More

Endothelial Cell Culture Medium

A Defined, Xeno-Free Culture Medium for the Expansion of Endothelial Cells

EndoGo™ XF is a novel culture medium specially designed for the long-term expansion of large and small vessel endothelial cells from various sources. The medium maintains high proliferation potential, typical morphology, and EC marker expression.

Learn More

Sartorius Single-Use Bioreactors and Single-Use Platform

Customized Solutions for Unique Needs

Production-Focused Approach to Produce Your Unique Media Solutions

Perfect choice for clients who have known, desired media composition and outcome expectations. For critical raw materials, you can either request specific suppliers or rely upon Sartorius' established global network of qualified suppliers. Customized packaging, media formats, and release assays are also available upon request.

Learn More

icon-blog

The Future of T-Cell Manufacturing for Immunotherapy

In this interview, Dr. Karnieli introduces the principles and main features of autologous immune cell proliferation and expansion systems

Read Article

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?