Laboratory Balances and Scales

Sartorius lab balances and scales are engineered to meet the highest standards of speed, reliability, compliance and safety. 

At Sartorius, we prioritize delivering exceptional weighing results and seemlessly integrating our balances into your laboratory workflows. This integration enhances efficiency, reliability, and ergonomics in your processes.

Sartorius laboratory balances provide unparalled accuracy and precision, making them ideal for analytical testing, quantitative analysis, and quality control.

Whether used in laboratories, pharmaceutical manufacturing, or academic research, Sartorius balances are the perfect choice for any professional application.

Explore Balances by Category

Cubis III Micro Balance 2.7S Draft Shield A CUB- product image 3/4 view

Ultra-Micro and Micro Lab Balance

Used to determine the exact weight of the smallest quantities. Readability: 0.0001 mg to 0.001 mg Maximum Capacity: 2.1 g to 10.1 g

Cubis III High Capacity Micro Balance 66SP Draft Shield UAI CUB- product image 3/4 view

High-Capacity Micro Lab Balances

Ideal for weighing small samples into large tare vessels. Readability: 0.001 mg to 0.002 mg Maximum Capacity: 21 g to 111 g 

Cubis III Semi Micro Balance 225S5 Draft Shield UAI CUB- product image 3/4 view

Semi-Micro Lab Balances

Measure small sample weights with high accuracy. Readability: 0.005 mg to 0.01 mg Maximum Capacity: 120 g to 220 g

Analytical Balances, Cubis III and Quintix Pro. White background.

Analytical Lab Balances

Ideal for highly precise measurements of small samples. Readability: 0.1 mg Maximum Capacity: 60 g to 520 g

Cubis III Precision lab balances side-by-side, white background

Precision Lab Balances

Handle larger sample sizes compared to analytical balances. Readability: 1 mg to 100 mg Maximum Capacity: Up to 14.2 kg

Cubis III High Capacity Balance 70201S No Draft Shield CUB- product image 3/4 view

High-Capacity Lab Balances

Designed to accurately measure large weights. Readability: 100 mg to 1000 mg Maximum Capacity: Up to 70.2 kg

New Products & Promotions

Cubis III Precision lab balances side-by-side, yellow background

Lab Balance Selector

Find your perfect balance. Filter by interval, capacity, sample weight, and more.

Shopping cart with various lab products inside
Sale

Shop More, Save More: Get Up to 10% Off Lab Products

Get 5% off orders $0 to $3,000 and 10% off orders above $3,000. Use code SAVEMORE26 at checkout.

Supporting Solutions

Lab Balance Accessories

Sartorius offers a wide range of accessories for the proper handling, storage and cleaning of weights and more.

Weights | Weight Sets

Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg.

Sartorius Instrument Services

Lab Balance Software

Increase the safety and efficiency of your weighing processes with software solutions for your Sartorius balances.

Introducing Our New Lab Balances

Cubis® III Lab Balances - Made to Connect to Your Lab

The new balance family that delivers ultra-precise, compliant weighing with seamless connectivity, intuitive operation, and customizable configurations.

Explore More

Newly Designed: Quintix® Pro Lab Balance

Get the performance you need with a versatile balance that can handle a wide range of tasks. Moreover, it's a cost-effective solution for budget-conscious labs, such as startups or those operating with limited funds.

Explore More

Cleaning QApp Software on all Cubis® III Balances

Cleanliness has high importance for laboratory balances and it’s a fundamental step for compliant weighing. Thanks to the brand-new, free of charge, cleaning app, available on all Cubis® III balances, keeping your balance clean is now a seamless part of your daily routine. We offer solutions for routine and advanced cleaning processes, and the documentation of these steps helps integrate cleaning into SOPs and audit trail reports.

Explore More

Explore the Full Portfolio

Browse by Product Family

Cubis® III

The new Cubis® III balances have built-in compliance and connect directly to any digital ecosystem (LIMS/ELN/MES), vastly simplifying processes. This significantly lowers total cost of ownership per unit, today and over the long term, across integration, validation, updates, and automation—while keeping extra middleware out of the data workflow.  

Two models, Cubis® III and Cubis® III Max, to meet different levels of connectivity, data integrity and compliance requirements.

Explore Cubis® III

Quintix® Pro

Redefining the standard in lab weighing with the Quintix® Pro. This balance not only meets your expectations but exceeds them providing premium features at a cost effective price point, for budget-conscious labs, such as startups or those operating with limited funds.

Explore Quintix® Pro

Secura® and Quintix®

The Secura® and Quintix® semi-micro and micro laboratory balances feature unsurpassed weighing technology available within their 5-digit and 6-digit class in the standard market segment today. We offer a unique selection, giving you different models to choose from.​

Explore Secura® and Quintix®

Entris® II

No matter what you’re weighing, the new Entris® II is always the right choice. Offering unrivaled value at a budget price, this is the only balance in its class featuring isoCAL, LED touch technology and 12 builtin applications. Backed by almost 150 years of German engineering expertise, and available in 40 different models, you’ll easily find an Entris® II balance that exactly meets your specific weighing needs.

Explore Entris® II

Applications for Laboratory Balances

Fluid Intravenous Drop Saline Drip

Precision Infusion Pump Testing Equipment & Micro-Flow Calibration

Solutions ensure precise dose administration in infusion pumps, setting the standard in precision lab weighing for manufacturers and testing labs. High-resolution measurements are crucial for micro-flow calibration, verifying device performance, ensuring patient safety, and meeting regulatory standards.

Explore More Watch Testimonial

Moisture Determination

No matter, if you work with chemical, cosmetic or pharmaceutical products, buildings materials, pulp and paper, paints and coatings or animal feed - the moisture or water content has a decisive impact on price, processability and quality, ranging from raw materials to final products.

Explore More

Pipette Calibration

Fast, user-friendly and portable solutions provide the best features for accurate gravimetric testing of any pipette size. 

Explore More

Paint Mixing

Paint mixing - made easy, reliable, accurate and fast.

Explore More

Resources for Laboratory Balances and Scales

guide cover
Product Guide

Guide to Laboratory Balances and Scales

Sensible selection and correct handling of test weights

Lab Weighing Resources

Your one-stop shop for valuable content on lab balances, mass comparators, moisture analyzers and metrology.

Laboratory Weighing Services

Lab Balance Services

With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle. 

Frequently Asked Questions

The six different types of balances offer by Sartorius include: ultra-micro lab balance, micro lab balance, semi-micro lab balance, analytical lab balance, precision balances and scales, and high capacity balances and scales. 

Although the terms 'balance' and 'scale' are often used interchangeably, they technically measure different things. A scale measures weight, which is the force of gravity acting on an object. In contrast, a balance measures mass.

Readability is the smallest difference in mass that can still be read on a balance/scale. As an example, in the case of an analytical balance, the readability is 0.0001 g. 

The ability of a weighing instrument to display corresponding results under constant testing conditions, when the same load is repeatedly placed onto the weighing pan in the same manner. In general, the standard deviation or the difference between the largest and the smallest result for a defined number of measurements is used to specify this quantity. 

Some balances are equipped with internal motorized calibration function for an easy calibration by one touch. Internal calibration can be even easier if the balance is equipped with the isoCAL feature, where internal calibration will be launched automatically when environmental conditions change. 

This feature is very convenient to have in a micro, semi-micro, analytical or precision balance. Depending on the balance readability, usually for 4-, 5-, 6- and 7-digit balances it is launched every four hours, for lower resolution balances it is every six hours. However, time to time, external calibration is recommended as well. 

External calibration required more effort on the balance user. In case the calibration may need to be traceable for ISO purposes or to meet other requirement, certified weight should be used to calibrate the balance. 

A traceable calibration can be done through service from the balance manufacturers (calibration certification), or it can be done by the balance owner if they buy a certified weight which will be used in the calibration process. 

Resolution is a term that has not yet been precisely standardized. It is commonly used to express the quotient of the maximum capacity and the readability (“The balance has a resolution of 100,000 digits”) or for readability (“The balance has a resolution of 0.1 g”). 

Stabilization time is the time between complete placement of an object / sample on the weighing pan and display of the final result. It can be influenced by setting the appropriate digital filter parameters. 

Balances made with PBT plastic parts are chemical resistant and can be cleaned using acetone. Balances that have plastic parts are made of ABS can be cleaned with a damp cloth soaked in water. Be sure to wipe the balance with a soft, dry cloth after cleaning.

Explore cleaning QApp software available with Cubis® II MCA Balances

Laboratory balances and scales from Sartorius can be used from 5 degrees up to 40 degrees. Most important is that the balance will have performed the internal adjustment for that environment temperature. If it changes, the balance need to be adjusted accordingly. Constant temperature is always preferred. Best to have the isoCAL set at automatic. This way the balance will always be fit for purpose. 

Normally traceable calibrations weights are used. It is widespread, that weights regarding to the OIML R 111-1 are used, which are divided in different classes E1, E2, F1, F2 and M1-3 with their permissible errors. 

The United States Pharmacopeia (USP) Chapter 41 does not reference minimum sample weight any longer, rather it defines repeatability and accuracy, which is of crucial importance to determine the operating range of a balance. So, the term minimum weight has been replaced with operating range minimum. An accuracy of 0.10% is used to calculate this figure. 

Taring means zeroing the display when the balance is loaded. 

This function allows the weight readout of an empty container to be reset to zero and the net weight of a sample to be read after the container has been filled. A subtractive taring device reduces the available weighing capacity by the tare value. 

Zero the device is only possible when the weighing pan is empty.

Calibration is essential in the medical device industry to ensure devices deliver precise dosages. Lab balances are key for calibrating devices like infusion pumps, IUDs, and DES:

  • Infusion Pumps: Lab balances measure fluid weight to calibrate flow rates, adjusting the pump to match the intended volume.
  • IUDs: Balances determine the hormone release by weighing IUDs before and after exposure to simulated uterine conditions.
  • DES: Balances weigh stents pre- and post-drug coating to check drug load and monitor release kinetics by weighing solutions at intervals.

Precision in lab balances is vital to maintain medical device accuracy, requiring strict adherence to calibration protocols for patient safety.

Explore Precision Infusion Pump Testing Equipment

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Live, Virtual Lab Balance Demo Today