New Entris® II Laboratory Balances
Best Value in Its Class for Basic Weighing Tasks
Every Sartorius balance offers quality, value and consistency - no matter what you’re weighing. The new Entris® II balance is always the right choice. Offering unrivaled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.
See Entris®️ II in Action with Video Demonstrations
Whether you need to perform common weighing procedures or run dedicated laboratory applications, Entris®️ II will give you the best of both. It provides 12 built-in applications as standard features. They provide built-in applications with GLP | GMP Compliant Printout and Data Output.
NEW: Entris® II Advanced Line
Our Entris® II Advanced line gives you additional value to the Entris® II portfolio, with over 38 models offering benefits such as real-time level support, integrated protection systems, CalAuditTrail, a graphic touch display and 13 built-in application programs.
Shop Advanced Line
Entris® II Essential Line
Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price.
With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs.
Shop Essential Line
Why Choose Entris® II?
- Highly accurate results year in year out – guaranteed via Monolithic weigh cell technology invented by Sartorius
- Fastest stabilization time in its class – using state-of-the-art weighing sensors
- Best repeatability – with rectangular weighing pan
- Overload protection – rugged design weighs up to a pre-set amount
- Guaranteed reliability – with the self test “@start”
- High chemical resistance – ensured using parts made from hard wearing polybutylene terephthalate (PBT), stainless steel and glass
- Prevents cross contamination – with wipe clean design and easy-to-remove parts
- Best repeatability – with rectangular weighing pan
- Overload protection – rugged design weighs up to a pre-set amount
- Guaranteed reliability – with the self test “@start”
- Minimize weighing errors caused by electro-statically charged samples – using specially coated glass
Get Additional Features with the NEW Advanced Line
- Simplifies balance leveling
- Internal electronic level sensor continuously monitors for proper leveling
- Alarm messaging when it isn't leveled
- Interactive user guidance
- Increases reliability of weighing results
- 3 configurable levels to determine valid weighing data
- Ensures only valid data is transferred to external devices
- Provides gap-less documentation
- Automatic documentation of calibration and leveling processes
- Date and time stamp
- Even easier usability with graphic touch display
For Future-Proof Assurance
The Right Model for Each and Every Task
Our Entris® II Essential line offers a range of 40 models (the largest portfolio in its class), while our Entris® II Advanced line offers an additional 38 models. Depending on the model you choose, your weighing range can start as low as 60 g and go up to 12,200 g, with a readability from 0.1 mg to 1 g.
12 Built-in Applications with GLP | GMP Compliant Printout | Data Output
E.g. weighing, dosing, counting, mixing, statistics and many more plus underfloor weighing for bigger samples