Weights & Weight Sets

Laboratory Weights and Weight Sets

Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg. Choose between wire weights and knob weights, as well as leaf weights, cylindrical weights and block shaped weights. Sartorius weights and weight sets feature a DAkkS certificate (Deutsche Akkreditierungsstelle) and comply with the International Recommendation OIML-R111.

Explore Our Portfolio of Weights & Weight Sets

Accessories for Weights and Weight Sets

Prevent damage to the surface of weights with a wide range of accessories for proper handling, storage and cleaning.

weight sets

Cylindrical Weights

Individual F1, F2 and M1 OIML class weights with special steel or grey cast cylindrical weights.

weights and weight sets

Knob Weights

Individual E1, E2, F1, F2 and M1 OIML class special steel knob weights are highly polished, corrosion-resistant and available from 1 g to 50 kg.

Leaf Weights

Individual F1 OIML class weights, made of aluminum (1 mg to 5 mg) or nickel silver (10 mg to 500 mg) and packaged in an easy to store plastic case.

Weight Sets

Individual E1, E2, F1, F2 and M1 OIML class weight sets made of highly polished special steel, nickel silver, galvanized brass or aluminum.

Wire Weights

Individual E1 and E2 OIML class steel wire weights are available from 1 mg to 500 mg, are non-magnetizable and have a density of 8.0 g/cm3.

Services for Mass Comparators

Keep your mass comparators at peak performance throughout their entire lifecycle with services carried out by engineers who work directly with the original design data, firmware, and parts.

icon-instrument-service

Installation and setup

On-site installation, leveling and initial startup - for reliable results from day one

Explore Service
icon-product-service

Maintenance & contracts

Preventive maintenance and service contracts at defined intervals to stay within specification, year after year

Explore Service
icon-tool-box

Repair and spare parts

Manufacturer-backed repair with original Sartorius spare parts and verified performance

Explore Service